Permissible Load Inertia |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|---|---|
3IK15UA-150A | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 150 :1 | - 1/2 in. | - 88 lb-in | - 12 | - 1925 oz-in² | Request Quote |
3IK15UA-180A | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 180 :1 | - 1/2 in. | - 88 lb-in | - 10 | - 1925 oz-in² | Request Quote |
3IK15UA-250A | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 250 :1 | - 1/2 in. | - 88 lb-in | - 7.20 | - 1925 oz-in² | Request Quote |
3IK15UA-300A | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 300 :1 | - 1/2 in. | - 88 lb-in | - 6 | - 1925 oz-in² | Request Quote |
3IK15UA-360A | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 360 :1 | - 1/2 in. | - 88 lb-in | - 5 | - 1925 oz-in² | Request Quote |
3IK15UC-5A | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 5 :1 | - 1/2 in. | - 4.1 lb-in | - 360 | - 19.25 oz-in² | Request Quote |
3IK15UC-6A | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 6 :1 | - 1/2 in. | - 5 lb-in | - 300 | - 27.72 oz-in² | Request Quote |
3IK15UC-7.5A | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 7.5 :1 | - 1/2 in. | - 6.2 lb-in | - 240 | - 43.31 oz-in² | Request Quote |
3IK15UC-9A | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 9 :1 | - 1/2 in. | - 7.5 lb-in | - 200 | - 62.37 oz-in² | Request Quote |
3IK15UC-12.5A | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 12.5 :1 | - 1/2 in. | - 10.6 lb-in | - 144 | - 120.31 oz-in² | Request Quote |
3IK15UC-15A | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 15 :1 | - 1/2 in. | - 12.3 lb-in | - 120 | - 173.25 oz-in² | Request Quote |
3IK15UC-18A | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 18 :1 | - 1/2 in. | - 15 lb-in | - 100 | - 249.48 oz-in² | Request Quote |
3IK15UC-25A | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 25 :1 | - 1/2 in. | - 21 lb-in | - 72 | - 481.25 oz-in² | Request Quote |
3IK15UC-30A | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 30 :1 | - 1/2 in. | - 23 lb-in | - 60 | - 693 oz-in² | Request Quote |
3IK15UC-36A | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 36 :1 | - 1/2 in. | - 29 lb-in | - 50 | - 997.92 oz-in² | Request Quote |
3IK15UC-50A | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 50 :1 | - 1/2 in. | - 39 lb-in | - 36 | - 1925 oz-in² | Request Quote |
3IK15UC-60A | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 60 :1 | - 1/2 in. | - 47 lb-in | - 30 | - 1925 oz-in² | Request Quote |
3IK15UC-75A | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 75 :1 | - 1/2 in. | - 60 lb-in | - 24 | - 1925 oz-in² | Request Quote |
3IK15UC-90A | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 90 :1 | - 1/2 in. | - 71 lb-in | - 20 | - 1925 oz-in² | Request Quote |
3IK15UC-100A | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 100 :1 | - 1/2 in. | - 79 lb-in | - 18 | - 1925 oz-in² | Request Quote |
3IK15UC-120A | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 120 :1 | - 1/2 in. | - 88 lb-in | - 15 | - 1925 oz-in² | Request Quote |
3IK15UC-150A | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 150 :1 | - 1/2 in. | - 88 lb-in | - 12 | - 1925 oz-in² | Request Quote |
3IK15UC-180A | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 180 :1 | - 1/2 in. | - 88 lb-in | - 10 | - 1925 oz-in² | Request Quote |
3IK15UC-250A | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 250 :1 | - 1/2 in. | - 88 lb-in | - 7.20 | - 1925 oz-in² | Request Quote |
3IK15UC-300A | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 300 :1 | - 1/2 in. | - 88 lb-in | - 6 | - 1925 oz-in² | Request Quote |