Permissible Load Inertia |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|---|---|
5IK40UAT2-100 | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Not Equipped | - Terminal Box | - Parallel Shaft Gearhead | - 100 :1 | - 18 mm | - 198 lb-in | - 18 | - 15000 oz-in² | Request Quote |
5IK40UAT2-120 | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Not Equipped | - Terminal Box | - Parallel Shaft Gearhead | - 120 :1 | - 18 mm | - 220 lb-in | - 15 | - 15000 oz-in² | Request Quote |
5IK40UAT2-150 | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Not Equipped | - Terminal Box | - Parallel Shaft Gearhead | - 150 :1 | - 18 mm | - 260 lb-in | - 12 | - 15000 oz-in² | Request Quote |
5IK40UAT2-180 | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Not Equipped | - Terminal Box | - Parallel Shaft Gearhead | - 180 :1 | - 18 mm | - 260 lb-in | - 10 | - 15000 oz-in² | Request Quote |
5IK40UAT2-250 | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Not Equipped | - Terminal Box | - Parallel Shaft Gearhead | - 250 :1 | - 18 mm | - 260 lb-in | - 7.20 | - 15000 oz-in² | Request Quote |
5IK40UAT2-300 | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Not Equipped | - Terminal Box | - Parallel Shaft Gearhead | - 300 :1 | - 18 mm | - 260 lb-in | - 6 | - 15000 oz-in² | Request Quote |
5IK40UC-5 | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 5 :1 | - 18 mm | - 10.6 lb-in | - 360 | - 150 oz-in² | Request Quote |
5IK40UC-6 | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 6 :1 | - 18 mm | - 12.3 lb-in | - 300 | - 216 oz-in² | Request Quote |
5IK40UC-7.5 | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 7.5 :1 | - 18 mm | - 15.9 lb-in | - 240 | - 337.50 oz-in² | Request Quote |
5IK40UC-9 | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 9 :1 | - 18 mm | - 18.5 lb-in | - 200 | - 486 oz-in² | Request Quote |
5IK40UC-12.5 | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 12.5 :1 | - 18 mm | - 25 lb-in | - 144 | - 937.50 oz-in² | Request Quote |
5IK40UC-15 | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 15 :1 | - 18 mm | - 30 lb-in | - 120 | - 1350 oz-in² | Request Quote |
5IK40UC-18 | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 18 :1 | - 18 mm | - 37 lb-in | - 100 | - 1944 oz-in² | Request Quote |
5IK40UC-25 | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 25 :1 | - 18 mm | - 49 lb-in | - 72 | - 3750 oz-in² | Request Quote |
5IK40UC-30 | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 30 :1 | - 18 mm | - 59 lb-in | - 60 | - 5400 oz-in² | Request Quote |
5IK40UC-36 | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 36 :1 | - 18 mm | - 70 lb-in | - 50 | - 7776 oz-in² | Request Quote |
5IK40UC-50 | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 50 :1 | - 18 mm | - 99 lb-in | - 36 | - 15000 oz-in² | Request Quote |
5IK40UC-60 | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 60 :1 | - 18 mm | - 118 lb-in | - 30 | - 15000 oz-in² | Request Quote |
5IK40UC-75 | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 75 :1 | - 18 mm | - 148 lb-in | - 24 | - 15000 oz-in² | Request Quote |
5IK40UC-90 | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 90 :1 | - 18 mm | - 177 lb-in | - 20 | - 15000 oz-in² | Request Quote |
5IK40UC-100 | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 100 :1 | - 18 mm | - 198 lb-in | - 18 | - 15000 oz-in² | Request Quote |
5IK40UC-120 | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 120 :1 | - 18 mm | - 220 lb-in | - 15 | - 15000 oz-in² | Request Quote |
5IK40UC-150 | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 150 :1 | - 18 mm | - 260 lb-in | - 12 | - 15000 oz-in² | Request Quote |
5IK40UC-180 | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 180 :1 | - 18 mm | - 260 lb-in | - 10 | - 15000 oz-in² | Request Quote |
5IK40UC-250 | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 250 :1 | - 18 mm | - 260 lb-in | - 7.20 | - 15000 oz-in² | Request Quote |