Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
AC Motor
Standard AC motors are used generally as a power source for automated equipment, because these motors can be operated easily by connecting the motor directly to an AC power supply. The KII Series offers higher strength gears that maximize motor performance, offer long life with simple wiring and flexible mounting options, all at affordable prices. These are the characteristics of the new standard in AC motors, the next generation KII Series.
Unit of Measure
 1 2 3 4 5 »  

Item #

Frame Size

Output Power

Voltage (VAC)

Electromagnetic Brake

Type

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Rated Torque

Rated Speed (rpm)

Permissible Load Inertia

Web Price

2IK6UC-12.5A - 2.36 in - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Not Equipped - Lead Wire - Parallel Shaft Gearhead - 12.5 :1 - 3/8 in. - 4 lb-in   - 144 - 53.13 oz-in² Request Quote
2IK6UC-15A - 2.36 in - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Not Equipped - Lead Wire - Parallel Shaft Gearhead - 15 :1 - 3/8 in. - 4.8 lb-in   - 120 - 76.50 oz-in² Request Quote
2IK6UC-18A - 2.36 in - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Not Equipped - Lead Wire - Parallel Shaft Gearhead - 18 :1 - 3/8 in. - 5.8 lb-in   - 100 - 110.16 oz-in² Request Quote
2IK6UC-25A - 2.36 in - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Not Equipped - Lead Wire - Parallel Shaft Gearhead - 25 :1 - 3/8 in. - 8.1 lb-in   - 72 - 212.50 oz-in² Request Quote
2IK6UC-30A - 2.36 in - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Not Equipped - Lead Wire - Parallel Shaft Gearhead - 30 :1 - 3/8 in. - 9.7 lb-in   - 60 - 306 oz-in² Request Quote
2IK6UC-36A - 2.36 in - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Not Equipped - Lead Wire - Parallel Shaft Gearhead - 36 :1 - 3/8 in. - 11.5 lb-in   - 50 - 440.64 oz-in² Request Quote
2IK6UC-50A - 2.36 in - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Not Equipped - Lead Wire - Parallel Shaft Gearhead - 50 :1 - 3/8 in. - 15.9 lb-in   - 36 - 850 oz-in² Request Quote
2IK6UC-60A - 2.36 in - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Not Equipped - Lead Wire - Parallel Shaft Gearhead - 60 :1 - 3/8 in. - 18.5 lb-in   - 30 - 850 oz-in² Request Quote
2IK6UC-75A - 2.36 in - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Not Equipped - Lead Wire - Parallel Shaft Gearhead - 75 :1 - 3/8 in. - 23 lb-in   - 24 - 850 oz-in² Request Quote
2IK6UC-90A - 2.36 in - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Not Equipped - Lead Wire - Parallel Shaft Gearhead - 90 :1 - 3/8 in. - 28 lb-in   - 20 - 850 oz-in² Request Quote
2IK6UC-100A - 2.36 in - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Not Equipped - Lead Wire - Parallel Shaft Gearhead - 100 :1 - 3/8 in. - 30 lb-in   - 18 - 850 oz-in² Request Quote
2IK6UC-120A - 2.36 in - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Not Equipped - Lead Wire - Parallel Shaft Gearhead - 120 :1 - 3/8 in. - 37 lb-in   - 15 - 850 oz-in² Request Quote
2IK6UC-150A - 2.36 in - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Not Equipped - Lead Wire - Parallel Shaft Gearhead - 150 :1 - 3/8 in. - 44 lb-in   - 12 - 850 oz-in² Request Quote
2IK6UC-180A - 2.36 in - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Not Equipped - Lead Wire - Parallel Shaft Gearhead - 180 :1 - 3/8 in. - 53 lb-in   - 10 - 850 oz-in² Request Quote
2IK6UC-250A - 2.36 in - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Not Equipped - Lead Wire - Parallel Shaft Gearhead - 250 :1 - 3/8 in. - 53 lb-in   - 7.20 - 850 oz-in² Request Quote
2IK6UC-300A - 2.36 in - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Not Equipped - Lead Wire - Parallel Shaft Gearhead - 300 :1 - 3/8 in. - 53 lb-in   - 6 - 850 oz-in² Request Quote
2IK6UC-360A - 2.36 in - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Not Equipped - Lead Wire - Parallel Shaft Gearhead - 360 :1 - 3/8 in. - 53 lb-in   - 5 - 850 oz-in² Request Quote
2IK6UA-5 - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Not Equipped - Lead Wire - Parallel Shaft Gearhead - 5 :1 - 10 mm - 1.59 lb-in   - 360 - 8.50 oz-in² Request Quote
2IK6UA-6 - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Not Equipped - Lead Wire - Parallel Shaft Gearhead - 6 :1 - 10 mm - 1.94 lb-in   - 300 - 12.24 oz-in² Request Quote
2IK6UA-7.5 - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Not Equipped - Lead Wire - Parallel Shaft Gearhead - 7.5 :1 - 10 mm - 2.4 lb-in   - 240 - 19.13 oz-in² Request Quote
2IK6UA-9 - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Not Equipped - Lead Wire - Parallel Shaft Gearhead - 9 :1 - 10 mm - 2.9 lb-in   - 200 - 27.54 oz-in² Request Quote
2IK6UA-12.5 - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Not Equipped - Lead Wire - Parallel Shaft Gearhead - 12.5 :1 - 10 mm - 4 lb-in   - 144 - 53.13 oz-in² Request Quote
2IK6UA-15 - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Not Equipped - Lead Wire - Parallel Shaft Gearhead - 15 :1 - 10 mm - 4.8 lb-in   - 120 - 76.50 oz-in² Request Quote
2IK6UA-18 - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Not Equipped - Lead Wire - Parallel Shaft Gearhead - 18 :1 - 10 mm - 5.8 lb-in   - 100 - 110.16 oz-in² Request Quote
2IK6UA-25 - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Not Equipped - Lead Wire - Parallel Shaft Gearhead - 25 :1 - 10 mm - 8.1 lb-in   - 72 - 212.50 oz-in² Request Quote
Unit of Measure
 1 2 3 4 5 »