Permissible Load Inertia |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|---|---|
5IK60UCT2-100 | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Not Equipped | - Terminal Box | - Parallel Shaft Gearhead | - 100 :1 | - 18 mm | - 260 lb-in | - 18 | - 15000 oz-in² | Request Quote |
5IK60UCT2-120 | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Not Equipped | - Terminal Box | - Parallel Shaft Gearhead | - 120 :1 | - 18 mm | - 260 lb-in | - 15 | - 15000 oz-in² | Request Quote |
5IK60UCT2-150 | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Not Equipped | - Terminal Box | - Parallel Shaft Gearhead | - 150 :1 | - 18 mm | - 260 lb-in | - 12 | - 15000 oz-in² | Request Quote |
5IK60UCT2-180 | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Not Equipped | - Terminal Box | - Parallel Shaft Gearhead | - 180 :1 | - 18 mm | - 260 lb-in | - 10 | - 15000 oz-in² | Request Quote |
5IK60UCT2-250 | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Not Equipped | - Terminal Box | - Parallel Shaft Gearhead | - 250 :1 | - 18 mm | - 260 lb-in | - 7.20 | - 15000 oz-in² | Request Quote |
5IK60UCT2-300 | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Not Equipped | - Terminal Box | - Parallel Shaft Gearhead | - 300 :1 | - 18 mm | - 260 lb-in | - 6 | - 15000 oz-in² | Request Quote |
5IK90UA-5A | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 5 :1 | - 3/4 in. | - 23 lb-in | - 360 | - 150 oz-in² | Request Quote |
5IK90UA-6A | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 6 :1 | - 3/4 in. | - 28 lb-in | - 300 | - 216 oz-in² | Request Quote |
5IK90UA-7.5A | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 7.5 :1 | - 3/4 in. | - 34 lb-in | - 240 | - 337.50 oz-in² | Request Quote |
5IK90UA-9A | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 9 :1 | - 3/4 in. | - 41 lb-in | - 200 | - 486 oz-in² | Request Quote |
5IK90UA-12.5A | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 12.5 :1 | - 3/4 in. | - 58 lb-in | - 144 | - 937.50 oz-in² | Request Quote |
5IK90UA-15A | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 15 :1 | - 3/4 in. | - 69 lb-in | - 120 | - 1350 oz-in² | Request Quote |
5IK90UA-18A | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 18 :1 | - 3/4 in. | - 80 lb-in | - 100 | - 1944 oz-in² | Request Quote |
5IK90UA-25A | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 25 :1 | - 3/4 in. | - 111 lb-in | - 72 | - 3750 oz-in² | Request Quote |
5IK90UA-30A | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 30 :1 | - 3/4 in. | - 133 lb-in | - 60 | - 5400 oz-in² | Request Quote |
5IK90UA-36A | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 36 :1 | - 3/4 in. | - 160 lb-in | - 50 | - 7776 oz-in² | Request Quote |
5IK90UA-50A | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 50 :1 | - 3/4 in. | - 220 lb-in | - 36 | - 15000 oz-in² | Request Quote |
5IK90UA-60A | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 60 :1 | - 3/4 in. | - 260 lb-in | - 30 | - 15000 oz-in² | Request Quote |
5IK90UA-75A | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 75 :1 | - 3/4 in. | - 310 lb-in | - 24 | - 15000 oz-in² | Request Quote |
5IK90UA-90A | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 90 :1 | - 3/4 in. | - 350 lb-in | - 20 | - 15000 oz-in² | Request Quote |
5IK90UA-100A | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 100 :1 | - 3/4 in. | - 350 lb-in | - 18 | - 15000 oz-in² | Request Quote |
5IK90UA-120A | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 120 :1 | - 3/4 in. | - 350 lb-in | - 15 | - 15000 oz-in² | Request Quote |
5IK90UA-150A | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 150 :1 | - 3/4 in. | - 350 lb-in | - 12 | - 15000 oz-in² | Request Quote |
5IK90UA-180A | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 180 :1 | - 3/4 in. | - 350 lb-in | - 10 | - 15000 oz-in² | Request Quote |
5IK90UAT2-5A | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Not Equipped | - Terminal Box | - Parallel Shaft Gearhead | - 5 :1 | - 3/4 in. | - 23 lb-in | - 360 | - 150 oz-in² | Request Quote |