ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Electromagnetic Brake |
Type |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Rated Torque |
Rated Speed (rpm) |
Permissible Load Inertia |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|---|---|
3IK15UC-9 | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 9 :1 | - 12 mm | - 7.5 lb-in | - 200 | - 62.37 oz-in² | Request Quote |
3IK15UC-12.5 | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 12.5 :1 | - 12 mm | - 10.6 lb-in | - 144 | - 120.31 oz-in² | Request Quote |
3IK15UC-15 | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 15 :1 | - 12 mm | - 12.3 lb-in | - 120 | - 173.25 oz-in² | Request Quote |
3IK15UC-18 | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 18 :1 | - 12 mm | - 15 lb-in | - 100 | - 249.48 oz-in² | Request Quote |
3IK15UC-25 | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 25 :1 | - 12 mm | - 21 lb-in | - 72 | - 481.25 oz-in² | Request Quote |
3IK15UC-30 | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 30 :1 | - 12 mm | - 23 lb-in | - 60 | - 693 oz-in² | Request Quote |
3IK15UC-36 | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 36 :1 | - 12 mm | - 29 lb-in | - 50 | - 997.92 oz-in² | Request Quote |
3IK15UC-50 | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 50 :1 | - 12 mm | - 39 lb-in | - 36 | - 1925 oz-in² | Request Quote |
3IK15UC-60 | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 60 :1 | - 12 mm | - 47 lb-in | - 30 | - 1925 oz-in² | Request Quote |
3IK15UC-75 | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 75 :1 | - 12 mm | - 60 lb-in | - 24 | - 1925 oz-in² | Request Quote |
3IK15UC-90 | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 90 :1 | - 12 mm | - 71 lb-in | - 20 | - 1925 oz-in² | Request Quote |
3IK15UC-100 | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 100 :1 | - 12 mm | - 79 lb-in | - 18 | - 1925 oz-in² | Request Quote |
3IK15UC-120 | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 120 :1 | - 12 mm | - 88 lb-in | - 15 | - 1925 oz-in² | Request Quote |
3IK15UC-150 | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 150 :1 | - 12 mm | - 88 lb-in | - 12 | - 1925 oz-in² | Request Quote |
3IK15UC-180 | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 180 :1 | - 12 mm | - 88 lb-in | - 10 | - 1925 oz-in² | Request Quote |
3IK15UC-250 | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 250 :1 | - 12 mm | - 88 lb-in | - 7.20 | - 1925 oz-in² | Request Quote |
3IK15UC-300 | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 300 :1 | - 12 mm | - 88 lb-in | - 6 | - 1925 oz-in² | Request Quote |
3IK15UC-360 | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 360 :1 | - 12 mm | - 88 lb-in | - 5 | - 1925 oz-in² | Request Quote |
4IK25UA-5A | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 5 :1 | - 5/8 in. | - 6.8 lb-in | - 360 | - 42.50 oz-in² | Request Quote |
4IK25UA-6A | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 6 :1 | - 5/8 in. | - 8.1 lb-in | - 300 | - 61.20 oz-in² | Request Quote |
4IK25UA-7.5A | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 7.5 :1 | - 5/8 in. | - 9.7 lb-in | - 240 | - 95.63 oz-in² | Request Quote |
4IK25UA-9A | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 9 :1 | - 5/8 in. | - 12.3 lb-in | - 200 | - 137.70 oz-in² | Request Quote |
4IK25UA-12.5A | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 12.5 :1 | - 5/8 in. | - 16.8 lb-in | - 144 | - 265.63 oz-in² | Request Quote |
4IK25UA-15A | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 15 :1 | - 5/8 in. | - 20 lb-in | - 120 | - 382.50 oz-in² | Request Quote |
4IK25UA-18A | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 18 :1 | - 5/8 in. | - 24 lb-in | - 100 | - 550.80 oz-in² | Request Quote |