ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
The ASX series is a closed loop AlphaStep based motor consisting of motor, driver and controller. The AlphaStep controller and drive have been combined with the motor and feedback device, creating this all-in-one solution. With the AlphaStep technology, the motor does not lose synchronism even when subjected to abrupt load fluctuation or acceleration. The built-in rotor position detection sensor constantly monitors the motor movement. If synchronism is about to be lost, closed loop control is used.
Item # |
Frame Size |
Speed-Torque Characteristics |
Holding Torque |
Power Supply |
Learn More |
Web Price |
List Price |
|---|---|---|---|---|---|---|---|
| ASX66A-1 | - 2.36 in |
![]() Speed - Torque Characteristics |
- 142 oz-in | - 12 ~ 48 VDC | - Learn More | Request Quote | - |
| ASX66A-2 | - 2.36 in |
![]() Speed - Torque Characteristics |
- 142 oz-in | - 12 ~ 48 VDC | - Learn More | Request Quote | - |