---|---|---|---|---|---|---|---|---|
4SK15GN-AUL / 4GN30SA | - 3.15 in | - 15 W (1/50 HP) | - Single-Phase 115 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 3/8 in. | - 15.9 lb-in | - 60 |
4SK15GN-AUL / 4GN36SA | - 3.15 in | - 15 W (1/50 HP) | - Single-Phase 115 VAC | - Parallel Shaft Gearhead | - 36 :1 | - 3/8 in. | - 18.5 lb-in | - 50 |
4SK15GN-AUL / 4GN50SA | - 3.15 in | - 15 W (1/50 HP) | - Single-Phase 115 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 3/8 in. | - 23 lb-in | - 36 |
4SK15GN-AUL / 4GN60SA | - 3.15 in | - 15 W (1/50 HP) | - Single-Phase 115 VAC | - Parallel Shaft Gearhead | - 60 :1 | - 3/8 in. | - 28 lb-in | - 30 |
4SK15GN-AUL / 4GN75SA | - 3.15 in | - 15 W (1/50 HP) | - Single-Phase 115 VAC | - Parallel Shaft Gearhead | - 75 :1 | - 3/8 in. | - 35 lb-in | - 24 |
4SK15GN-AUL / 4GN90SA | - 3.15 in | - 15 W (1/50 HP) | - Single-Phase 115 VAC | - Parallel Shaft Gearhead | - 90 :1 | - 3/8 in. | - 42 lb-in | - 20 |
4SK15GN-AUL / 4GN100SA | - 3.15 in | - 15 W (1/50 HP) | - Single-Phase 115 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 3/8 in. | - 46 lb-in | - 18 |
4SK15GN-AUL / 4GN120SA | - 3.15 in | - 15 W (1/50 HP) | - Single-Phase 115 VAC | - Parallel Shaft Gearhead | - 120 :1 | - 3/8 in. | - 56 lb-in | - 15 |
4SK15GN-AUL / 4GN150SA | - 3.15 in | - 15 W (1/50 HP) | - Single-Phase 115 VAC | - Parallel Shaft Gearhead | - 150 :1 | - 3/8 in. | - 70 lb-in | - 12 |
4SK15GN-AUL / 4GN180SA | - 3.15 in | - 15 W (1/50 HP) | - Single-Phase 115 VAC | - Parallel Shaft Gearhead | - 180 :1 | - 3/8 in. | - 70 lb-in | - 10 |
5SK25GN-AUL / 5GN3SA | - 3.54 in | - 25 W (1/30 HP) | - Single-Phase 115 VAC | - Parallel Shaft Gearhead | - 3 :1 | - 1/2 in. | - 2.9 lb-in | - 600 |
5SK25GN-AUL / 5GN3.6SA | - 3.54 in | - 25 W (1/30 HP) | - Single-Phase 115 VAC | - Parallel Shaft Gearhead | - 3.6 :1 | - 1/2 in. | - 3.4 lb-in | - 500 |
5SK25GN-AUL / 5GN5SA | - 3.54 in | - 25 W (1/30 HP) | - Single-Phase 115 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 1/2 in. | - 4.8 lb-in | - 360 |
5SK25GN-AUL / 5GN6SA | - 3.54 in | - 25 W (1/30 HP) | - Single-Phase 115 VAC | - Parallel Shaft Gearhead | - 6 :1 | - 1/2 in. | - 5.8 lb-in | - 300 |
5SK25GN-AUL / 5GN7.5SA | - 3.54 in | - 25 W (1/30 HP) | - Single-Phase 115 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - 1/2 in. | - 7.2 lb-in | - 240 |
5SK25GN-AUL / 5GN9SA | - 3.54 in | - 25 W (1/30 HP) | - Single-Phase 115 VAC | - Parallel Shaft Gearhead | - 9 :1 | - 1/2 in. | - 8.6 lb-in | - 200 |
5SK25GN-AUL / 5GN12.5SA | - 3.54 in | - 25 W (1/30 HP) | - Single-Phase 115 VAC | - Parallel Shaft Gearhead | - 12.5 :1 | - 1/2 in. | - 12.3 lb-in | - 144 |
5SK25GN-AUL / 5GN15SA | - 3.54 in | - 25 W (1/30 HP) | - Single-Phase 115 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 1/2 in. | - 14.1 lb-in | - 120 |
5SK25GN-AUL / 5GN18SA | - 3.54 in | - 25 W (1/30 HP) | - Single-Phase 115 VAC | - Parallel Shaft Gearhead | - 18 :1 | - 1/2 in. | - 17.7 lb-in | - 100 |
5SK25GN-AUL / 5GN25SA | - 3.54 in | - 25 W (1/30 HP) | - Single-Phase 115 VAC | - Parallel Shaft Gearhead | - 25 :1 | - 1/2 in. | - 22 lb-in | - 72 |
5SK25GN-AUL / 5GN30SA | - 3.54 in | - 25 W (1/30 HP) | - Single-Phase 115 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 1/2 in. | - 26 lb-in | - 60 |
5SK25GN-AUL / 5GN36SA | - 3.54 in | - 25 W (1/30 HP) | - Single-Phase 115 VAC | - Parallel Shaft Gearhead | - 36 :1 | - 1/2 in. | - 30 lb-in | - 50 |
5SK25GN-AUL / 5GN50SA | - 3.54 in | - 25 W (1/30 HP) | - Single-Phase 115 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 1/2 in. | - 39 lb-in | - 36 |
5SK25GN-AUL / 5GN60SA | - 3.54 in | - 25 W (1/30 HP) | - Single-Phase 115 VAC | - Parallel Shaft Gearhead | - 60 :1 | - 1/2 in. | - 46 lb-in | - 30 |
5SK25GN-AUL / 5GN75SA | - 3.54 in | - 25 W (1/30 HP) | - Single-Phase 115 VAC | - Parallel Shaft Gearhead | - 75 :1 | - 1/2 in. | - 59 lb-in | - 24 |