Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
K_top.jpg
Synchronous motors provide rotation at a fixed speed in synchronization with the frequency of the power source, regardless of fluctuation of the load or line voltage. Synchronous speed is 1800 r/min at 60 Hz. It is possible to decrease motor rotation by attaching a gearhead.
Unit of Measure
1 2 3 4 

Item #

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Rated Torque

Rated Speed (rpm)

5SK25GN-AUL / 5GN90SA - 3.54 in - 25 W (1/30 HP) - Single-Phase 115 VAC - Parallel Shaft Gearhead - 90 :1 - 1/2 in. - 70 lb-in   - 20
5SK25GN-AUL / 5GN100SA - 3.54 in - 25 W (1/30 HP) - Single-Phase 115 VAC - Parallel Shaft Gearhead - 100 :1 - 1/2 in. - 78 lb-in   - 18
5SK25GN-AUL / 5GN120SA - 3.54 in - 25 W (1/30 HP) - Single-Phase 115 VAC - Parallel Shaft Gearhead - 120 :1 - 1/2 in. - 88 lb-in   - 15
5SK25GN-AUL / 5GN150SA - 3.54 in - 25 W (1/30 HP) - Single-Phase 115 VAC - Parallel Shaft Gearhead - 150 :1 - 1/2 in. - 88 lb-in   - 12
5SK25GN-AUL / 5GN180SA - 3.54 in - 25 W (1/30 HP) - Single-Phase 115 VAC - Parallel Shaft Gearhead - 180 :1 - 1/2 in. - 88 lb-in   - 10
Unit of Measure
1 2 3 4