Cable Length (Included) |
Variable Speed Range (r/min) |
List Price |
---|---|---|---|---|---|---|---|---|---|---|---|
BLV640N200S-2 | - 4.33 in. | - 400 W (1/2 HP) | - 48 VDC | - Parallel Shaft Gearhead | - 200 :1 | - 22 mm | - 610 lb-in | - Not Equipped | - 2 m (6.6 ft) | - 0.5 ~ 20 | - |
BLV640N5F-1 | - 4.09 in. | - 400 W (1/2 HP) | - 48 VDC | - Hollow Shaft Flat Gearhead | - 5 :1 | - 25 mm | - 48 lb-in | - Not Equipped | - 1 m (3.3 ft) | - 20 ~ 800 | - |
BLV640N5F-2 | - 4.09 in. | - 400 W (1/2 HP) | - 48 VDC | - Hollow Shaft Flat Gearhead | - 5 :1 | - 25 mm | - 48 lb-in | - Not Equipped | - 2 m (6.6 ft) | - 20 ~ 800 | - |
BLV640N10F-1 | - 4.09 in. | - 400 W (1/2 HP) | - 48 VDC | - Hollow Shaft Flat Gearhead | - 10 :1 | - 25 mm | - 98 lb-in | - Not Equipped | - 1 m (3.3 ft) | - 10 ~ 400 | - |
BLV640N10F-2 | - 4.09 in. | - 400 W (1/2 HP) | - 48 VDC | - Hollow Shaft Flat Gearhead | - 10 :1 | - 25 mm | - 98 lb-in | - Not Equipped | - 2 m (6.6 ft) | - 10 ~ 400 | - |
BLV640N15F-1 | - 4.09 in. | - 400 W (1/2 HP) | - 48 VDC | - Hollow Shaft Flat Gearhead | - 15 :1 | - 25 mm | - 146 lb-in | - Not Equipped | - 1 m (3.3 ft) | - 6.7 ~ 267 | - |
BLV640N15F-2 | - 4.09 in. | - 400 W (1/2 HP) | - 48 VDC | - Hollow Shaft Flat Gearhead | - 15 :1 | - 25 mm | - 146 lb-in | - Not Equipped | - 2 m (6.6 ft) | - 6.7 ~ 267 | - |
BLV640N20F-1 | - 4.09 in. | - 400 W (1/2 HP) | - 48 VDC | - Hollow Shaft Flat Gearhead | - 20 :1 | - 25 mm | - 195 lb-in | - Not Equipped | - 1 m (3.3 ft) | - 5 ~ 200 | - |
BLV640N20F-2 | - 4.09 in. | - 400 W (1/2 HP) | - 48 VDC | - Hollow Shaft Flat Gearhead | - 20 :1 | - 25 mm | - 195 lb-in | - Not Equipped | - 2 m (6.6 ft) | - 5 ~ 200 | - |
BLV640N30F-1 | - 4.09 in. | - 400 W (1/2 HP) | - 48 VDC | - Hollow Shaft Flat Gearhead | - 30 :1 | - 25 mm | - 290 lb-in | - Not Equipped | - 1 m (3.3 ft) | - 3.3 ~ 133 | - |
BLV640N30F-2 | - 4.09 in. | - 400 W (1/2 HP) | - 48 VDC | - Hollow Shaft Flat Gearhead | - 30 :1 | - 25 mm | - 290 lb-in | - Not Equipped | - 2 m (6.6 ft) | - 3.3 ~ 133 | - |
BLV640N50F-1 | - 4.09 in. | - 400 W (1/2 HP) | - 48 VDC | - Hollow Shaft Flat Gearhead | - 50 :1 | - 25 mm | - 480 lb-in | - Not Equipped | - 1 m (3.3 ft) | - 2 ~ 80 | - |
BLV640N50F-2 | - 4.09 in. | - 400 W (1/2 HP) | - 48 VDC | - Hollow Shaft Flat Gearhead | - 50 :1 | - 25 mm | - 480 lb-in | - Not Equipped | - 2 m (6.6 ft) | - 2 ~ 80 | - |
BLV640N100F-1 | - 4.09 in. | - 400 W (1/2 HP) | - 48 VDC | - Hollow Shaft Flat Gearhead | - 100 :1 | - 25 mm | - 970 lb-in | - Not Equipped | - 1 m (3.3 ft) | - 1 ~ 40 | - |
BLV640N100F-2 | - 4.09 in. | - 400 W (1/2 HP) | - 48 VDC | - Hollow Shaft Flat Gearhead | - 100 :1 | - 25 mm | - 970 lb-in | - Not Equipped | - 2 m (6.6 ft) | - 1 ~ 40 | - |
BLV640NA-1 | - 4.09 in. | - 400 W (1/2 HP) | - 48 VDC | - Round Shaft (No Gearhead) | - | - 14 mm | - 11.5 lb-in | - Not Equipped | - 1 m (3.3 ft) | - 100 ~ 4000 | - |
BLV640NA-2 | - 4.09 in. | - 400 W (1/2 HP) | - 48 VDC | - Round Shaft (No Gearhead) | - | - 14 mm | - 11.5 lb-in | - Not Equipped | - 2 m (6.6 ft) | - 100 ~ 4000 | - |
BLV640NM5S-1 | - 4.33 in. | - 400 W (1/2 HP) | - 48 VDC | - Parallel Shaft Gearhead | - 5 :1 | - 22 mm | - 52 lb-in | - Equipped | - 1 m (3.3 ft) | - 20 ~ 800 | - |
BLV640NM5S-2 | - 4.33 in. | - 400 W (1/2 HP) | - 48 VDC | - Parallel Shaft Gearhead | - 5 :1 | - 22 mm | - 52 lb-in | - Equipped | - 2 m (6.6 ft) | - 20 ~ 800 | - |
BLV640NM10S-1 | - 4.33 in. | - 400 W (1/2 HP) | - 48 VDC | - Parallel Shaft Gearhead | - 10 :1 | - 22 mm | - 103 lb-in | - Equipped | - 1 m (3.3 ft) | - 10 ~ 400 | - |
BLV640NM10S-2 | - 4.33 in. | - 400 W (1/2 HP) | - 48 VDC | - Parallel Shaft Gearhead | - 10 :1 | - 22 mm | - 103 lb-in | - Equipped | - 2 m (6.6 ft) | - 10 ~ 400 | - |
BLV640NM15S-1 | - 4.33 in. | - 400 W (1/2 HP) | - 48 VDC | - Parallel Shaft Gearhead | - 15 :1 | - 22 mm | - 155 lb-in | - Equipped | - 1 m (3.3 ft) | - 6.7 ~ 267 | - |
BLV640NM15S-2 | - 4.33 in. | - 400 W (1/2 HP) | - 48 VDC | - Parallel Shaft Gearhead | - 15 :1 | - 22 mm | - 155 lb-in | - Equipped | - 2 m (6.6 ft) | - 6.7 ~ 267 | - |
BLV640NM20S-1 | - 4.33 in. | - 400 W (1/2 HP) | - 48 VDC | - Parallel Shaft Gearhead | - 20 :1 | - 22 mm | - 200 lb-in | - Equipped | - 1 m (3.3 ft) | - 5 ~ 200 | - |
BLV640NM20S-2 | - 4.33 in. | - 400 W (1/2 HP) | - 48 VDC | - Parallel Shaft Gearhead | - 20 :1 | - 22 mm | - 200 lb-in | - Equipped | - 2 m (6.6 ft) | - 5 ~ 200 | - |