Rated Torque (lb-in) |
List Price |
---|---|---|---|---|---|---|---|---|---|---|
BX5120CM-5 / OPX-1A | - Brushless Motor System | - 3.54 in. sq. | - 120 W (1/6 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 5 :1 | - Equipped | - 0.6 ~ 600 | - 16.80 | - |
BX5120C-10 / OPX-1A | - Brushless Motor System | - 3.54 in. sq. | - 120 W (1/6 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 10 :1 | - Not Equipped | - 0.3 ~ 300 | - 33 | - |
BX5120CM-10 / OPX-1A | - Brushless Motor System | - 3.54 in. sq. | - 120 W (1/6 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 10 :1 | - Equipped | - 0.3 ~ 300 | - 33 | - |
BX5120C-15 / OPX-1A | - Brushless Motor System | - 3.54 in. sq. | - 120 W (1/6 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 15 :1 | - Not Equipped | - 0.2 ~ 200 | - 50 | - |
BX5120CM-15 / OPX-1A | - Brushless Motor System | - 3.54 in. sq. | - 120 W (1/6 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 15 :1 | - Equipped | - 0.2 ~ 200 | - 50 | - |
BX5120C-20 / OPX-1A | - Brushless Motor System | - 3.54 in. sq. | - 120 W (1/6 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 20 :1 | - Not Equipped | - 0.15 ~ 150 | - 67 | - |
BX5120CM-20 / OPX-1A | - Brushless Motor System | - 3.54 in. sq. | - 120 W (1/6 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 20 :1 | - Equipped | - 0.15 ~ 150 | - 67 | - |
BX5120C-30 / OPX-1A | - Brushless Motor System | - 3.54 in. sq. | - 120 W (1/6 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 30 :1 | - Not Equipped | - 0.1 ~ 100 | - 95 | - |
BX5120CM-30 / OPX-1A | - Brushless Motor System | - 3.54 in. sq. | - 120 W (1/6 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 30 :1 | - Equipped | - 0.1 ~ 100 | - 95 | - |
BX5120C-50 / OPX-1A | - Brushless Motor System | - 3.54 in. sq. | - 120 W (1/6 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 50 :1 | - Not Equipped | - 0.06 ~ 60 | - 159 | - |
BX5120CM-50 / OPX-1A | - Brushless Motor System | - 3.54 in. sq. | - 120 W (1/6 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 50 :1 | - Equipped | - 0.06 ~ 60 | - 159 | - |
BX5120C-100 / OPX-1A | - Brushless Motor System | - 3.54 in. sq. | - 120 W (1/6 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 100 :1 | - Not Equipped | - 0.03 ~ 30 | - 260 | - |
BX5120CM-100 / OPX-1A | - Brushless Motor System | - 3.54 in. sq. | - 120 W (1/6 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 100 :1 | - Equipped | - 0.03 ~ 30 | - 260 | - |
BX5120C-200 / OPX-1A | - Brushless Motor System | - 3.54 in. sq. | - 120 W (1/6 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 200 :1 | - Not Equipped | - 0.015 ~ 15 | - 260 | - |
BX5120CM-200 / OPX-1A | - Brushless Motor System | - 3.54 in. sq. | - 120 W (1/6 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 200 :1 | - Equipped | - 0.015 ~ 15 | - 260 | - |
BX6200A-5 / OPX-1A | - Brushless Motor System | - 4.09 in. sq. | - 200 W (1/4 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 5 :1 | - Not Equipped | - 0.6 ~ 600 | - 23 | - |
BX6200AM-5 / OPX-1A | - Brushless Motor System | - 4.09 in. sq. | - 200 W (1/4 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 5 :1 | - Equipped | - 0.6 ~ 600 | - 23 | - |
BX6200A-10 / OPX-1A | - Brushless Motor System | - 4.09 in. sq. | - 200 W (1/4 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 10 :1 | - Not Equipped | - 0.3 ~ 300 | - 46 | - |
BX6200AM-10 / OPX-1A | - Brushless Motor System | - 4.09 in. sq. | - 200 W (1/4 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 10 :1 | - Equipped | - 0.3 ~ 300 | - 46 | - |
BX6200A-15 / OPX-1A | - Brushless Motor System | - 4.09 in. sq. | - 200 W (1/4 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 15 :1 | - Not Equipped | - 0.2 ~ 200 | - 69 | - |
BX6200AM-15 / OPX-1A | - Brushless Motor System | - 4.09 in. sq. | - 200 W (1/4 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 15 :1 | - Equipped | - 0.2 ~ 200 | - 69 | - |
BX6200A-20 / OPX-1A | - Brushless Motor System | - 4.09 in. sq. | - 200 W (1/4 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 20 :1 | - Not Equipped | - 0.15 ~ 150 | - 83 | - |
BX6200AM-20 / OPX-1A | - Brushless Motor System | - 4.09 in. sq. | - 200 W (1/4 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 20 :1 | - Equipped | - 0.15 ~ 150 | - 83 | - |
BX6200A-30 / OPX-1A | - Brushless Motor System | - 4.09 in. sq. | - 200 W (1/4 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 30 :1 | - Not Equipped | - 0.1 ~ 100 | - 125 | - |
BX6200AM-30 / OPX-1A | - Brushless Motor System | - 4.09 in. sq. | - 200 W (1/4 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 30 :1 | - Equipped | - 0.1 ~ 100 | - 125 | - |