ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Item Name |
Motor Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Electromagnetic Brake |
Variable Speed Range (r/min) |
Rated Torque (lb-in) |
List Price |
---|---|---|---|---|---|---|---|---|---|---|
BX230CM-10 | - Brushless Speed Control System | - 2.36 in. sq. | - 30 W (1/25 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 10 :1 | - Equipped | - 3 ~ 300 | - 8.4 | - |
BX230CM-15 | - Brushless Speed Control System | - 2.36 in. sq. | - 30 W (1/25 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 15 :1 | - Equipped | - 2 ~ 200 | - 12.50 | - |
BX230CM-20 | - Brushless Speed Control System | - 2.36 in. sq. | - 30 W (1/25 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 20 :1 | - Equipped | - 1.5 ~ 150 | - 16.80 | - |
BX230CM-30 | - Brushless Speed Control System | - 2.36 in. sq. | - 30 W (1/25 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 30 :1 | - Equipped | - 1 ~ 100 | - 23 | - |
BX230CM-50 | - Brushless Speed Control System | - 2.36 in. sq. | - 30 W (1/25 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 50 :1 | - Equipped | - 0.6 ~ 60 | - 39 | - |
BX230CM-100 | - Brushless Speed Control System | - 2.36 in. sq. | - 30 W (1/25 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 100 :1 | - Equipped | - 0.3 ~ 30 | - 53 | - |
BX230CM-200 | - Brushless Speed Control System | - 2.36 in. sq. | - 30 W (1/25 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 200 :1 | - Equipped | - 0.15 ~ 15 | - 53 | - |
BX460A-5 | - Brushless Speed Control System | - 3.15 in. sq. | - 60 W (1/12 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 5 :1 | - Not Equipped | - 6 ~ 600 | - 8.4 | - |
BX460A-10 | - Brushless Speed Control System | - 3.15 in. sq. | - 60 W (1/12 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 10 :1 | - Not Equipped | - 3 ~ 300 | - 16.80 | - |
BX460A-15 | - Brushless Speed Control System | - 3.15 in. sq. | - 60 W (1/12 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 15 :1 | - Not Equipped | - 2 ~ 200 | - 24 | - |
BX460A-20 | - Brushless Speed Control System | - 3.15 in. sq. | - 60 W (1/12 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 20 :1 | - Not Equipped | - 1.5 ~ 150 | - 33 | - |
BX460A-30 | - Brushless Speed Control System | - 3.15 in. sq. | - 60 W (1/12 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 30 :1 | - Not Equipped | - 1 ~ 100 | - 47 | - |
BX460A-50 | - Brushless Speed Control System | - 3.15 in. sq. | - 60 W (1/12 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 50 :1 | - Not Equipped | - 0.6 ~ 60 | - 79 | - |
BX460A-100 | - Brushless Speed Control System | - 3.15 in. sq. | - 60 W (1/12 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 100 :1 | - Not Equipped | - 0.3 ~ 30 | - 141 | - |
BX460A-200 | - Brushless Speed Control System | - 3.15 in. sq. | - 60 W (1/12 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 200 :1 | - Not Equipped | - 0.15 ~ 15 | - 141 | - |
BX460AM-5 | - Brushless Speed Control System | - 3.15 in. sq. | - 60 W (1/12 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 5 :1 | - Equipped | - 6 ~ 600 | - 8.4 | - |
BX460AM-10 | - Brushless Speed Control System | - 3.15 in. sq. | - 60 W (1/12 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 10 :1 | - Equipped | - 3 ~ 300 | - 16.80 | - |
BX460AM-15 | - Brushless Speed Control System | - 3.15 in. sq. | - 60 W (1/12 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 15 :1 | - Equipped | - 2 ~ 200 | - 24 | - |
BX460AM-20 | - Brushless Speed Control System | - 3.15 in. sq. | - 60 W (1/12 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 20 :1 | - Equipped | - 1.5 ~ 150 | - 33 | - |
BX460AM-30 | - Brushless Speed Control System | - 3.15 in. sq. | - 60 W (1/12 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 30 :1 | - Equipped | - 1 ~ 100 | - 47 | - |
BX460AM-50 | - Brushless Speed Control System | - 3.15 in. sq. | - 60 W (1/12 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 50 :1 | - Equipped | - 0.6 ~ 60 | - 79 | - |
BX460AM-100 | - Brushless Speed Control System | - 3.15 in. sq. | - 60 W (1/12 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 100 :1 | - Equipped | - 0.3 ~ 30 | - 141 | - |
BX460AM-200 | - Brushless Speed Control System | - 3.15 in. sq. | - 60 W (1/12 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 200 :1 | - Equipped | - 0.15 ~ 15 | - 141 | - |
BX460C-5 | - Brushless Speed Control System | - 3.15 in. sq. | - 60 W (1/12 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 5 :1 | - Not Equipped | - 6 ~ 600 | - 8.4 | - |
BX460C-10 | - Brushless Speed Control System | - 3.15 in. sq. | - 60 W (1/12 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 10 :1 | - Not Equipped | - 3 ~ 300 | - 16.80 | - |