Rated Torque (lb-in) |
List Price |
---|---|---|---|---|---|---|---|---|---|---|
BX230CM-200 / OPX-1A | - Brushless Motor System | - 2.36 in. sq. | - 30 W (1/25 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 200 :1 | - Equipped | - 0.015 ~ 15 | - 53 | - |
BX460A-5 / OPX-1A | - Brushless Motor System | - 3.15 in. sq. | - 60 W (1/12 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 5 :1 | - Not Equipped | - 0.6 ~ 600 | - 8.4 | - |
BX460A-10 / OPX-1A | - Brushless Motor System | - 3.15 in. sq. | - 60 W (1/12 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 10 :1 | - Not Equipped | - 0.3 ~ 300 | - 16.80 | - |
BX460A-15 / OPX-1A | - Brushless Motor System | - 3.15 in. sq. | - 60 W (1/12 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 15 :1 | - Not Equipped | - 0.2 ~ 200 | - 24 | - |
BX460A-20 / OPX-1A | - Brushless Motor System | - 3.15 in. sq. | - 60 W (1/12 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 20 :1 | - Not Equipped | - 0.15 ~ 150 | - 33 | - |
BX460A-30 / OPX-1A | - Brushless Motor System | - 3.15 in. sq. | - 60 W (1/12 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 30 :1 | - Not Equipped | - 0.1 ~ 100 | - 47 | - |
BX460A-50 / OPX-1A | - Brushless Motor System | - 3.15 in. sq. | - 60 W (1/12 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 50 :1 | - Not Equipped | - 0.06 ~ 60 | - 79 | - |
BX460A-100 / OPX-1A | - Brushless Motor System | - 3.15 in. sq. | - 60 W (1/12 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 100 :1 | - Not Equipped | - 0.03 ~ 30 | - 141 | - |
BX460A-200 / OPX-1A | - Brushless Motor System | - 3.15 in. sq. | - 60 W (1/12 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 200 :1 | - Not Equipped | - 0.015 ~ 15 | - 141 | - |
BX460AM-5 / OPX-1A | - Brushless Motor System | - 3.15 in. sq. | - 60 W (1/12 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 5 :1 | - Equipped | - 0.6 ~ 600 | - 8.4 | - |
BX460AM-10 / OPX-1A | - Brushless Motor System | - 3.15 in. sq. | - 60 W (1/12 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 10 :1 | - Equipped | - 0.3 ~ 300 | - 16.80 | - |
BX460AM-15 / OPX-1A | - Brushless Motor System | - 3.15 in. sq. | - 60 W (1/12 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 15 :1 | - Equipped | - 0.2 ~ 200 | - 24 | - |
BX460AM-20 / OPX-1A | - Brushless Motor System | - 3.15 in. sq. | - 60 W (1/12 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 20 :1 | - Equipped | - 0.15 ~ 150 | - 33 | - |
BX460AM-30 / OPX-1A | - Brushless Motor System | - 3.15 in. sq. | - 60 W (1/12 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 30 :1 | - Equipped | - 0.1 ~ 100 | - 47 | - |
BX460AM-50 / OPX-1A | - Brushless Motor System | - 3.15 in. sq. | - 60 W (1/12 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 50 :1 | - Equipped | - 0.06 ~ 60 | - 79 | - |
BX460AM-100 / OPX-1A | - Brushless Motor System | - 3.15 in. sq. | - 60 W (1/12 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 100 :1 | - Equipped | - 0.03 ~ 30 | - 141 | - |
BX460AM-200 / OPX-1A | - Brushless Motor System | - 3.15 in. sq. | - 60 W (1/12 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 200 :1 | - Equipped | - 0.015 ~ 15 | - 141 | - |
BX460C-5 / OPX-1A | - Brushless Motor System | - 3.15 in. sq. | - 60 W (1/12 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 5 :1 | - Not Equipped | - 0.6 ~ 600 | - 8.4 | - |
BX460C-10 / OPX-1A | - Brushless Motor System | - 3.15 in. sq. | - 60 W (1/12 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 10 :1 | - Not Equipped | - 0.3 ~ 300 | - 16.80 | - |
BX460C-15 / OPX-1A | - Brushless Motor System | - 3.15 in. sq. | - 60 W (1/12 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 15 :1 | - Not Equipped | - 0.2 ~ 200 | - 24 | - |
BX460C-20 / OPX-1A | - Brushless Motor System | - 3.15 in. sq. | - 60 W (1/12 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 20 :1 | - Not Equipped | - 0.15 ~ 150 | - 33 | - |
BX460C-30 / OPX-1A | - Brushless Motor System | - 3.15 in. sq. | - 60 W (1/12 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 30 :1 | - Not Equipped | - 0.1 ~ 100 | - 47 | - |
BX460C-50 / OPX-1A | - Brushless Motor System | - 3.15 in. sq. | - 60 W (1/12 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 50 :1 | - Not Equipped | - 0.06 ~ 60 | - 79 | - |
BX460C-100 / OPX-1A | - Brushless Motor System | - 3.15 in. sq. | - 60 W (1/12 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 100 :1 | - Not Equipped | - 0.03 ~ 30 | - 141 | - |
BX460C-200 / OPX-1A | - Brushless Motor System | - 3.15 in. sq. | - 60 W (1/12 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 200 :1 | - Not Equipped | - 0.015 ~ 15 | - 141 | - |