Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
BX_top.jpg
The BX Series brushless speed control system offers high performance and simple operation from a compact driver and motor. Combined with the optional OPX-1A control module, the BX Series can also provide excellent position control and torque control capabilities.
  • AC input
  • Frame sizes from 2.36 in to 4.33 in
  • Output power from 1/25 HP (30 W) to 1/2 HP (400 W)
  • Rated torque from 0.88 lb-in to 610 lb-in
  • Variable speed ranges from 0.015 ~ 15 r/min to 3 ~ 3000 r/min
« 6 7 8 9 10 »  

Item #

Item Name

Motor Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Electromagnetic Brake

Variable Speed Range (r/min)

Rated Torque (lb-in)

List Price

BX5120CM-5 / OPX-1A - Brushless Motor System - 3.54 in. sq. - 120 W (1/6 HP) - Single-Phase/Three-Phase 200-230 VAC - Parallel Shaft Gearhead - 5 :1 - Equipped - 0.6 ~ 600 - 16.80 -
BX5120C-10 / OPX-1A - Brushless Motor System - 3.54 in. sq. - 120 W (1/6 HP) - Single-Phase/Three-Phase 200-230 VAC - Parallel Shaft Gearhead - 10 :1 - Not Equipped - 0.3 ~ 300 - 33 -
BX5120CM-10 / OPX-1A - Brushless Motor System - 3.54 in. sq. - 120 W (1/6 HP) - Single-Phase/Three-Phase 200-230 VAC - Parallel Shaft Gearhead - 10 :1 - Equipped - 0.3 ~ 300 - 33 -
BX5120C-15 / OPX-1A - Brushless Motor System - 3.54 in. sq. - 120 W (1/6 HP) - Single-Phase/Three-Phase 200-230 VAC - Parallel Shaft Gearhead - 15 :1 - Not Equipped - 0.2 ~ 200 - 50 -
BX5120CM-15 / OPX-1A - Brushless Motor System - 3.54 in. sq. - 120 W (1/6 HP) - Single-Phase/Three-Phase 200-230 VAC - Parallel Shaft Gearhead - 15 :1 - Equipped - 0.2 ~ 200 - 50 -
BX5120C-20 / OPX-1A - Brushless Motor System - 3.54 in. sq. - 120 W (1/6 HP) - Single-Phase/Three-Phase 200-230 VAC - Parallel Shaft Gearhead - 20 :1 - Not Equipped - 0.15 ~ 150 - 67 -
BX5120CM-20 / OPX-1A - Brushless Motor System - 3.54 in. sq. - 120 W (1/6 HP) - Single-Phase/Three-Phase 200-230 VAC - Parallel Shaft Gearhead - 20 :1 - Equipped - 0.15 ~ 150 - 67 -
BX5120C-30 / OPX-1A - Brushless Motor System - 3.54 in. sq. - 120 W (1/6 HP) - Single-Phase/Three-Phase 200-230 VAC - Parallel Shaft Gearhead - 30 :1 - Not Equipped - 0.1 ~ 100 - 95 -
BX5120CM-30 / OPX-1A - Brushless Motor System - 3.54 in. sq. - 120 W (1/6 HP) - Single-Phase/Three-Phase 200-230 VAC - Parallel Shaft Gearhead - 30 :1 - Equipped - 0.1 ~ 100 - 95 -
BX5120C-50 / OPX-1A - Brushless Motor System - 3.54 in. sq. - 120 W (1/6 HP) - Single-Phase/Three-Phase 200-230 VAC - Parallel Shaft Gearhead - 50 :1 - Not Equipped - 0.06 ~ 60 - 159 -
BX5120CM-50 / OPX-1A - Brushless Motor System - 3.54 in. sq. - 120 W (1/6 HP) - Single-Phase/Three-Phase 200-230 VAC - Parallel Shaft Gearhead - 50 :1 - Equipped - 0.06 ~ 60 - 159 -
BX5120C-100 / OPX-1A - Brushless Motor System - 3.54 in. sq. - 120 W (1/6 HP) - Single-Phase/Three-Phase 200-230 VAC - Parallel Shaft Gearhead - 100 :1 - Not Equipped - 0.03 ~ 30 - 260 -
BX5120CM-100 / OPX-1A - Brushless Motor System - 3.54 in. sq. - 120 W (1/6 HP) - Single-Phase/Three-Phase 200-230 VAC - Parallel Shaft Gearhead - 100 :1 - Equipped - 0.03 ~ 30 - 260 -
BX5120C-200 / OPX-1A - Brushless Motor System - 3.54 in. sq. - 120 W (1/6 HP) - Single-Phase/Three-Phase 200-230 VAC - Parallel Shaft Gearhead - 200 :1 - Not Equipped - 0.015 ~ 15 - 260 -
BX5120CM-200 / OPX-1A - Brushless Motor System - 3.54 in. sq. - 120 W (1/6 HP) - Single-Phase/Three-Phase 200-230 VAC - Parallel Shaft Gearhead - 200 :1 - Equipped - 0.015 ~ 15 - 260 -
BX6200A-5 / OPX-1A - Brushless Motor System - 4.09 in. sq. - 200 W (1/4 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 5 :1 - Not Equipped - 0.6 ~ 600 - 23 -
BX6200AM-5 / OPX-1A - Brushless Motor System - 4.09 in. sq. - 200 W (1/4 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 5 :1 - Equipped - 0.6 ~ 600 - 23 -
BX6200A-10 / OPX-1A - Brushless Motor System - 4.09 in. sq. - 200 W (1/4 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 10 :1 - Not Equipped - 0.3 ~ 300 - 46 -
BX6200AM-10 / OPX-1A - Brushless Motor System - 4.09 in. sq. - 200 W (1/4 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 10 :1 - Equipped - 0.3 ~ 300 - 46 -
BX6200A-15 / OPX-1A - Brushless Motor System - 4.09 in. sq. - 200 W (1/4 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 15 :1 - Not Equipped - 0.2 ~ 200 - 69 -
BX6200AM-15 / OPX-1A - Brushless Motor System - 4.09 in. sq. - 200 W (1/4 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 15 :1 - Equipped - 0.2 ~ 200 - 69 -
BX6200A-20 / OPX-1A - Brushless Motor System - 4.09 in. sq. - 200 W (1/4 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 20 :1 - Not Equipped - 0.15 ~ 150 - 83 -
BX6200AM-20 / OPX-1A - Brushless Motor System - 4.09 in. sq. - 200 W (1/4 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 20 :1 - Equipped - 0.15 ~ 150 - 83 -
BX6200A-30 / OPX-1A - Brushless Motor System - 4.09 in. sq. - 200 W (1/4 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 30 :1 - Not Equipped - 0.1 ~ 100 - 125 -
BX6200AM-30 / OPX-1A - Brushless Motor System - 4.09 in. sq. - 200 W (1/4 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 30 :1 - Equipped - 0.1 ~ 100 - 125 -
« 6 7 8 9 10 »