ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Item Name |
Motor Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Electromagnetic Brake |
Variable Speed Range (r/min) |
Rated Torque (lb-in) |
List Price |
---|---|---|---|---|---|---|---|---|---|---|
BX6400SM-10 / OPX-1A | - Brushless Motor System | - 4.09 in. sq. | - 400 W (1/2 HP) | - Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 10 :1 | - Equipped | - 0.3 ~ 300 | - 92 | - |
BX6400S-15 / OPX-1A | - Brushless Motor System | - 4.09 in. sq. | - 400 W (1/2 HP) | - Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 15 :1 | - Not Equipped | - 0.2 ~ 200 | - 138 | - |
BX6400SM-15 / OPX-1A | - Brushless Motor System | - 4.09 in. sq. | - 400 W (1/2 HP) | - Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 15 :1 | - Equipped | - 0.2 ~ 200 | - 138 | - |
BX6400S-20 / OPX-1A | - Brushless Motor System | - 4.09 in. sq. | - 400 W (1/2 HP) | - Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 20 :1 | - Not Equipped | - 0.15 ~ 150 | - 167 | - |
BX6400SM-20 / OPX-1A | - Brushless Motor System | - 4.09 in. sq. | - 400 W (1/2 HP) | - Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 20 :1 | - Equipped | - 0.15 ~ 150 | - 167 | - |
BX6400S-30 / OPX-1A | - Brushless Motor System | - 4.09 in. sq. | - 400 W (1/2 HP) | - Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 30 :1 | - Not Equipped | - 0.1 ~ 100 | - 250 | - |
BX6400SM-30 / OPX-1A | - Brushless Motor System | - 4.09 in. sq. | - 400 W (1/2 HP) | - Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 30 :1 | - Equipped | - 0.1 ~ 100 | - 250 | - |
BX6400S-50 / OPX-1A | - Brushless Motor System | - 4.09 in. sq. | - 400 W (1/2 HP) | - Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 50 :1 | - Not Equipped | - 0.06 ~ 60 | - 350 | - |
BX6400SM-50 / OPX-1A | - Brushless Motor System | - 4.09 in. sq. | - 400 W (1/2 HP) | - Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 50 :1 | - Equipped | - 0.06 ~ 60 | - 350 | - |
BX6400S-100 / OPX-1A | - Brushless Motor System | - 4.09 in. sq. | - 400 W (1/2 HP) | - Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 100 :1 | - Not Equipped | - 0.03 ~ 30 | - 350 | - |
BX6400SM-100 / OPX-1A | - Brushless Motor System | - 4.09 in. sq. | - 400 W (1/2 HP) | - Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 100 :1 | - Equipped | - 0.03 ~ 30 | - 350 | - |
BX6400S-200 / OPX-1A | - Brushless Motor System | - 4.09 in. sq. | - 400 W (1/2 HP) | - Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 200 :1 | - Not Equipped | - 0.015 ~ 15 | - 350 | - |
BX6400SM-200 / OPX-1A | - Brushless Motor System | - 4.09 in. sq. | - 400 W (1/2 HP) | - Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 200 :1 | - Equipped | - 0.015 ~ 15 | - 350 | - |