Rated Torque (lb-in) |
List Price |
---|---|---|---|---|---|---|---|---|---|---|
BX6200CM-100 | - Brushless Speed Control System | - 4.09 in. sq. | - 200 W (1/4 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 100 :1 | - Equipped | - 0.3 ~ 30 | - 350 | - |
BX6200C-200 | - Brushless Speed Control System | - 4.09 in. sq. | - 200 W (1/4 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 200 :1 | - Not Equipped | - 0.15 ~ 15 | - 350 | - |
BX6200CM-200 | - Brushless Speed Control System | - 4.09 in. sq. | - 200 W (1/4 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 200 :1 | - Equipped | - 0.15 ~ 15 | - 350 | - |
BX6400S-5 | - Brushless Speed Control System | - 4.09 in. sq. | - 400 W (1/2 HP) | - Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 5 :1 | - Not Equipped | - 6 ~ 600 | - 46 | - |
BX6400SM-5 | - Brushless Speed Control System | - 4.09 in. sq. | - 400 W (1/2 HP) | - Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 5 :1 | - Equipped | - 6 ~ 600 | - 46 | - |
BX6400S-10 | - Brushless Speed Control System | - 4.09 in. sq. | - 400 W (1/2 HP) | - Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 10 :1 | - Not Equipped | - 3 ~ 300 | - 92 | - |
BX6400SM-10 | - Brushless Speed Control System | - 4.09 in. sq. | - 400 W (1/2 HP) | - Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 10 :1 | - Equipped | - 3 ~ 300 | - 92 | - |
BX6400S-15 | - Brushless Speed Control System | - 4.09 in. sq. | - 400 W (1/2 HP) | - Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 15 :1 | - Not Equipped | - 2 ~ 200 | - 138 | - |
BX6400SM-15 | - Brushless Speed Control System | - 4.09 in. sq. | - 400 W (1/2 HP) | - Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 15 :1 | - Equipped | - 2 ~ 200 | - 138 | - |
BX6400S-20 | - Brushless Speed Control System | - 4.09 in. sq. | - 400 W (1/2 HP) | - Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 20 :1 | - Not Equipped | - 1.5 ~ 150 | - 167 | - |
BX6400SM-20 | - Brushless Speed Control System | - 4.09 in. sq. | - 400 W (1/2 HP) | - Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 20 :1 | - Equipped | - 1.5 ~ 150 | - 167 | - |
BX6400S-30 | - Brushless Speed Control System | - 4.09 in. sq. | - 400 W (1/2 HP) | - Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 30 :1 | - Not Equipped | - 1 ~ 100 | - 250 | - |
BX6400SM-30 | - Brushless Speed Control System | - 4.09 in. sq. | - 400 W (1/2 HP) | - Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 30 :1 | - Equipped | - 1 ~ 100 | - 250 | - |
BX6400S-50 | - Brushless Speed Control System | - 4.09 in. sq. | - 400 W (1/2 HP) | - Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 50 :1 | - Not Equipped | - 0.6 ~ 60 | - 350 | - |
BX6400SM-50 | - Brushless Speed Control System | - 4.09 in. sq. | - 400 W (1/2 HP) | - Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 50 :1 | - Equipped | - 0.6 ~ 60 | - 350 | - |
BX6400S-100 | - Brushless Speed Control System | - 4.09 in. sq. | - 400 W (1/2 HP) | - Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 100 :1 | - Not Equipped | - 0.3 ~ 30 | - 350 | - |
BX6400SM-100 | - Brushless Speed Control System | - 4.09 in. sq. | - 400 W (1/2 HP) | - Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 100 :1 | - Equipped | - 0.3 ~ 30 | - 350 | - |
BX6400S-200 | - Brushless Speed Control System | - 4.09 in. sq. | - 400 W (1/2 HP) | - Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 200 :1 | - Not Equipped | - 0.15 ~ 15 | - 350 | - |
BX6400SM-200 | - Brushless Speed Control System | - 4.09 in. sq. | - 400 W (1/2 HP) | - Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 200 :1 | - Equipped | - 0.15 ~ 15 | - 350 | - |
BX230A-5 / OPX-1A | - Brushless Motor System | - 2.36 in. sq. | - 30 W (1/25 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 5 :1 | - Not Equipped | - 0.6 ~ 600 | - 4.10 | - |
BX230A-10 / OPX-1A | - Brushless Motor System | - 2.36 in. sq. | - 30 W (1/25 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 10 :1 | - Not Equipped | - 0.3 ~ 300 | - 8.4 | - |
BX230A-15 / OPX-1A | - Brushless Motor System | - 2.36 in. sq. | - 30 W (1/25 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 15 :1 | - Not Equipped | - 0.2 ~ 200 | - 12.50 | - |
BX230A-20 / OPX-1A | - Brushless Motor System | - 2.36 in. sq. | - 30 W (1/25 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 20 :1 | - Not Equipped | - 0.15 ~ 150 | - 16.80 | - |
BX230A-30 / OPX-1A | - Brushless Motor System | - 2.36 in. sq. | - 30 W (1/25 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 30 :1 | - Not Equipped | - 0.1 ~ 100 | - 23 | - |
BX230A-50 / OPX-1A | - Brushless Motor System | - 2.36 in. sq. | - 30 W (1/25 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 50 :1 | - Not Equipped | - 0.06 ~ 60 | - 39 | - |