ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Item Name |
Motor Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Electromagnetic Brake |
Variable Speed Range (r/min) |
Rated Torque (lb-in) |
List Price |
---|---|---|---|---|---|---|---|---|---|---|
BX230A-100 / OPX-1A | - Brushless Motor System | - 2.36 in. sq. | - 30 W (1/25 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 100 :1 | - Not Equipped | - 0.03 ~ 30 | - 53 | - |
BX230A-200 / OPX-1A | - Brushless Motor System | - 2.36 in. sq. | - 30 W (1/25 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 200 :1 | - Not Equipped | - 0.015 ~ 15 | - 53 | - |
BX230AM-5 / OPX-1A | - Brushless Motor System | - 2.36 in. sq. | - 30 W (1/25 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 5 :1 | - Equipped | - 0.6 ~ 600 | - 4.10 | - |
BX230AM-10 / OPX-1A | - Brushless Motor System | - 2.36 in. sq. | - 30 W (1/25 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 10 :1 | - Equipped | - 0.3 ~ 300 | - 8.4 | - |
BX230AM-15 / OPX-1A | - Brushless Motor System | - 2.36 in. sq. | - 30 W (1/25 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 15 :1 | - Equipped | - 0.2 ~ 200 | - 12.50 | - |
BX230AM-20 / OPX-1A | - Brushless Motor System | - 2.36 in. sq. | - 30 W (1/25 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 20 :1 | - Equipped | - 0.15 ~ 150 | - 16.80 | - |
BX230AM-30 / OPX-1A | - Brushless Motor System | - 2.36 in. sq. | - 30 W (1/25 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 30 :1 | - Equipped | - 0.1 ~ 100 | - 23 | - |
BX230AM-50 / OPX-1A | - Brushless Motor System | - 2.36 in. sq. | - 30 W (1/25 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 50 :1 | - Equipped | - 0.06 ~ 60 | - 39 | - |
BX230AM-100 / OPX-1A | - Brushless Motor System | - 2.36 in. sq. | - 30 W (1/25 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 100 :1 | - Equipped | - 0.03 ~ 30 | - 53 | - |
BX230AM-200 / OPX-1A | - Brushless Motor System | - 2.36 in. sq. | - 30 W (1/25 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 200 :1 | - Equipped | - 0.015 ~ 15 | - 53 | - |
BX230C-5 / OPX-1A | - Brushless Motor System | - 2.36 in. sq. | - 30 W (1/25 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 5 :1 | - Not Equipped | - 0.6 ~ 600 | - 4.10 | - |
BX230C-10 / OPX-1A | - Brushless Motor System | - 2.36 in. sq. | - 30 W (1/25 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 10 :1 | - Not Equipped | - 0.3 ~ 300 | - 8.4 | - |
BX230C-15 / OPX-1A | - Brushless Motor System | - 2.36 in. sq. | - 30 W (1/25 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 15 :1 | - Not Equipped | - 0.2 ~ 200 | - 12.50 | - |
BX230C-20 / OPX-1A | - Brushless Motor System | - 2.36 in. sq. | - 30 W (1/25 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 20 :1 | - Not Equipped | - 0.15 ~ 150 | - 16.80 | - |
BX230C-30 / OPX-1A | - Brushless Motor System | - 2.36 in. sq. | - 30 W (1/25 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 30 :1 | - Not Equipped | - 0.1 ~ 100 | - 23 | - |
BX230C-50 / OPX-1A | - Brushless Motor System | - 2.36 in. sq. | - 30 W (1/25 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 50 :1 | - Not Equipped | - 0.06 ~ 60 | - 39 | - |
BX230C-100 / OPX-1A | - Brushless Motor System | - 2.36 in. sq. | - 30 W (1/25 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 100 :1 | - Not Equipped | - 0.03 ~ 30 | - 53 | - |
BX230C-200 / OPX-1A | - Brushless Motor System | - 2.36 in. sq. | - 30 W (1/25 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 200 :1 | - Not Equipped | - 0.015 ~ 15 | - 53 | - |
BX230CM-5 / OPX-1A | - Brushless Motor System | - 2.36 in. sq. | - 30 W (1/25 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 5 :1 | - Equipped | - 0.6 ~ 600 | - 4.10 | - |
BX230CM-10 / OPX-1A | - Brushless Motor System | - 2.36 in. sq. | - 30 W (1/25 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 10 :1 | - Equipped | - 0.3 ~ 300 | - 8.4 | - |
BX230CM-15 / OPX-1A | - Brushless Motor System | - 2.36 in. sq. | - 30 W (1/25 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 15 :1 | - Equipped | - 0.2 ~ 200 | - 12.50 | - |
BX230CM-20 / OPX-1A | - Brushless Motor System | - 2.36 in. sq. | - 30 W (1/25 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 20 :1 | - Equipped | - 0.15 ~ 150 | - 16.80 | - |
BX230CM-30 / OPX-1A | - Brushless Motor System | - 2.36 in. sq. | - 30 W (1/25 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 30 :1 | - Equipped | - 0.1 ~ 100 | - 23 | - |
BX230CM-50 / OPX-1A | - Brushless Motor System | - 2.36 in. sq. | - 30 W (1/25 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 50 :1 | - Equipped | - 0.06 ~ 60 | - 39 | - |
BX230CM-100 / OPX-1A | - Brushless Motor System | - 2.36 in. sq. | - 30 W (1/25 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 100 :1 | - Equipped | - 0.03 ~ 30 | - 53 | - |