List Price |
---|---|---|---|---|---|---|---|---|
BLU440A-15 | - 3.15 in. | - 40 W (1/19 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 23 lb-in | - 6.7 ~ 133.3 | - |
BLU440A-20 | - 3.15 in. | - 40 W (1/19 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 20 :1 | - 31 lb-in | - 5 ~ 100 | - |
BLU440A-30 | - 3.15 in. | - 40 W (1/19 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 46 lb-in | - 3.3 ~ 66.7 | - |
BLU440A-50 | - 3.15 in. | - 40 W (1/19 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 76 lb-in | - 2 ~ 40 | - |
BLU440A-100 | - 3.15 in. | - 40 W (1/19 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 141 lb-in | - 1 ~ 20 | - |
BLU440A-200 | - 3.15 in. | - 40 W (1/19 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 200 :1 | - 141 lb-in | - .5 ~ 10 | - |
BLU440C-5 | - 3.15 in. | - 40 W (1/19 HP) | - Single-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 7.9 lb-in | - 20 ~ 400 | - |
BLU440C-10 | - 3.15 in. | - 40 W (1/19 HP) | - Single-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 10 :1 | - 15.9 lb-in | - 10 ~ 200 | - |
BLU440C-15 | - 3.15 in. | - 40 W (1/19 HP) | - Single-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 23 lb-in | - 6.7 ~ 133.3 | - |
BLU440C-20 | - 3.15 in. | - 40 W (1/19 HP) | - Single-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 20 :1 | - 31 lb-in | - 5 ~ 100 | - |
BLU440C-30 | - 3.15 in. | - 40 W (1/19 HP) | - Single-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 46 lb-in | - 3.3 ~ 66.7 | - |
BLU440C-50 | - 3.15 in. | - 40 W (1/19 HP) | - Single-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 76 lb-in | - 2 ~ 40 | - |
BLU440C-100 | - 3.15 in. | - 40 W (1/19 HP) | - Single-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 141 lb-in | - 1 ~ 20 | - |
BLU440C-200 | - 3.15 in. | - 40 W (1/19 HP) | - Single-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 200 :1 | - 141 lb-in | - .5 ~ 10 | - |
BLU440S-5 | - 3.15 in. | - 40 W (1/19 HP) | - Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 7.9 lb-in | - 20 ~ 400 | - |
BLU440S-10 | - 3.15 in. | - 40 W (1/19 HP) | - Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 10 :1 | - 15.9 lb-in | - 10 ~ 200 | - |
BLU440S-15 | - 3.15 in. | - 40 W (1/19 HP) | - Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 23 lb-in | - 6.7 ~ 133.3 | - |
BLU440S-20 | - 3.15 in. | - 40 W (1/19 HP) | - Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 20 :1 | - 31 lb-in | - 5 ~ 100 | - |
BLU440S-30 | - 3.15 in. | - 40 W (1/19 HP) | - Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 46 lb-in | - 3.3 ~ 66.7 | - |
BLU440S-50 | - 3.15 in. | - 40 W (1/19 HP) | - Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 76 lb-in | - 2 ~ 40 | - |
BLU440S-100 | - 3.15 in. | - 40 W (1/19 HP) | - Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 141 lb-in | - 1 ~ 20 | - |
BLU440S-200 | - 3.15 in. | - 40 W (1/19 HP) | - Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 200 :1 | - 141 lb-in | - .5 ~ 10 | - |
BLU440A-5FR | - 3.15 in. | - 40 W (1/19 HP) | - Single-Phase 100-115 VAC | - Hollow Shaft Flat Gearhead | - 5 :1 | - 7.5 lb-in | - 20 ~ 400 | - |
BLU440A-10FR | - 3.15 in. | - 40 W (1/19 HP) | - Single-Phase 100-115 VAC | - Hollow Shaft Flat Gearhead | - 10 :1 | - 15 lb-in | - 10 ~ 200 | - |
BLU440A-15FR | - 3.15 in. | - 40 W (1/19 HP) | - Single-Phase 100-115 VAC | - Hollow Shaft Flat Gearhead | - 15 :1 | - 23 lb-in | - 6.7 ~ 133.3 | - |