Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
BLU Series
The BLU Series consists of models with an output rating of 20,40 or 90 W, all combining an energy-saving, slim, compact brushless motor with panel-installation type driver. Choose a parallel shaft gearhead, or a hollow shaft flat gearhead that saves installation space on your equipment.
  • AC Input
  • Frame sizes from 2.36 in.to 3.54 in.
  • Output power from 20 W (1/38) to 90 W (1/8 HP)
  • Rated torque from 0.89 lb-in to 600 lb-in
  • Variable speed ranges from 0.5 ~ 10 to 100 ~ 2,000 r/min
  • Hollow shaft flat gearhead models available
Unit of Measure
 1 2 3 4 5 »  

Item #

Motor Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Rated Torque

Variable Speed Range (r/min)

List Price

BLU440A-20FR - 3.15 in. - 40 W (1/19 HP) - Single-Phase 100-115 VAC - Hollow Shaft Flat Gearhead - 20 :1 - 30 lb-in - 5 ~ 100 -
BLU440A-30FR - 3.15 in. - 40 W (1/19 HP) - Single-Phase 100-115 VAC - Hollow Shaft Flat Gearhead - 30 :1 - 45 lb-in - 3.3 ~ 66.7 -
BLU440A-50FR - 3.15 in. - 40 W (1/19 HP) - Single-Phase 100-115 VAC - Hollow Shaft Flat Gearhead - 50 :1 - 75 lb-in - 2 ~ 40 -
BLU440A-100FR - 3.15 in. - 40 W (1/19 HP) - Single-Phase 100-115 VAC - Hollow Shaft Flat Gearhead - 100 :1 - 150 lb-in - 1 ~ 20 -
BLU440A-200FR - 3.15 in. - 40 W (1/19 HP) - Single-Phase 100-115 VAC - Hollow Shaft Flat Gearhead - 200 :1 - 300 lb-in - .5 ~ 10 -
BLU440C-5FR - 3.15 in. - 40 W (1/19 HP) - Single-Phase 200-230 VAC - Hollow Shaft Flat Gearhead - 5 :1 - 7.5 lb-in - 20 ~ 400 -
BLU440C-10FR - 3.15 in. - 40 W (1/19 HP) - Single-Phase 200-230 VAC - Hollow Shaft Flat Gearhead - 10 :1 - 15 lb-in - 10 ~ 200 -
BLU440C-15FR - 3.15 in. - 40 W (1/19 HP) - Single-Phase 200-230 VAC - Hollow Shaft Flat Gearhead - 15 :1 - 23 lb-in - 6.7 ~ 133.3 -
BLU440C-20FR - 3.15 in. - 40 W (1/19 HP) - Single-Phase 200-230 VAC - Hollow Shaft Flat Gearhead - 20 :1 - 30 lb-in - 5 ~ 100 -
BLU440C-30FR - 3.15 in. - 40 W (1/19 HP) - Single-Phase 200-230 VAC - Hollow Shaft Flat Gearhead - 30 :1 - 45 lb-in - 3.3 ~ 66.7 -
BLU440C-50FR - 3.15 in. - 40 W (1/19 HP) - Single-Phase 200-230 VAC - Hollow Shaft Flat Gearhead - 50 :1 - 75 lb-in - 2 ~ 40 -
BLU440C-100FR - 3.15 in. - 40 W (1/19 HP) - Single-Phase 200-230 VAC - Hollow Shaft Flat Gearhead - 100 :1 - 150 lb-in - 1 ~ 20 -
BLU440C-200FR - 3.15 in. - 40 W (1/19 HP) - Single-Phase 200-230 VAC - Hollow Shaft Flat Gearhead - 200 :1 - 300 lb-in - .5 ~ 10 -
BLU440S-5FR - 3.15 in. - 40 W (1/19 HP) - Three-Phase 200-230 VAC - Hollow Shaft Flat Gearhead - 5 :1 - 7.5 lb-in - 20 ~ 400 -
BLU440S-10FR - 3.15 in. - 40 W (1/19 HP) - Three-Phase 200-230 VAC - Hollow Shaft Flat Gearhead - 10 :1 - 15 lb-in - 10 ~ 200 -
BLU440S-15FR - 3.15 in. - 40 W (1/19 HP) - Three-Phase 200-230 VAC - Hollow Shaft Flat Gearhead - 15 :1 - 23 lb-in - 6.7 ~ 133.3 -
BLU440S-20FR - 3.15 in. - 40 W (1/19 HP) - Three-Phase 200-230 VAC - Hollow Shaft Flat Gearhead - 20 :1 - 30 lb-in - 5 ~ 100 -
BLU440S-30FR - 3.15 in. - 40 W (1/19 HP) - Three-Phase 200-230 VAC - Hollow Shaft Flat Gearhead - 30 :1 - 45 lb-in - 3.3 ~ 66.7 -
BLU440S-50FR - 3.15 in. - 40 W (1/19 HP) - Three-Phase 200-230 VAC - Hollow Shaft Flat Gearhead - 50 :1 - 75 lb-in - 2 ~ 40 -
BLU440S-100FR - 3.15 in. - 40 W (1/19 HP) - Three-Phase 200-230 VAC - Hollow Shaft Flat Gearhead - 100 :1 - 150 lb-in - 1 ~ 20 -
BLU440S-200FR - 3.15 in. - 40 W (1/19 HP) - Three-Phase 200-230 VAC - Hollow Shaft Flat Gearhead - 200 :1 - 300 lb-in - .5 ~ 10 -
BLU590A-5 - 3.54 in. - 90 W (1/8 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 5 :1 - 17.7 lb-in - 20 ~ 400 -
BLU590A-10 - 3.54 in. - 90 W (1/8 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 10 :1 - 36 lb-in - 10 ~ 200 -
BLU590A-15 - 3.54 in. - 90 W (1/8 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 15 :1 - 53 lb-in - 6.7 ~ 133.3 -
BLU590A-20 - 3.54 in. - 90 W (1/8 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 20 :1 - 71 lb-in - 5 ~ 100 -
Unit of Measure
 1 2 3 4 5 »