ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Motor Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Rated Torque |
Variable Speed Range (r/min) |
List Price |
---|---|---|---|---|---|---|---|---|
BLU590A-A | - 3.54 in. | - 90 W (1/8 HP) | - Single-Phase 100-115 VAC | - Round Shaft (No Gearhead) | - | - 3.94 lb-in | - 100 ~ 2000 | - |
BLU590C-A | - 3.54 in. | - 90 W (1/8 HP) | - Single-Phase 200-230 VAC | - Round Shaft (No Gearhead) | - | - 3.94 lb-in | - 100 ~ 2000 | - |
BLU590S-A | - 3.54 in. | - 90 W (1/8 HP) | - Three-Phase 200-230 VAC | - Round Shaft (No Gearhead) | - | - 3.94 lb-in | - 100 ~ 2000 | - |