ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Frame Size |
Mount |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft Arrangement |
Output Shaft Diameter |
Type |
Rated Torque |
Rated Speed (rpm) |
Brake Type |
Degree of Protection |
List Price |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
G3K32N010-BBP4S | - 7.79 in | - Flange Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 10 :1 | - | - 1-1/4 in. | - Terminal Box | - 668 lb-in | - 170 | - Power-Off Activated Brake | - IP44 | - |
G3K32N015-BBP4S | - 7.79 in | - Flange Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 15 :1 | - | - 1-1/4 in. | - Terminal Box | - 1006 lb-in | - 113 | - Power-Off Activated Brake | - IP44 | - |
G3K32N020-BBP4S | - 7.79 in | - Flange Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 20 :1 | - | - 1-1/4 in. | - Terminal Box | - 1335 lb-in | - 85 | - Power-Off Activated Brake | - IP44 | - |
G3K32N025-BBP4S | - 7.79 in | - Flange Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 25 :1 | - | - 1-1/4 in. | - Terminal Box | - 1673 lb-in | - 68 | - Power-Off Activated Brake | - IP44 | - |
G3L22N005-BBL4A | - 5.47 in | - Foot Mount | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 5 :1 | - | - 7/8 in. | - Terminal Box | - 89 lb-in | - 340 | - Power-Off Activated Brake | - IP44 | - |
G3L22N010-BBL4A | - 5.47 in | - Foot Mount | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 10 :1 | - | - 7/8 in. | - Terminal Box | - 178 lb-in | - 170 | - Power-Off Activated Brake | - IP44 | - |
G3L22N015-BBL4A | - 5.47 in | - Foot Mount | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 15 :1 | - | - 7/8 in. | - Terminal Box | - 268 lb-in | - 113 | - Power-Off Activated Brake | - IP44 | - |
G3L22N020-BBL4A | - 5.47 in | - Foot Mount | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 20 :1 | - | - 7/8 in. | - Terminal Box | - 357 lb-in | - 85 | - Power-Off Activated Brake | - IP44 | - |
G3L22N025-BBL4A | - 5.47 in | - Foot Mount | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 25 :1 | - | - 7/8 in. | - Terminal Box | - 446 lb-in | - 68 | - Power-Off Activated Brake | - IP44 | - |
G3L28N030-BBL4A | - 6.57 in | - Foot Mount | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 30 :1 | - | - 1-1/8 in. | - Terminal Box | - 535 lb-in | - 57 | - Power-Off Activated Brake | - IP44 | - |
G3L28N040-BBL4A | - 6.57 in | - Foot Mount | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 40 :1 | - | - 1-1/8 in. | - Terminal Box | - 691 lb-in | - 42 | - Power-Off Activated Brake | - IP44 | - |
G3L28N050-BBL4A | - 6.57 in | - Foot Mount | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 50 :1 | - | - 1-1/8 in. | - Terminal Box | - 864 lb-in | - 34 | - Power-Off Activated Brake | - IP44 | - |
G3L28N060-BBL4A | - 6.57 in | - Foot Mount | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 60 :1 | - | - 1-1/8 in. | - Terminal Box | - 1037 lb-in | - 28 | - Power-Off Activated Brake | - IP44 | - |
G3L28N080-BBL4A | - 6.57 in | - Foot Mount | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 80 :1 | - | - 1-1/8 in. | - Terminal Box | - 1383 lb-in | - 21 | - Power-Off Activated Brake | - IP44 | - |
G3L32N100-BBL4A | - 7.80 in | - Foot Mount | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 100 :1 | - | - 1-1/4 in. | - Terminal Box | - 1728 lb-in | - 17 | - Power-Off Activated Brake | - IP44 | - |
G3L32N120-BBL4A | - 7.80 in | - Foot Mount | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 120 :1 | - | - 1-1/4 in. | - Terminal Box | - 2074 lb-in | - 14 | - Power-Off Activated Brake | - IP44 | - |
G3L32N160-BBL4A | - 7.80 in | - Foot Mount | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 160 :1 | - | - 1-1/4 in. | - Terminal Box | - 2765 lb-in | - 10.60 | - Power-Off Activated Brake | - IP44 | - |
G3L32N200-BBL4A | - 7.80 in | - Foot Mount | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 200 :1 | - | - 1-1/4 in. | - Terminal Box | - 3457 lb-in | - 8.50 | - Power-Off Activated Brake | - IP44 | - |
G3L28N005-BBM4S | - 6.57 in | - Foot Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 5 :1 | - | - 1-1/8 in. | - Terminal Box | - 167 lb-in | - 340 | - Power-Off Activated Brake | - IP44 | - |
G3L28N010-BBM4S | - 6.57 in | - Foot Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 10 :1 | - | - 1-1/8 in. | - Terminal Box | - 335 lb-in | - 170 | - Power-Off Activated Brake | - IP44 | - |
G3L28N015-BBM4S | - 6.57 in | - Foot Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 15 :1 | - | - 1-1/8 in. | - Terminal Box | - 502 lb-in | - 113 | - Power-Off Activated Brake | - IP44 | - |
G3L28N020-BBM4S | - 6.57 in | - Foot Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 20 :1 | - | - 1-1/8 in. | - Terminal Box | - 669 lb-in | - 85 | - Power-Off Activated Brake | - IP44 | - |
G3L28N025-BBM4S | - 6.57 in | - Foot Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 25 :1 | - | - 1-1/8 in. | - Terminal Box | - 837 lb-in | - 68 | - Power-Off Activated Brake | - IP44 | - |
G3L32N030-BBM4S | - 7.80 in | - Foot Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 30 :1 | - | - 1-1/4 in. | - Terminal Box | - 1004 lb-in | - 57 | - Power-Off Activated Brake | - IP44 | - |
G3L32N040-BBM4S | - 7.80 in | - Foot Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 40 :1 | - | - 1-1/4 in. | - Terminal Box | - 1296 lb-in | - 42 | - Power-Off Activated Brake | - IP44 | - |