ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Frame Size |
Mount |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft Arrangement |
Output Shaft Diameter |
Type |
Rated Torque |
Rated Speed (rpm) |
Brake Type |
Degree of Protection |
List Price |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
G3L32N050-BBM4S | - 7.80 in | - Foot Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 50 :1 | - | - 1-1/4 in. | - Terminal Box | - 1620 lb-in | - 34 | - Power-Off Activated Brake | - IP44 | - |
G3L32N060-BBM4S | - 7.80 in | - Foot Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 60 :1 | - | - 1-1/4 in. | - Terminal Box | - 1944 lb-in | - 28 | - Power-Off Activated Brake | - IP44 | - |
G3L32N080-BBM4S | - 7.80 in | - Foot Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 80 :1 | - | - 1-1/4 in. | - Terminal Box | - 2593 lb-in | - 21 | - Power-Off Activated Brake | - IP44 | - |
G3L40N100-BBM4S | - 9.06 in | - Foot Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 100 :1 | - | - 1-5/8 in. | - Terminal Box | - 3241 lb-in | - 17 | - Power-Off Activated Brake | - IP44 | - |
G3L40N120-BBM4S | - 9.06 in | - Foot Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 120 :1 | - | - 1-5/8 in. | - Terminal Box | - 3889 lb-in | - 14 | - Power-Off Activated Brake | - IP44 | - |
G3L40N160-BBM4S | - 9.06 in | - Foot Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 160 :1 | - | - 1-5/8 in. | - Terminal Box | - 5185 lb-in | - 10.60 | - Power-Off Activated Brake | - IP44 | - |
G3L40N200-BBM4S | - 9.06 in | - Foot Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 200 :1 | - | - 1-5/8 in. | - Terminal Box | - 6481 lb-in | - 8.50 | - Power-Off Activated Brake | - IP44 | - |
G3L32N005-BBP4S | - 7.80 in | - Foot Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 5 :1 | - | - 1-1/4 in. | - Terminal Box | - 338 lb-in | - 340 | - Power-Off Activated Brake | - IP44 | - |
G3L32N010-BBP4S | - 7.80 in | - Foot Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 10 :1 | - | - 1-1/4 in. | - Terminal Box | - 668 lb-in | - 170 | - Power-Off Activated Brake | - IP44 | - |
G3L32N015-BBP4S | - 7.80 in | - Foot Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 15 :1 | - | - 1-1/4 in. | - Terminal Box | - 1006 lb-in | - 113 | - Power-Off Activated Brake | - IP44 | - |
G3L32N020-BBP4S | - 7.80 in | - Foot Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 20 :1 | - | - 1-1/4 in. | - Terminal Box | - 1335 lb-in | - 85 | - Power-Off Activated Brake | - IP44 | - |
G3L32N025-BBP4S | - 7.80 in | - Foot Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 25 :1 | - | - 1-1/4 in. | - Terminal Box | - 1673 lb-in | - 68 | - Power-Off Activated Brake | - IP44 | - |
G3L40N030-BBP4S | - 9.06 in | - Foot Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 30 :1 | - | - 1-5/8 in. | - Terminal Box | - 2003 lb-in | - 57 | - Power-Off Activated Brake | - IP44 | - |
G3L40N040-BBP4S | - 9.06 in | - Foot Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 40 :1 | - | - 1-5/8 in. | - Terminal Box | - 2592 lb-in | - 42 | - Power-Off Activated Brake | - IP44 | - |
G3L40N050-BBP4S | - 9.06 in | - Foot Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 50 :1 | - | - 1-5/8 in. | - Terminal Box | - 3234 lb-in | - 34 | - Power-Off Activated Brake | - IP44 | - |
G3L40N060-BBP4S | - 9.06 in | - Foot Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 60 :1 | - | - 1-5/8 in. | - Terminal Box | - 3884 lb-in | - 28 | - Power-Off Activated Brake | - IP44 | - |
G3L40N080-BBP4S | - 9.06 in | - Foot Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 80 :1 | - | - 1-5/8 in. | - Terminal Box | - 5176 lb-in | - 21 | - Power-Off Activated Brake | - IP44 | - |
G3L50N100-BBP4S | - 10.43 in | - Foot Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 100 :1 | - | - 2 in. | - Terminal Box | - 6476 lb-in | - 17 | - Power-Off Activated Brake | - IP44 | - |
G3L50N120-BBP4S | - 10.43 in | - Foot Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 120 :1 | - | - 2 in. | - Terminal Box | - 7768 lb-in | - 14 | - Power-Off Activated Brake | - IP44 | - |
G3L50N160-BBP4S | - 10.43 in | - Foot Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 160 :1 | - | - 2 in. | - Terminal Box | - 10317 lb-in | - 10.60 | - Power-Off Activated Brake | - IP44 | - |
G3L50N200-BBP4S | - 10.43 in | - Foot Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 200 :1 | - | - 2 in. | - Terminal Box | - 10838 lb-in | - 8.50 | - Power-Off Activated Brake | - IP44 | - |
G3L40N005-BBR4S | - 9.06 in | - Foot Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 5 :1 | - | - 1-5/8 in. | - Terminal Box | - 494 lb-in | - 340 | - Power-Off Activated Brake | - IP44 | - |
G3L40N010-BBR4S | - 9.06 in | - Foot Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 10 :1 | - | - 1-5/8 in. | - Terminal Box | - 980 lb-in | - 170 | - Power-Off Activated Brake | - IP44 | - |
G3L40N015-BBR4S | - 9.06 in | - Foot Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 15 :1 | - | - 1-5/8 in. | - Terminal Box | - 1474 lb-in | - 113 | - Power-Off Activated Brake | - IP44 | - |
G3L40N020-BBR4S | - 9.06 in | - Foot Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 20 :1 | - | - 1-5/8 in. | - Terminal Box | - 1959 lb-in | - 85 | - Power-Off Activated Brake | - IP44 | - |