ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Frame Size |
Mount |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft Arrangement |
Output Shaft Diameter |
Type |
Rated Torque |
Rated Speed (rpm) |
Brake Type |
Degree of Protection |
List Price |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
G3L40N025-BBR4S | - 9.06 in | - Foot Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 25 :1 | - | - 1-5/8 in. | - Terminal Box | - 2454 lb-in | - 68 | - Power-Off Activated Brake | - IP44 | - |
G3L50N030-BBR4S | - 10.43 in | - Foot Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 30 :1 | - | - 2 in. | - Terminal Box | - 2939 lb-in | - 57 | - Power-Off Activated Brake | - IP44 | - |
G3L50N040-BBR4S | - 10.43 in | - Foot Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 40 :1 | - | - 2 in. | - Terminal Box | - 3797 lb-in | - 42 | - Power-Off Activated Brake | - IP44 | - |
G3L50N050-BBR4S | - 10.43 in | - Foot Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 50 :1 | - | - 2 in. | - Terminal Box | - 4751 lb-in | - 34 | - Power-Off Activated Brake | - IP44 | - |
G3L50N060-BBR4S | - 10.43 in | - Foot Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 60 :1 | - | - 2 in. | - Terminal Box | - 5696 lb-in | - 28 | - Power-Off Activated Brake | - IP44 | - |
G3L50N080-BBR4S | - 10.43 in | - Foot Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 80 :1 | - | - 2 in. | - Terminal Box | - 7595 lb-in | - 21 | - Power-Off Activated Brake | - IP44 | - |
G3L50N100-BBR4S | - 10.43 in | - Foot Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 100 :1 | - | - 2 in. | - Terminal Box | - 9537 lb-in | - 17 | - Power-Off Activated Brake | - IP44 | - |
H2L28T005-BBL4A | - 6.87 in | - Foot Mount | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 5 :1 | - Double Shaft | - 1-1/8 in. | - Terminal Box | - 85 lb-in | - 340 | - Power-Off Activated Brake | - IP44 | - |
H2L28T010-BBL4A | - 6.87 in | - Foot Mount | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 10 :1 | - Double Shaft | - 1-1/8 in. | - Terminal Box | - 169 lb-in | - 170 | - Power-Off Activated Brake | - IP44 | - |
H2L28T015-BBL4A | - 6.87 in | - Foot Mount | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 15 :1 | - Double Shaft | - 1-1/8 in. | - Terminal Box | - 254 lb-in | - 113 | - Power-Off Activated Brake | - IP44 | - |
H2L28T020-BBL4A | - 6.87 in | - Foot Mount | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 20 :1 | - Double Shaft | - 1-1/8 in. | - Terminal Box | - 338 lb-in | - 85 | - Power-Off Activated Brake | - IP44 | - |
H2L28T025-BBL4A | - 6.87 in | - Foot Mount | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 25 :1 | - Double Shaft | - 1-1/8 in. | - Terminal Box | - 423 lb-in | - 68 | - Power-Off Activated Brake | - IP44 | - |
H2L28T030-BBL4A | - 6.87 in | - Foot Mount | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 30 :1 | - Double Shaft | - 1-1/8 in. | - Terminal Box | - 507 lb-in | - 57 | - Power-Off Activated Brake | - IP44 | - |
H2L28T040-BBL4A | - 6.87 in | - Foot Mount | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 40 :1 | - Double Shaft | - 1-1/8 in. | - Terminal Box | - 676 lb-in | - 42 | - Power-Off Activated Brake | - IP44 | - |
H2L28T050-BBL4A | - 6.87 in | - Foot Mount | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 50 :1 | - Double Shaft | - 1-1/8 in. | - Terminal Box | - 845 lb-in | - 34 | - Power-Off Activated Brake | - IP44 | - |
H2L28T060-BBL4A | - 6.87 in | - Foot Mount | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 60 :1 | - Double Shaft | - 1-1/8 in. | - Terminal Box | - 1014 lb-in | - 28 | - Power-Off Activated Brake | - IP44 | - |
H2L32T080-BBL4A | - 8.07 in | - Foot Mount | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 80 :1 | - Double Shaft | - 1-1/4 in. | - Terminal Box | - 1308 lb-in | - 21 | - Power-Off Activated Brake | - IP44 | - |
H2L32T100-BBL4A | - 8.07 in | - Foot Mount | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 100 :1 | - Double Shaft | - 1-1/4 in. | - Terminal Box | - 1634 lb-in | - 17 | - Power-Off Activated Brake | - IP44 | - |
H2L32T120-BBL4A | - 8.07 in | - Foot Mount | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 120 :1 | - Double Shaft | - 1-1/4 in. | - Terminal Box | - 1961 lb-in | - 14 | - Power-Off Activated Brake | - IP44 | - |
H2L32T160-BBL4A | - 8.07 in | - Foot Mount | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 160 :1 | - Double Shaft | - 1-1/4 in. | - Terminal Box | - 2615 lb-in | - 10.60 | - Power-Off Activated Brake | - IP44 | - |
H2L32T200-BBL4A | - 8.07 in | - Foot Mount | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 200 :1 | - Double Shaft | - 1-1/4 in. | - Terminal Box | - 3269 lb-in | - 8.50 | - Power-Off Activated Brake | - IP44 | - |
H2L32T240-BBL4A | - 8.07 in | - Foot Mount | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 240 :1 | - Double Shaft | - 1-1/4 in. | - Terminal Box | - 3819 lb-in | - 7 | - Power-Off Activated Brake | - IP44 | - |
H2L32T005-BBM4S | - 8.07 in | - Foot Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 5 :1 | - Double Shaft | - 1-1/4 in. | - Terminal Box | - 159 lb-in | - 340 | - Power-Off Activated Brake | - IP44 | - |
H2L32T010-BBM4S | - 8.07 in | - Foot Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 10 :1 | - Double Shaft | - 1-1/4 in. | - Terminal Box | - 317 lb-in | - 170 | - Power-Off Activated Brake | - IP44 | - |
H2L32T015-BBM4S | - 8.07 in | - Foot Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 15 :1 | - Double Shaft | - 1-1/4 in. | - Terminal Box | - 476 lb-in | - 113 | - Power-Off Activated Brake | - IP44 | - |