Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Brother Motors
Superior efficiency from hypoid or helical gears offer greater torque output, allowing for smaller motors and greater energy saving. These gears are high strength, maintenance free and can be mounted in any direction with their slip fit "O" ring design. High reduction ratios, flange mount or foot mount types, right angle or hollow shaft right angle types available.
  • Frame sizes from 5.51 in. to 12.13 in.
  • Output power from 1/2 HP to 3 HP
  • Rated torque from 81 lb-in to 11,187 lb-in
  • IP65 Rated models available
  • Manual brake release type available
Unit of Measure
 1 2 3 4 5 »  

Item #

Frame Size

Mount

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Shaft Arrangement

Output Shaft Diameter

Type

Rated Torque

Rated Speed (rpm)

Brake Type

Degree of Protection

List Price

H2L32T020-BBM4S - 8.07 in - Foot Mount - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 20 :1 - Double Shaft - 1-1/4 in. - Terminal Box - 634 lb-in   - 85 - Power-Off Activated Brake - IP44 -
H2L32T025-BBM4S - 8.07 in - Foot Mount - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 25 :1 - Double Shaft - 1-1/4 in. - Terminal Box - 793 lb-in   - 68 - Power-Off Activated Brake - IP44 -
H2L32T030-BBM4S - 8.07 in - Foot Mount - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 30 :1 - Double Shaft - 1-1/4 in. - Terminal Box - 951 lb-in   - 57 - Power-Off Activated Brake - IP44 -
H2L32T040-BBM4S - 8.07 in - Foot Mount - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 40 :1 - Double Shaft - 1-1/4 in. - Terminal Box - 1268 lb-in   - 42 - Power-Off Activated Brake - IP44 -
H2L32T050-BBM4S - 8.07 in - Foot Mount - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 50 :1 - Double Shaft - 1-1/4 in. - Terminal Box - 1585 lb-in   - 34 - Power-Off Activated Brake - IP44 -
H2L32T060-BBM4S - 8.07 in - Foot Mount - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 60 :1 - Double Shaft - 1-1/4 in. - Terminal Box - 1902 lb-in   - 28 - Power-Off Activated Brake - IP44 -
H2L40T080-BBM4S - 9.55 in - Foot Mount - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 80 :1 - Double Shaft - 1-5/8 in. - Terminal Box - 2452 lb-in   - 21 - Power-Off Activated Brake - IP44 -
H2L40T100-BBM4S - 9.55 in - Foot Mount - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 100 :1 - Double Shaft - 1-5/8 in. - Terminal Box - 3065 lb-in   - 17 - Power-Off Activated Brake - IP44 -
H2L40T120-BBM4S - 9.55 in - Foot Mount - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 120 :1 - Double Shaft - 1-5/8 in. - Terminal Box - 3677 lb-in   - 14 - Power-Off Activated Brake - IP44 -
H2L40T160-BBM4S - 9.55 in - Foot Mount - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 160 :1 - Double Shaft - 1-5/8 in. - Terminal Box - 4903 lb-in   - 10.60 - Power-Off Activated Brake - IP44 -
H2L40T200-BBM4S - 9.55 in - Foot Mount - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 200 :1 - Double Shaft - 1-5/8 in. - Terminal Box - 6129 lb-in   - 8.50 - Power-Off Activated Brake - IP44 -
H2L40T240-BBM4S - 9.55 in - Foot Mount - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 240 :1 - Double Shaft - 1-5/8 in. - Terminal Box - 6770 lb-in   - 7 - Power-Off Activated Brake - IP44 -
H2L40T005-BBP4S - 9.55 in - Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 5 :1 - Double Shaft - 1-5/8 in. - Terminal Box - 321 lb-in   - 340 - Power-Off Activated Brake - IP44 -
H2L40T010-BBP4S - 9.55 in - Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 10 :1 - Double Shaft - 1-5/8 in. - Terminal Box - 633 lb-in   - 170 - Power-Off Activated Brake - IP44 -
H2L40T015-BBP4S - 9.55 in - Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 15 :1 - Double Shaft - 1-5/8 in. - Terminal Box - 954 lb-in   - 113 - Power-Off Activated Brake - IP44 -
H2L40T020-BBP4S - 9.55 in - Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 20 :1 - Double Shaft - 1-5/8 in. - Terminal Box - 1266 lb-in   - 85 - Power-Off Activated Brake - IP44 -
H2L40T025-BBP4S - 9.55 in - Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 25 :1 - Double Shaft - 1-5/8 in. - Terminal Box - 1587 lb-in   - 68 - Power-Off Activated Brake - IP44 -
H2L40T030-BBP4S - 9.55 in - Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 30 :1 - Double Shaft - 1-5/8 in. - Terminal Box - 1899 lb-in   - 57 - Power-Off Activated Brake - IP44 -
H2L40T040-BBP4S - 9.55 in - Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 40 :1 - Double Shaft - 1-5/8 in. - Terminal Box - 2454 lb-in   - 42 - Power-Off Activated Brake - IP44 -
H2L40T050-BBP4S - 9.55 in - Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 50 :1 - Double Shaft - 1-5/8 in. - Terminal Box - 3061 lb-in   - 34 - Power-Off Activated Brake - IP44 -
H2L40T060-BBP4S - 9.55 in - Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 60 :1 - Double Shaft - 1-5/8 in. - Terminal Box - 3676 lb-in   - 28 - Power-Off Activated Brake - IP44 -
H2L50T080-BBP4S - 12.13 in - Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 80 :1 - Double Shaft - 2 in. - Terminal Box - 4899 lb-in   - 21 - Power-Off Activated Brake - IP44 -
H2L50T100-BBP4S - 12.13 in - Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 100 :1 - Double Shaft - 2 in. - Terminal Box - 6121 lb-in   - 17 - Power-Off Activated Brake - IP44 -
H2L50T120-BBP4S - 12.13 in - Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 120 :1 - Double Shaft - 2 in. - Terminal Box - 7343 lb-in   - 14 - Power-Off Activated Brake - IP44 -
H2L50T160-BBP4S - 12.13 in - Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 160 :1 - Double Shaft - 2 in. - Terminal Box - 9797 lb-in   - 10.60 - Power-Off Activated Brake - IP44 -
Unit of Measure
 1 2 3 4 5 »