Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Brother Motors
Superior efficiency from hypoid or helical gears offer greater torque output, allowing for smaller motors and greater energy saving. These gears are high strength, maintenance free and can be mounted in any direction with their slip fit "O" ring design. High reduction ratios, flange mount or foot mount types, right angle or hollow shaft right angle types available.
  • Frame sizes from 5.51 in. to 12.13 in.
  • Output power from 1/2 HP to 3 HP
  • Rated torque from 81 lb-in to 11,187 lb-in
  • IP65 Rated models available
  • Manual brake release type available
Unit of Measure
« 6 7 8 9 10 »  

Item #

Frame Size

Mount

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Shaft Arrangement

Output Shaft Diameter

Type

Rated Torque

Rated Speed (rpm)

Brake Type

Degree of Protection

List Price

H2L50T200-BBP4S - 12.13 in - Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 200 :1 - Double Shaft - 2 in. - Terminal Box - 10838 lb-in   - 8.50 - Power-Off Activated Brake - IP44 -
H2L50T240-BBP4S - 12.13 in - Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 240 :1 - Double Shaft - 2 in. - Terminal Box - 10838 lb-in   - 7 - Power-Off Activated Brake - IP44 -
H2L50T005-BBR4S - 12.13 in - Foot Mount - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 5 :1 - Double Shaft - 2 in. - Terminal Box - 468 lb-in   - 340 - Power-Off Activated Brake - IP44 -
H2L50T010-BBR4S - 12.13 in - Foot Mount - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 10 :1 - Double Shaft - 2 in. - Terminal Box - 928 lb-in   - 170 - Power-Off Activated Brake - IP44 -
H2L50T015-BBR4S - 12.13 in - Foot Mount - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 15 :1 - Double Shaft - 2 in. - Terminal Box - 1396 lb-in   - 113 - Power-Off Activated Brake - IP44 -
H2L50T020-BBR4S - 12.13 in - Foot Mount - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 20 :1 - Double Shaft - 2 in. - Terminal Box - 1855 lb-in   - 85 - Power-Off Activated Brake - IP44 -
H2L50T025-BBR4S - 12.13 in - Foot Mount - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 25 :1 - Double Shaft - 2 in. - Terminal Box - 2324 lb-in   - 68 - Power-Off Activated Brake - IP44 -
H2L50T030-BBR4S - 12.13 in - Foot Mount - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 30 :1 - Double Shaft - 2 in. - Terminal Box - 2783 lb-in   - 57 - Power-Off Activated Brake - IP44 -
H2L50T040-BBR4S - 12.13 in - Foot Mount - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 40 :1 - Double Shaft - 2 in. - Terminal Box - 3563 lb-in   - 42 - Power-Off Activated Brake - IP44 -
H2L50T050-BBR4S - 12.13 in - Foot Mount - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 50 :1 - Double Shaft - 2 in. - Terminal Box - 4491 lb-in   - 34 - Power-Off Activated Brake - IP44 -
H2L50T060-BBR4S - 12.13 in - Foot Mount - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 60 :1 - Double Shaft - 2 in. - Terminal Box - 5384 lb-in   - 28 - Power-Off Activated Brake - IP44 -
H2L50T080-BBR4S - 12.13 in - Foot Mount - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 80 :1 - Double Shaft - 2 in. - Terminal Box - 7187 lb-in   - 21 - Power-Off Activated Brake - IP44 -
H2L50T100-BBR4S - 12.13 in - Foot Mount - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 100 :1 - Double Shaft - 2 in. - Terminal Box - 9017 lb-in   - 17 - Power-Off Activated Brake - IP44 -
H2L50T120-BBR4S - 12.13 in - Foot Mount - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 120 :1 - Double Shaft - 2 in. - Terminal Box - 10751 lb-in   - 14 - Power-Off Activated Brake - IP44 -
H2L28R005-BBL4A - 6.87 in - Foot Mount - 1/2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 5 :1 - Right Shaft - 1-1/8 in. - Terminal Box - 85 lb-in   - 340 - Power-Off Activated Brake - IP44 -
H2L28R010-BBL4A - 6.87 in - Foot Mount - 1/2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 10 :1 - Right Shaft - 1-1/8 in. - Terminal Box - 169 lb-in   - 170 - Power-Off Activated Brake - IP44 -
H2L28R015-BBL4A - 6.87 in - Foot Mount - 1/2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 15 :1 - Right Shaft - 1-1/8 in. - Terminal Box - 254 lb-in   - 113 - Power-Off Activated Brake - IP44 -
H2L28R020-BBL4A - 6.87 in - Foot Mount - 1/2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 20 :1 - Right Shaft - 1-1/8 in. - Terminal Box - 338 lb-in   - 85 - Power-Off Activated Brake - IP44 -
H2L28R025-BBL4A - 6.87 in - Foot Mount - 1/2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 25 :1 - Right Shaft - 1-1/8 in. - Terminal Box - 423 lb-in   - 68 - Power-Off Activated Brake - IP44 -
H2L28R030-BBL4A - 6.87 in - Foot Mount - 1/2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 30 :1 - Right Shaft - 1-1/8 in. - Terminal Box - 507 lb-in   - 57 - Power-Off Activated Brake - IP44 -
H2L28R040-BBL4A - 6.87 in - Foot Mount - 1/2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 40 :1 - Right Shaft - 1-1/8 in. - Terminal Box - 676 lb-in   - 42 - Power-Off Activated Brake - IP44 -
H2L28R050-BBL4A - 6.87 in - Foot Mount - 1/2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 50 :1 - Right Shaft - 1-1/8 in. - Terminal Box - 845 lb-in   - 34 - Power-Off Activated Brake - IP44 -
H2L28R060-BBL4A - 6.87 in - Foot Mount - 1/2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 60 :1 - Right Shaft - 1-1/8 in. - Terminal Box - 1014 lb-in   - 28 - Power-Off Activated Brake - IP44 -
H2L32R080-BBL4A - 8.07 in - Foot Mount - 1/2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 80 :1 - Right Shaft - 1-1/4 in. - Terminal Box - 1308 lb-in   - 21 - Power-Off Activated Brake - IP44 -
H2L32R100-BBL4A - 8.07 in - Foot Mount - 1/2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 100 :1 - Right Shaft - 1-1/4 in. - Terminal Box - 1634 lb-in   - 17 - Power-Off Activated Brake - IP44 -
Unit of Measure
« 6 7 8 9 10 »