ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Frame Size |
Mount |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft Arrangement |
Output Shaft Diameter |
Type |
Rated Torque |
Rated Speed (rpm) |
Brake Type |
Degree of Protection |
List Price |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
H2L40R040-BBP4S | - 9.55 in | - Foot Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 40 :1 | - Right Shaft | - 1-5/8 in. | - Terminal Box | - 2454 lb-in | - 42 | - Power-Off Activated Brake | - IP44 | - |
H2L40R050-BBP4S | - 9.55 in | - Foot Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 50 :1 | - Right Shaft | - 1-5/8 in. | - Terminal Box | - 3061 lb-in | - 34 | - Power-Off Activated Brake | - IP44 | - |
H2L40R060-BBP4S | - 9.55 in | - Foot Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 60 :1 | - Right Shaft | - 1-5/8 in. | - Terminal Box | - 3676 lb-in | - 28 | - Power-Off Activated Brake | - IP44 | - |
H2L50R080-BBP4S | - 12.13 in | - Foot Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 80 :1 | - Right Shaft | - 2 in. | - Terminal Box | - 4899 lb-in | - 21 | - Power-Off Activated Brake | - IP44 | - |
H2L50R100-BBP4S | - 12.13 in | - Foot Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 100 :1 | - Right Shaft | - 2 in. | - Terminal Box | - 6121 lb-in | - 17 | - Power-Off Activated Brake | - IP44 | - |
H2L50R120-BBP4S | - 12.13 in | - Foot Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 120 :1 | - Right Shaft | - 2 in. | - Terminal Box | - 7343 lb-in | - 14 | - Power-Off Activated Brake | - IP44 | - |
H2L50R160-BBP4S | - 12.13 in | - Foot Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 160 :1 | - Right Shaft | - 2 in. | - Terminal Box | - 9797 lb-in | - 10.60 | - Power-Off Activated Brake | - IP44 | - |
H2L50R200-BBP4S | - 12.13 in | - Foot Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 200 :1 | - Right Shaft | - 2 in. | - Terminal Box | - 10838 lb-in | - 8.50 | - Power-Off Activated Brake | - IP44 | - |
H2L50R240-BBP4S | - 12.13 in | - Foot Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 240 :1 | - Right Shaft | - 2 in. | - Terminal Box | - 10838 lb-in | - 7 | - Power-Off Activated Brake | - IP44 | - |
H2L50R005-BBR4S | - 12.13 in | - Foot Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 5 :1 | - Right Shaft | - 2 in. | - Terminal Box | - 468 lb-in | - 340 | - Power-Off Activated Brake | - IP44 | - |
H2L50R010-BBR4S | - 12.13 in | - Foot Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 10 :1 | - Right Shaft | - 2 in. | - Terminal Box | - 928 lb-in | - 170 | - Power-Off Activated Brake | - IP44 | - |
H2L50R015-BBR4S | - 12.13 in | - Foot Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 15 :1 | - Right Shaft | - 2 in. | - Terminal Box | - 1396 lb-in | - 113 | - Power-Off Activated Brake | - IP44 | - |
H2L50R020-BBR4S | - 12.13 in | - Foot Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 20 :1 | - Right Shaft | - 2 in. | - Terminal Box | - 1855 lb-in | - 85 | - Power-Off Activated Brake | - IP44 | - |
H2L50R025-BBR4S | - 12.13 in | - Foot Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 25 :1 | - Right Shaft | - 2 in. | - Terminal Box | - 2324 lb-in | - 68 | - Power-Off Activated Brake | - IP44 | - |
H2L50R030-BBR4S | - 12.13 in | - Foot Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 30 :1 | - Right Shaft | - 2 in. | - Terminal Box | - 2783 lb-in | - 57 | - Power-Off Activated Brake | - IP44 | - |
H2L50R040-BBR4S | - 12.13 in | - Foot Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 40 :1 | - Right Shaft | - 2 in. | - Terminal Box | - 3563 lb-in | - 42 | - Power-Off Activated Brake | - IP44 | - |
H2L50R050-BBR4S | - 12.13 in | - Foot Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 50 :1 | - Right Shaft | - 2 in. | - Terminal Box | - 4491 lb-in | - 34 | - Power-Off Activated Brake | - IP44 | - |
H2L50R060-BBR4S | - 12.13 in | - Foot Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 60 :1 | - Right Shaft | - 2 in. | - Terminal Box | - 5384 lb-in | - 28 | - Power-Off Activated Brake | - IP44 | - |
H2L50R080-BBR4S | - 12.13 in | - Foot Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 80 :1 | - Right Shaft | - 2 in. | - Terminal Box | - 7187 lb-in | - 21 | - Power-Off Activated Brake | - IP44 | - |
H2L50R100-BBR4S | - 12.13 in | - Foot Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 100 :1 | - Right Shaft | - 2 in. | - Terminal Box | - 9017 lb-in | - 17 | - Power-Off Activated Brake | - IP44 | - |
H2L50R120-BBR4S | - 12.13 in | - Foot Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 120 :1 | - Right Shaft | - 2 in. | - Terminal Box | - 10751 lb-in | - 14 | - Power-Off Activated Brake | - IP44 | - |
H2L28L005-BBL4A | - 6.87 in | - Foot Mount | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 5 :1 | - Left Shaft | - 1-1/8 in. | - Terminal Box | - 85 lb-in | - 340 | - Power-Off Activated Brake | - IP44 | - |
H2L28L010-BBL4A | - 6.87 in | - Foot Mount | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 10 :1 | - Left Shaft | - 1-1/8 in. | - Terminal Box | - 169 lb-in | - 170 | - Power-Off Activated Brake | - IP44 | - |
H2L28L015-BBL4A | - 6.87 in | - Foot Mount | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 15 :1 | - Left Shaft | - 1-1/8 in. | - Terminal Box | - 254 lb-in | - 113 | - Power-Off Activated Brake | - IP44 | - |
H2L28L020-BBL4A | - 6.87 in | - Foot Mount | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 20 :1 | - Left Shaft | - 1-1/8 in. | - Terminal Box | - 338 lb-in | - 85 | - Power-Off Activated Brake | - IP44 | - |