ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Frame Size |
Mount |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft Arrangement |
Output Shaft Diameter |
Type |
Rated Torque |
Rated Speed (rpm) |
Brake Type |
Degree of Protection |
List Price |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
H2L28L025-BBL4A | - 6.87 in | - Foot Mount | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 25 :1 | - Left Shaft | - 1-1/8 in. | - Terminal Box | - 423 lb-in | - 68 | - Power-Off Activated Brake | - IP44 | - |
H2L28L030-BBL4A | - 6.87 in | - Foot Mount | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 30 :1 | - Left Shaft | - 1-1/8 in. | - Terminal Box | - 507 lb-in | - 57 | - Power-Off Activated Brake | - IP44 | - |
H2L28L040-BBL4A | - 6.87 in | - Foot Mount | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 40 :1 | - Left Shaft | - 1-1/8 in. | - Terminal Box | - 676 lb-in | - 42 | - Power-Off Activated Brake | - IP44 | - |
H2L28L050-BBL4A | - 6.87 in | - Foot Mount | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 50 :1 | - Left Shaft | - 1-1/8 in. | - Terminal Box | - 845 lb-in | - 34 | - Power-Off Activated Brake | - IP44 | - |
H2L28L060-BBL4A | - 6.87 in | - Foot Mount | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 60 :1 | - Left Shaft | - 1-1/8 in. | - Terminal Box | - 1014 lb-in | - 28 | - Power-Off Activated Brake | - IP44 | - |
H2L32L080-BBL4A | - 8.07 in | - Foot Mount | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 80 :1 | - Left Shaft | - 1-1/4 in. | - Terminal Box | - 1308 lb-in | - 21 | - Power-Off Activated Brake | - IP44 | - |
H2L32L100-BBL4A | - 8.07 in | - Foot Mount | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 100 :1 | - Left Shaft | - 1-1/4 in. | - Terminal Box | - 1634 lb-in | - 17 | - Power-Off Activated Brake | - IP44 | - |
H2L32L120-BBL4A | - 8.07 in | - Foot Mount | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 120 :1 | - Left Shaft | - 1-1/4 in. | - Terminal Box | - 1961 lb-in | - 14 | - Power-Off Activated Brake | - IP44 | - |
H2L32L160-BBL4A | - 8.07 in | - Foot Mount | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 160 :1 | - Left Shaft | - 1-1/4 in. | - Terminal Box | - 2615 lb-in | - 10.60 | - Power-Off Activated Brake | - IP44 | - |
H2L32L200-BBL4A | - 8.07 in | - Foot Mount | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 200 :1 | - Left Shaft | - 1-1/4 in. | - Terminal Box | - 3269 lb-in | - 8.50 | - Power-Off Activated Brake | - IP44 | - |
H2L32L240-BBL4A | - 8.07 in | - Foot Mount | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 240 :1 | - Left Shaft | - 1-1/4 in. | - Terminal Box | - 3819 lb-in | - 7 | - Power-Off Activated Brake | - IP44 | - |
H2L32L005-BBM4S | - 8.07 in | - Foot Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 5 :1 | - Left Shaft | - 1-1/4 in. | - Terminal Box | - 159 lb-in | - 340 | - Power-Off Activated Brake | - IP44 | - |
H2L32L010-BBM4S | - 8.07 in | - Foot Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 10 :1 | - Left Shaft | - 1-1/4 in. | - Terminal Box | - 317 lb-in | - 170 | - Power-Off Activated Brake | - IP44 | - |
H2L32L015-BBM4S | - 8.07 in | - Foot Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 15 :1 | - Left Shaft | - 1-1/4 in. | - Terminal Box | - 476 lb-in | - 113 | - Power-Off Activated Brake | - IP44 | - |
H2L32L020-BBM4S | - 8.07 in | - Foot Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 20 :1 | - Left Shaft | - 1-1/4 in. | - Terminal Box | - 634 lb-in | - 85 | - Power-Off Activated Brake | - IP44 | - |
H2L32L025-BBM4S | - 8.07 in | - Foot Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 25 :1 | - Left Shaft | - 1-1/4 in. | - Terminal Box | - 793 lb-in | - 68 | - Power-Off Activated Brake | - IP44 | - |
H2L32L030-BBM4S | - 8.07 in | - Foot Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 30 :1 | - Left Shaft | - 1-1/4 in. | - Terminal Box | - 951 lb-in | - 57 | - Power-Off Activated Brake | - IP44 | - |
H2L32L040-BBM4S | - 8.07 in | - Foot Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 40 :1 | - Left Shaft | - 1-1/4 in. | - Terminal Box | - 1268 lb-in | - 42 | - Power-Off Activated Brake | - IP44 | - |
H2L32L050-BBM4S | - 8.07 in | - Foot Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 50 :1 | - Left Shaft | - 1-1/4 in. | - Terminal Box | - 1585 lb-in | - 34 | - Power-Off Activated Brake | - IP44 | - |
H2L32L060-BBM4S | - 8.07 in | - Foot Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 60 :1 | - Left Shaft | - 1-1/4 in. | - Terminal Box | - 1902 lb-in | - 28 | - Power-Off Activated Brake | - IP44 | - |
H2L40L080-BBM4S | - 9.55 in | - Foot Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 80 :1 | - Left Shaft | - 1-5/8 in. | - Terminal Box | - 2452 lb-in | - 21 | - Power-Off Activated Brake | - IP44 | - |
H2L40L100-BBM4S | - 9.55 in | - Foot Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 100 :1 | - Left Shaft | - 1-5/8 in. | - Terminal Box | - 3065 lb-in | - 17 | - Power-Off Activated Brake | - IP44 | - |
H2L40L120-BBM4S | - 9.55 in | - Foot Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 120 :1 | - Left Shaft | - 1-5/8 in. | - Terminal Box | - 3677 lb-in | - 14 | - Power-Off Activated Brake | - IP44 | - |
H2L40L160-BBM4S | - 9.55 in | - Foot Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 160 :1 | - Left Shaft | - 1-5/8 in. | - Terminal Box | - 4903 lb-in | - 10.60 | - Power-Off Activated Brake | - IP44 | - |
H2L40L200-BBM4S | - 9.55 in | - Foot Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 200 :1 | - Left Shaft | - 1-5/8 in. | - Terminal Box | - 6129 lb-in | - 8.50 | - Power-Off Activated Brake | - IP44 | - |