ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Frame Size |
Mount |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft Arrangement |
Output Shaft Diameter |
Type |
Rated Torque |
Rated Speed (rpm) |
Brake Type |
Degree of Protection |
List Price |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
G3F40N060-BBP4S | - 10.63 in | - Flange Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 60 :1 | - | - 1-5/8 in. | - Terminal Box | - 3884 lb-in | - 28 | - Power-Off Activated Brake | - IP44 | - |
G3F40N080-BBP4S | - 10.63 in | - Flange Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 80 :1 | - | - 1-5/8 in. | - Terminal Box | - 5176 lb-in | - 21 | - Power-Off Activated Brake | - IP44 | - |
G3F50N100-BBP4S | - 11.81 in | - Flange Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 100 :1 | - | - 2 in. | - Terminal Box | - 6476 lb-in | - 17 | - Power-Off Activated Brake | - IP44 | - |
G3F50N120-BBP4S | - 11.81 in | - Flange Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 120 :1 | - | - 2 in. | - Terminal Box | - 7768 lb-in | - 14 | - Power-Off Activated Brake | - IP44 | - |
G3F50N160-BBP4S | - 11.81 in | - Flange Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 160 :1 | - | - 2 in. | - Terminal Box | - 10317 lb-in | - 10.60 | - Power-Off Activated Brake | - IP44 | - |
G3F50N200-BBP4S | - 11.81 in | - Flange Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 200 :1 | - | - 2 in. | - Terminal Box | - 10838 lb-in | - 8.50 | - Power-Off Activated Brake | - IP44 | - |
G3F40N005-BBR4S | - 10.63 in | - Flange Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 5 :1 | - | - 1-5/8 in. | - Terminal Box | - 494 lb-in | - 340 | - Power-Off Activated Brake | - IP44 | - |
G3F40N010-BBR4S | - 10.63 in | - Flange Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 10 :1 | - | - 1-5/8 in. | - Terminal Box | - 980 lb-in | - 170 | - Power-Off Activated Brake | - IP44 | - |
G3F40N015-BBR4S | - 10.63 in | - Flange Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 15 :1 | - | - 1-5/8 in. | - Terminal Box | - 1474 lb-in | - 113 | - Power-Off Activated Brake | - IP44 | - |
G3F40N020-BBR4S | - 10.63 in | - Flange Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 20 :1 | - | - 1-5/8 in. | - Terminal Box | - 1959 lb-in | - 85 | - Power-Off Activated Brake | - IP44 | - |
G3F40N025-BBR4S | - 10.63 in | - Flange Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 25 :1 | - | - 1-5/8 in. | - Terminal Box | - 2454 lb-in | - 68 | - Power-Off Activated Brake | - IP44 | - |
G3F50N030-BBR4S | - 11.81 in | - Flange Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 30 :1 | - | - 2 in. | - Terminal Box | - 2939 lb-in | - 57 | - Power-Off Activated Brake | - IP44 | - |
G3F50N040-BBR4S | - 11.81 in | - Flange Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 40 :1 | - | - 2 in. | - Terminal Box | - 3797 lb-in | - 42 | - Power-Off Activated Brake | - IP44 | - |
G3F50N050-BBR4S | - 11.81 in | - Flange Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 50 :1 | - | - 2 in. | - Terminal Box | - 4751 lb-in | - 34 | - Power-Off Activated Brake | - IP44 | - |
G3F50N060-BBR4S | - 11.81 in | - Flange Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 60 :1 | - | - 2 in. | - Terminal Box | - 5696 lb-in | - 28 | - Power-Off Activated Brake | - IP44 | - |
G3F50N080-BBR4S | - 11.81 in | - Flange Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 80 :1 | - | - 2 in. | - Terminal Box | - 7595 lb-in | - 21 | - Power-Off Activated Brake | - IP44 | - |
G3F50N100-BBR4S | - 11.81 in | - Flange Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 100 :1 | - | - 2 in. | - Terminal Box | - 9537 lb-in | - 17 | - Power-Off Activated Brake | - IP44 | - |