ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Frame Size |
Mount |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft Arrangement |
Output Shaft Diameter |
Type |
Rated Torque |
Rated Speed (rpm) |
Brake Type |
Degree of Protection |
List Price |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
H2L32T020-BBM4S | - 8.07 in | - Foot Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 20 :1 | - Double Shaft | - 1-1/4 in. | - Terminal Box | - 634 lb-in | - 85 | - Power-Off Activated Brake | - IP44 | - |
H2L32T025-BBM4S | - 8.07 in | - Foot Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 25 :1 | - Double Shaft | - 1-1/4 in. | - Terminal Box | - 793 lb-in | - 68 | - Power-Off Activated Brake | - IP44 | - |
H2L32T030-BBM4S | - 8.07 in | - Foot Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 30 :1 | - Double Shaft | - 1-1/4 in. | - Terminal Box | - 951 lb-in | - 57 | - Power-Off Activated Brake | - IP44 | - |
H2L32T040-BBM4S | - 8.07 in | - Foot Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 40 :1 | - Double Shaft | - 1-1/4 in. | - Terminal Box | - 1268 lb-in | - 42 | - Power-Off Activated Brake | - IP44 | - |
H2L32T050-BBM4S | - 8.07 in | - Foot Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 50 :1 | - Double Shaft | - 1-1/4 in. | - Terminal Box | - 1585 lb-in | - 34 | - Power-Off Activated Brake | - IP44 | - |
H2L32T060-BBM4S | - 8.07 in | - Foot Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 60 :1 | - Double Shaft | - 1-1/4 in. | - Terminal Box | - 1902 lb-in | - 28 | - Power-Off Activated Brake | - IP44 | - |
H2L40T080-BBM4S | - 9.55 in | - Foot Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 80 :1 | - Double Shaft | - 1-5/8 in. | - Terminal Box | - 2452 lb-in | - 21 | - Power-Off Activated Brake | - IP44 | - |
H2L40T100-BBM4S | - 9.55 in | - Foot Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 100 :1 | - Double Shaft | - 1-5/8 in. | - Terminal Box | - 3065 lb-in | - 17 | - Power-Off Activated Brake | - IP44 | - |
H2L40T120-BBM4S | - 9.55 in | - Foot Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 120 :1 | - Double Shaft | - 1-5/8 in. | - Terminal Box | - 3677 lb-in | - 14 | - Power-Off Activated Brake | - IP44 | - |
H2L40T160-BBM4S | - 9.55 in | - Foot Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 160 :1 | - Double Shaft | - 1-5/8 in. | - Terminal Box | - 4903 lb-in | - 10.60 | - Power-Off Activated Brake | - IP44 | - |
H2L40T200-BBM4S | - 9.55 in | - Foot Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 200 :1 | - Double Shaft | - 1-5/8 in. | - Terminal Box | - 6129 lb-in | - 8.50 | - Power-Off Activated Brake | - IP44 | - |
H2L40T240-BBM4S | - 9.55 in | - Foot Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 240 :1 | - Double Shaft | - 1-5/8 in. | - Terminal Box | - 6770 lb-in | - 7 | - Power-Off Activated Brake | - IP44 | - |
H2L40T005-BBP4S | - 9.55 in | - Foot Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 5 :1 | - Double Shaft | - 1-5/8 in. | - Terminal Box | - 321 lb-in | - 340 | - Power-Off Activated Brake | - IP44 | - |
H2L40T010-BBP4S | - 9.55 in | - Foot Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 10 :1 | - Double Shaft | - 1-5/8 in. | - Terminal Box | - 633 lb-in | - 170 | - Power-Off Activated Brake | - IP44 | - |
H2L40T015-BBP4S | - 9.55 in | - Foot Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 15 :1 | - Double Shaft | - 1-5/8 in. | - Terminal Box | - 954 lb-in | - 113 | - Power-Off Activated Brake | - IP44 | - |
H2L40T020-BBP4S | - 9.55 in | - Foot Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 20 :1 | - Double Shaft | - 1-5/8 in. | - Terminal Box | - 1266 lb-in | - 85 | - Power-Off Activated Brake | - IP44 | - |
H2L40T025-BBP4S | - 9.55 in | - Foot Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 25 :1 | - Double Shaft | - 1-5/8 in. | - Terminal Box | - 1587 lb-in | - 68 | - Power-Off Activated Brake | - IP44 | - |
H2L40T030-BBP4S | - 9.55 in | - Foot Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 30 :1 | - Double Shaft | - 1-5/8 in. | - Terminal Box | - 1899 lb-in | - 57 | - Power-Off Activated Brake | - IP44 | - |
H2L40T040-BBP4S | - 9.55 in | - Foot Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 40 :1 | - Double Shaft | - 1-5/8 in. | - Terminal Box | - 2454 lb-in | - 42 | - Power-Off Activated Brake | - IP44 | - |
H2L40T050-BBP4S | - 9.55 in | - Foot Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 50 :1 | - Double Shaft | - 1-5/8 in. | - Terminal Box | - 3061 lb-in | - 34 | - Power-Off Activated Brake | - IP44 | - |
H2L40T060-BBP4S | - 9.55 in | - Foot Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 60 :1 | - Double Shaft | - 1-5/8 in. | - Terminal Box | - 3676 lb-in | - 28 | - Power-Off Activated Brake | - IP44 | - |
H2L50T080-BBP4S | - 12.13 in | - Foot Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 80 :1 | - Double Shaft | - 2 in. | - Terminal Box | - 4899 lb-in | - 21 | - Power-Off Activated Brake | - IP44 | - |
H2L50T100-BBP4S | - 12.13 in | - Foot Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 100 :1 | - Double Shaft | - 2 in. | - Terminal Box | - 6121 lb-in | - 17 | - Power-Off Activated Brake | - IP44 | - |
H2L50T120-BBP4S | - 12.13 in | - Foot Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 120 :1 | - Double Shaft | - 2 in. | - Terminal Box | - 7343 lb-in | - 14 | - Power-Off Activated Brake | - IP44 | - |
H2L50T160-BBP4S | - 12.13 in | - Foot Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 160 :1 | - Double Shaft | - 2 in. | - Terminal Box | - 9797 lb-in | - 10.60 | - Power-Off Activated Brake | - IP44 | - |