ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Frame Size |
Mount |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft Arrangement |
Output Shaft Diameter |
Type |
Rated Torque |
Rated Speed (rpm) |
Brake Type |
Degree of Protection |
List Price |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
H2L50T200-BBP4S | - 12.13 in | - Foot Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 200 :1 | - Double Shaft | - 2 in. | - Terminal Box | - 10838 lb-in | - 8.50 | - Power-Off Activated Brake | - IP44 | - |
H2L50T240-BBP4S | - 12.13 in | - Foot Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 240 :1 | - Double Shaft | - 2 in. | - Terminal Box | - 10838 lb-in | - 7 | - Power-Off Activated Brake | - IP44 | - |
H2L50T005-BBR4S | - 12.13 in | - Foot Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 5 :1 | - Double Shaft | - 2 in. | - Terminal Box | - 468 lb-in | - 340 | - Power-Off Activated Brake | - IP44 | - |
H2L50T010-BBR4S | - 12.13 in | - Foot Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 10 :1 | - Double Shaft | - 2 in. | - Terminal Box | - 928 lb-in | - 170 | - Power-Off Activated Brake | - IP44 | - |
H2L50T015-BBR4S | - 12.13 in | - Foot Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 15 :1 | - Double Shaft | - 2 in. | - Terminal Box | - 1396 lb-in | - 113 | - Power-Off Activated Brake | - IP44 | - |
H2L50T020-BBR4S | - 12.13 in | - Foot Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 20 :1 | - Double Shaft | - 2 in. | - Terminal Box | - 1855 lb-in | - 85 | - Power-Off Activated Brake | - IP44 | - |
H2L50T025-BBR4S | - 12.13 in | - Foot Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 25 :1 | - Double Shaft | - 2 in. | - Terminal Box | - 2324 lb-in | - 68 | - Power-Off Activated Brake | - IP44 | - |
H2L50T030-BBR4S | - 12.13 in | - Foot Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 30 :1 | - Double Shaft | - 2 in. | - Terminal Box | - 2783 lb-in | - 57 | - Power-Off Activated Brake | - IP44 | - |
H2L50T040-BBR4S | - 12.13 in | - Foot Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 40 :1 | - Double Shaft | - 2 in. | - Terminal Box | - 3563 lb-in | - 42 | - Power-Off Activated Brake | - IP44 | - |
H2L50T050-BBR4S | - 12.13 in | - Foot Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 50 :1 | - Double Shaft | - 2 in. | - Terminal Box | - 4491 lb-in | - 34 | - Power-Off Activated Brake | - IP44 | - |
H2L50T060-BBR4S | - 12.13 in | - Foot Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 60 :1 | - Double Shaft | - 2 in. | - Terminal Box | - 5384 lb-in | - 28 | - Power-Off Activated Brake | - IP44 | - |
H2L50T080-BBR4S | - 12.13 in | - Foot Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 80 :1 | - Double Shaft | - 2 in. | - Terminal Box | - 7187 lb-in | - 21 | - Power-Off Activated Brake | - IP44 | - |
H2L50T100-BBR4S | - 12.13 in | - Foot Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 100 :1 | - Double Shaft | - 2 in. | - Terminal Box | - 9017 lb-in | - 17 | - Power-Off Activated Brake | - IP44 | - |
H2L50T120-BBR4S | - 12.13 in | - Foot Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 120 :1 | - Double Shaft | - 2 in. | - Terminal Box | - 10751 lb-in | - 14 | - Power-Off Activated Brake | - IP44 | - |
H2L28R005-BBL4A | - 6.87 in | - Foot Mount | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 5 :1 | - Right Shaft | - 1-1/8 in. | - Terminal Box | - 85 lb-in | - 340 | - Power-Off Activated Brake | - IP44 | - |
H2L28R010-BBL4A | - 6.87 in | - Foot Mount | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 10 :1 | - Right Shaft | - 1-1/8 in. | - Terminal Box | - 169 lb-in | - 170 | - Power-Off Activated Brake | - IP44 | - |
H2L28R015-BBL4A | - 6.87 in | - Foot Mount | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 15 :1 | - Right Shaft | - 1-1/8 in. | - Terminal Box | - 254 lb-in | - 113 | - Power-Off Activated Brake | - IP44 | - |
H2L28R020-BBL4A | - 6.87 in | - Foot Mount | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 20 :1 | - Right Shaft | - 1-1/8 in. | - Terminal Box | - 338 lb-in | - 85 | - Power-Off Activated Brake | - IP44 | - |
H2L28R025-BBL4A | - 6.87 in | - Foot Mount | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 25 :1 | - Right Shaft | - 1-1/8 in. | - Terminal Box | - 423 lb-in | - 68 | - Power-Off Activated Brake | - IP44 | - |
H2L28R030-BBL4A | - 6.87 in | - Foot Mount | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 30 :1 | - Right Shaft | - 1-1/8 in. | - Terminal Box | - 507 lb-in | - 57 | - Power-Off Activated Brake | - IP44 | - |
H2L28R040-BBL4A | - 6.87 in | - Foot Mount | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 40 :1 | - Right Shaft | - 1-1/8 in. | - Terminal Box | - 676 lb-in | - 42 | - Power-Off Activated Brake | - IP44 | - |
H2L28R050-BBL4A | - 6.87 in | - Foot Mount | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 50 :1 | - Right Shaft | - 1-1/8 in. | - Terminal Box | - 845 lb-in | - 34 | - Power-Off Activated Brake | - IP44 | - |
H2L28R060-BBL4A | - 6.87 in | - Foot Mount | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 60 :1 | - Right Shaft | - 1-1/8 in. | - Terminal Box | - 1014 lb-in | - 28 | - Power-Off Activated Brake | - IP44 | - |
H2L32R080-BBL4A | - 8.07 in | - Foot Mount | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 80 :1 | - Right Shaft | - 1-1/4 in. | - Terminal Box | - 1308 lb-in | - 21 | - Power-Off Activated Brake | - IP44 | - |
H2L32R100-BBL4A | - 8.07 in | - Foot Mount | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 100 :1 | - Right Shaft | - 1-1/4 in. | - Terminal Box | - 1634 lb-in | - 17 | - Power-Off Activated Brake | - IP44 | - |