Permissible Torque |
Variable Speed Range (r/min) |
Dimensions |
---|---|---|---|---|---|---|---|---|---|
US540-402E2 / 5GN15SA | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 1/2 in. | - 24 lb-in [60 Hz] 31 lb-in [50 Hz] | - 6 ~ 93 [50 Hz] 6 ~ 106 [60 Hz] | - |
US540-402E2 / 5GN18SA | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 18 :1 | - 1/2 in. | - 30 lb-in [60 Hz] 38 lb-in [50 Hz] | - 5 ~ 77 [50 Hz] 5 ~ 88 [60 Hz] | - |
US560-002E2 | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Round Shaft (No Gearhead) | - | - 12 mm | - 3.94 lb-in [60 Hz] 4.31 lb-in [50 Hz] | - 90 ~ 1400 [50 Hz] 90 ~ 1600 [60 Hz] | - |
US540-401U2 / 5GN25SA | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 25 :1 | - 1/2 in. | - 41 lb-in | - 3.6 ~ 64 | - |
US540-401U2 / 5GN30SA | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 1/2 in. | - 50 lb-in | - 3 ~ 53 | - |
US540-401U2 / 5GN36SA | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 36 :1 | - 1/2 in. | - 60 lb-in | - 2.5 ~ 44 | - |
US540-401U2 / 5GN3RAA | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Right-Angle Solid Shaft Gearhead | - 3 :1 | - 3/8 in. | - 4.6 lb-in | - 30 ~ 533 | - |
US540-401U2 / 5GN3.6RAA | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Right-Angle Solid Shaft Gearhead | - 3.6 :1 | - 3/8 in. | - 5.6 lb-in | - 25 ~ 444 | - |
US540-401U2 / 5GN5RAA | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Right-Angle Solid Shaft Gearhead | - 5 :1 | - 3/8 in. | - 7.7 lb-in | - 18 ~ 320 | - |
US540-401U2 / 5GN6RAA | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Right-Angle Solid Shaft Gearhead | - 6 :1 | - 3/8 in. | - 9.7 lb-in | - 15 ~ 266 | - |
US540-401U2 / 5GN7.5RAA | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Right-Angle Solid Shaft Gearhead | - 7.5 :1 | - 3/8 in. | - 11.5 lb-in | - 12 ~ 213 | - |
US540-401U2 / 5GN9RAA | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Right-Angle Solid Shaft Gearhead | - 9 :1 | - 3/8 in. | - 14.1 lb-in | - 10 ~ 177 | - |
US540-401U2 / 5GN12.5RAA | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Right-Angle Solid Shaft Gearhead | - 12.5 :1 | - 3/8 in. | - 19.4 lb-in | - 7.2 ~ 128 | - |
US540-401U2 / 5GN15RAA | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Right-Angle Solid Shaft Gearhead | - 15 :1 | - 3/8 in. | - 23 lb-in | - 6 ~ 106 | - |
US540-401U2 / 5GN18RAA | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Right-Angle Solid Shaft Gearhead | - 18 :1 | - 3/8 in. | - 28 lb-in | - 5 ~ 88 | - |
US540-402E2 / 5GN25SA | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 25 :1 | - 1/2 in. | - 37 lb-in [60 Hz] 48 lb-in [50 Hz] | - 3.6 ~ 56 [50 Hz] 3.6 ~ 64 [60 Hz] | - |
US540-402E2 / 5GN30SA | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 1/2 in. | - 44 lb-in [60 Hz] 58 lb-in [50 Hz] | - 3 ~ 46 [50 Hz] 3 ~ 53 [60 Hz] | - |
US540-402E2 / 5GN36SA | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 36 :1 | - 1/2 in. | - 53 lb-in [60 Hz] 69 lb-in [50 Hz] | - 2.5 ~ 38 [50 Hz] 2.5 ~ 44 [60 Hz] | - |
US540-402E2 / 5GN3RAA | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Right-Angle Solid Shaft Gearhead | - 3 :1 | - 3/8 in. | - 4.1 lb-in | - 30 ~ 466 [50 Hz] 30 ~ 533 [60 Hz] | - |
US540-402E2 / 5GN3.6RAA | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Right-Angle Solid Shaft Gearhead | - 3.6 :1 | - 3/8 in. | - 4.9 lb-in | - 25 ~ 388 [50 Hz] 25 ~ 444 [60 Hz] | - |
US540-402E2 / 5GN5RAA | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Right-Angle Solid Shaft Gearhead | - 5 :1 | - 3/8 in. | - 6.9 lb-in | - 18 ~ 280 [50 Hz] 18 ~ 320 [60 Hz] | - |
US540-402E2 / 5GN6RAA | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Right-Angle Solid Shaft Gearhead | - 6 :1 | - 3/8 in. | - 8.3 lb-in | - 15 ~ 233 [50 Hz] 15 ~ 266 [60 Hz] | - |
US540-402E2 / 5GN7.5RAA | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Right-Angle Solid Shaft Gearhead | - 7.5 :1 | - 3/8 in. | - 10.6 lb-in | - 12 ~ 186 [50 Hz] 12 ~ 213 [60 Hz] | - |
US540-402E2 / 5GN9RAA | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Right-Angle Solid Shaft Gearhead | - 9 :1 | - 3/8 in. | - 12.3 lb-in | - 10 ~ 155 [50 Hz] 10 ~ 177 [60 Hz] | - |
US540-402E2 / 5GN12.5RAA | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Right-Angle Solid Shaft Gearhead | - 12.5 :1 | - 3/8 in. | - 17.7 lb-in | - 7.2 ~ 112 [50 Hz] 7.2 ~ 128 [60 Hz] | - |