Permissible Torque |
Variable Speed Range (r/min) |
Dimensions |
---|---|---|---|---|---|---|---|---|---|
US540-402E2 / 5GN15RAA | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Right-Angle Solid Shaft Gearhead | - 15 :1 | - 3/8 in. | - 20 lb-in | - 6 ~ 93 [50 Hz] 6 ~ 106 [60 Hz] | - |
US540-402E2 / 5GN18RAA | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Right-Angle Solid Shaft Gearhead | - 18 :1 | - 3/8 in. | - 24 lb-in | - 5 ~ 77 [50 Hz] 5 ~ 88 [60 Hz] | - |
US540-401U2 / 5GN25RAA | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Right-Angle Solid Shaft Gearhead | - 25 :1 | - 3/8 in. | - 34 lb-in | - 3.6 ~ 64 | - |
US540-401U2 / 5GN30RAA | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Right-Angle Solid Shaft Gearhead | - 30 :1 | - 3/8 in. | - 41 lb-in | - 3 ~ 53 | - |
US540-401U2 / 5GN36RAA | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Right-Angle Solid Shaft Gearhead | - 36 :1 | - 3/8 in. | - 49 lb-in | - 2.5 ~ 44 | - |
US540-401U2 / 5GN50SA | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 1/2 in. | - 76 lb-in | - 1.8 ~ 32 | - |
US540-401U2 / 5GN60SA | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 60 :1 | - 1/2 in. | - 88 lb-in | - 1.5 ~ 26 | - |
US540-401U2 / 5GN75SA | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 75 :1 | - 1/2 in. | - 88 lb-in | - 1.2 ~ 21 | - |
US540-401U2 / 5GN90SA | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 90 :1 | - 1/2 in. | - 88 lb-in | - 1 ~ 17 | - |
US540-401U2 / 5GN100SA | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 1/2 in. | - 88 lb-in | - 0.9 ~ 16 | - |
US540-401U2 / 5GN120SA | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 120 :1 | - 1/2 in. | - 88 lb-in | - 0.75 ~ 13 | - |
US540-401U2 / 5GN150SA | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 150 :1 | - 1/2 in. | - 88 lb-in | - 0.6 ~ 10 | - |
US540-401U2 / 5GN180SA | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 180 :1 | - 1/2 in. | - 88 lb-in | - 0.5 ~ 8.8 | - |
US540-402E2 / 5GN25RAA | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Right-Angle Solid Shaft Gearhead | - 25 :1 | - 3/8 in. | - 30 lb-in | - 3.6 ~ 56 [50 Hz] 3.6 ~ 64 [60 Hz] | - |
US540-402E2 / 5GN30RAA | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Right-Angle Solid Shaft Gearhead | - 30 :1 | - 3/8 in. | - 36 lb-in | - 3 ~ 46 [50 Hz] 3 ~ 53 [60 Hz] | - |
US540-402E2 / 5GN36RAA | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Right-Angle Solid Shaft Gearhead | - 36 :1 | - 3/8 in. | - 44 lb-in | - 2.5 ~ 38 [50 Hz] 2.5 ~ 44 [60 Hz] | - |
US540-402E2 / 5GN50SA | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 1/2 in. | - 67 lb-in [60 Hz] 87 lb-in [50 Hz] | - 1.8 ~ 28 [50 Hz] 1.8 ~ 32 [60 Hz] | - |
US540-402E2 / 5GN60SA | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 60 :1 | - 1/2 in. | - 80 lb-in [60 Hz] 88 lb-in [50 Hz] | - 1.5 ~ 23 [50 Hz] 1.5 ~ 26 [60 Hz] | - |
US540-402E2 / 5GN75SA | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 75 :1 | - 1/2 in. | - 88 lb-in | - 1.2 ~ 18 [50 Hz] 1.2 ~ 21 [60 Hz] | - |
US540-402E2 / 5GN90SA | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 90 :1 | - 1/2 in. | - 88 lb-in | - 1 ~ 15 [50 Hz] 1 ~ 17 [60 Hz] | - |
US540-402E2 / 5GN100SA | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 1/2 in. | - 88 lb-in | - 0.9 ~ 14 [50 Hz] 0.9 ~ 16 [60 Hz] | - |
US540-402E2 / 5GN120SA | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 120 :1 | - 1/2 in. | - 88 lb-in | - 0.75 ~ 11 [50 Hz] 0.75 ~ 13 [60 Hz] | - |
US540-402E2 / 5GN150SA | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 150 :1 | - 1/2 in. | - 88 lb-in | - 0.6 ~ 9 [50 Hz] 0.6 ~ 10 [60 Hz] | - |
US540-402E2 / 5GN180SA | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 180 :1 | - 1/2 in. | - 88 lb-in | - 0.5 ~ 7 [50 Hz] 0.5 ~ 8.8 [60 Hz] | - |
US540-401U2 / 5GN3RH | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Right-Angle Hollow Shaft Gearhead | - 3 :1 | - 15 mm | - 3.4 lb-in | - 30 ~ 533 | - |