Permissible Torque |
Variable Speed Range (r/min) |
Dimensions |
---|---|---|---|---|---|---|---|---|---|
US540-402E2 / 5GN75RH | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Right-Angle Hollow Shaft Gearhead | - 75 :1 | - 15 mm | - 88 lb-in | - 1.2 ~ 18 [50 Hz] 1.2 ~ 21 [60 Hz] | - |
US540-402E2 / 5GN90RH | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Right-Angle Hollow Shaft Gearhead | - 90 :1 | - 15 mm | - 88 lb-in | - 1 ~ 15 [50 Hz] 1 ~ 17 [60 Hz] | - |
US540-402E2 / 5GN100RH | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Right-Angle Hollow Shaft Gearhead | - 100 :1 | - 15 mm | - 88 lb-in | - 0.9 ~ 14 [50 Hz] 0.9 ~ 16 [60 Hz] | - |
US540-402E2 / 5GN120RH | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Right-Angle Hollow Shaft Gearhead | - 120 :1 | - 15 mm | - 88 lb-in | - 0.75 ~ 11 [50 Hz] 0.75 ~ 13 [60 Hz] | - |
US540-402E2 / 5GN150RH | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Right-Angle Hollow Shaft Gearhead | - 150 :1 | - 15 mm | - 88 lb-in | - 0.6 ~ 9 [50 Hz] 0.6 ~ 10 [60 Hz] | - |
US540-402E2 / 5GN180RH | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Right-Angle Hollow Shaft Gearhead | - 180 :1 | - 15 mm | - 88 lb-in | - 0.5 ~ 7 [50 Hz] 0.5 ~ 8.8 [60 Hz] | - |
US590-002E2 | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - Round Shaft (No Gearhead) | - | - 12 mm | - 6.44 lb-in | - 90 ~ 1400 [50 Hz] 90 ~ 1600 [60 Hz] | - |
US560-501U2 / 5GU3KA | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 3 :1 | - 5/8 in. | - 10.6 lb-in | - 30 ~ 533 | - |
US560-501U2 / 5GU3.6KA | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 3.6 :1 | - 5/8 in. | - 12.3 lb-in | - 25 ~ 444 | - |
US560-501U2 / 5GU5KA | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 5/8 in. | - 17.7 lb-in | - 18 ~ 320 | - |
US560-501U2 / 5GU6KA | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 6 :1 | - 5/8 in. | - 21 lb-in | - 15 ~ 266 | - |
US560-501U2 / 5GU7.5KA | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - 5/8 in. | - 26 lb-in | - 12 ~ 213 | - |
US560-501U2 / 5GU9KA | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 9 :1 | - 5/8 in. | - 31 lb-in | - 10 ~ 177 | - |
US560-502E2 / 5GU3KA | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 3 :1 | - 5/8 in. | - 10.6 lb-in [50 Hz] 9.7 lb-in [60 Hz] | - 30 ~ 466 [50 Hz] 30 ~ 533 [60 Hz] | - |
US560-502E2 / 5GU3.6KA | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 3.6 :1 | - 5/8 in. | - 11.5 lb-in [60 Hz] 12.3 lb-in [50 Hz] | - 25 ~ 388 [50 Hz] 25 ~ 444 [60 Hz] | - |
US560-502E2 / 5GU5KA | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 5/8 in. | - 15.9 lb-in [60 Hz] 17.7 lb-in [50 Hz] | - 18 ~ 280 [50 Hz] 18 ~ 320 [60 Hz] | - |
US560-502E2 / 5GU6KA | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 6 :1 | - 5/8 in. | - 19.4 lb-in [60 Hz] 21 lb-in [50 Hz] | - 15 ~ 233 [50 Hz] 15 ~ 266 [60 Hz] | - |
US560-502E2 / 5GU7.5KA | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - 5/8 in. | - 23 lb-in [60 Hz] 26 lb-in [50 Hz] | - 12 ~ 186 [50 Hz] 12 ~ 213 [60 Hz] | - |
US560-502E2 / 5GU9KA | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 9 :1 | - 5/8 in. | - 29 lb-in [60 Hz] 31 lb-in [50 Hz] | - 10 ~ 155 [50 Hz] 10 ~ 177 [60 Hz] | - |
US560-501U2 / 5GU12.5KA | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 12.5 :1 | - 5/8 in. | - 39 lb-in | - 7.2 ~ 128 | - |
US560-501U2 / 5GU15KA | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 5/8 in. | - 47 lb-in | - 6 ~ 106 | - |
US560-501U2 / 5GU18KA | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 18 :1 | - 5/8 in. | - 56 lb-in | - 5 ~ 88 | - |
US560-501U2 / 5GU25KA | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 25 :1 | - 5/8 in. | - 71 lb-in | - 3.6 ~ 64 | - |
US560-501U2 / 5GU30KA | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 5/8 in. | - 85 lb-in | - 3 ~ 53 | - |
US560-501U2 / 5GU36KA | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 36 :1 | - 5/8 in. | - 102 lb-in | - 2.5 ~ 44 | - |