Permissible Torque |
Variable Speed Range (r/min) |
Dimensions |
---|---|---|---|---|---|---|---|---|---|
US560-501U2 / 5GU120KA | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 120 :1 | - 5/8 in. | - 177 lb-in | - 0.75 ~ 13 | - |
US560-501U2 / 5GU150KA | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 150 :1 | - 5/8 in. | - 177 lb-in | - 0.6 ~ 10 | - |
US560-501U2 / 5GU180KA | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 180 :1 | - 5/8 in. | - 177 lb-in | - 0.5 ~ 8.8 | - |
US560-501U2 / 5GU12.5RAA | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Right-Angle Solid Shaft Gearhead | - 12.5 :1 | - 5/8 in. | - 37 lb-in | - 7.2 ~ 128 | - |
US560-501U2 / 5GU15RAA | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Right-Angle Solid Shaft Gearhead | - 15 :1 | - 5/8 in. | - 44 lb-in | - 6 ~ 106 | - |
US560-501U2 / 5GU18RAA | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Right-Angle Solid Shaft Gearhead | - 18 :1 | - 5/8 in. | - 53 lb-in | - 5 ~ 88 | - |
US560-501U2 / 5GU3RH | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Right-Angle Hollow Shaft Gearhead | - 3 :1 | - 17 mm | - 6.5 lb-in | - 30 ~ 533 | - |
US560-501U2 / 5GU3.6RH | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Right-Angle Hollow Shaft Gearhead | - 3.6 :1 | - 17 mm | - 7.7 lb-in | - 25 ~ 444 | - |
US560-501U2 / 5GU5RH | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Right-Angle Hollow Shaft Gearhead | - 5 :1 | - 17 mm | - 10.6 lb-in | - 18 ~ 320 | - |
US560-501U2 / 5GU6RH | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Right-Angle Hollow Shaft Gearhead | - 6 :1 | - 17 mm | - 13.2 lb-in | - 15 ~ 266 | - |
US560-501U2 / 5GU7.5RH | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Right-Angle Hollow Shaft Gearhead | - 7.5 :1 | - 17 mm | - 22 lb-in | - 12 ~ 213 | - |
US560-501U2 / 5GU9RH | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Right-Angle Hollow Shaft Gearhead | - 9 :1 | - 17 mm | - 26 lb-in | - 10 ~ 177 | - |
US560-501U2 / 5GU25RAA | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Right-Angle Solid Shaft Gearhead | - 25 :1 | - 5/8 in. | - 73 lb-in | - 3.6 ~ 64 | - |
US560-502E2 / 5GU75KA | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 75 :1 | - 5/8 in. | - 176 lb-in [60 Hz] 177 lb-in [50 Hz] | - 1.2 ~ 18 [50 Hz] 1.2 ~ 21 [60 Hz] | - |
US560-502E2 / 5GU90KA | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 90 :1 | - 5/8 in. | - 177 lb-in | - 1 ~ 15 [50 Hz] 1 ~ 17 [60 Hz] | - |
US560-502E2 / 5GU100KA | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 5/8 in. | - 177 lb-in | - 0.9 ~ 14 [50 Hz] 0.9 ~ 16 [60 Hz] | - |
US560-502E2 / 5GU120KA | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 120 :1 | - 5/8 in. | - 177 lb-in | - 0.75 ~ 11 [50 Hz] 0.75 ~ 13 [60 Hz] | - |
US560-502E2 / 5GU150KA | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 150 :1 | - 5/8 in. | - 177 lb-in | - 0.6 ~ 9 [50 Hz] 0.6 ~ 10 [60 Hz] | - |
US560-502E2 / 5GU180KA | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 180 :1 | - 5/8 in. | - 177 lb-in | - 0.5 ~ 7 [50 Hz] 0.5 ~ 8.8 [60 Hz] | - |
US560-502E2 / 5GU12.5RAA | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Right-Angle Solid Shaft Gearhead | - 12.5 :1 | - 5/8 in. | - 33 lb-in | - 7.2 ~ 112 [50 Hz] 7.2 ~ 128 [60 Hz] | - |
US560-502E2 / 5GU15RAA | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Right-Angle Solid Shaft Gearhead | - 15 :1 | - 5/8 in. | - 40 lb-in | - 6 ~ 93 [50 Hz] 6 ~ 106 [60 Hz] | - |
US560-502E2 / 5GU18RAA | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Right-Angle Solid Shaft Gearhead | - 18 :1 | - 5/8 in. | - 48 lb-in | - 5 ~ 77 [50 Hz] 5 ~ 88 [60 Hz] | - |
US560-501U2 / 5GU30RAA | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Right-Angle Solid Shaft Gearhead | - 30 :1 | - 5/8 in. | - 77 lb-in | - 3 ~ 53 | - |
US560-501U2 / 5GU36RAA | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Right-Angle Solid Shaft Gearhead | - 36 :1 | - 5/8 in. | - 93 lb-in | - 2.5 ~ 44 | - |
US560-501U2 / 5GU50RAA | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Right-Angle Solid Shaft Gearhead | - 50 :1 | - 5/8 in. | - 130 lb-in | - 1.8 ~ 32 | - |