Permissible Torque |
Variable Speed Range (r/min) |
Dimensions |
---|---|---|---|---|---|---|---|---|---|
US206-402E2 / 2GN36SA | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 36 :1 | - 5/16 in. | - 10.6 lb-in [50 Hz] 11.5 lb-in [60 Hz] | - 2.5 ~ 38 [50 Hz] 2.5 ~ 44 [60 Hz] | - |
US206-401U2 / 2GN50SA | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 5/16 in. | - 15 lb-in | - 1.8 ~ 32 | - |
US206-401U2 / 2GN60SA | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 60 :1 | - 5/16 in. | - 17.7 lb-in | - 1.5 ~ 26 | - |
US206-401U2 / 2GN75SA | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 75 :1 | - 5/16 in. | - 22 lb-in | - 1.2 ~ 21 | - |
US206-401U2 / 2GN90SA | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 90 :1 | - 5/16 in. | - 26 lb-in | - 1 ~ 17 | - |
US206-401U2 / 2GN100SA | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 5/16 in. | - 26 lb-in | - 0.9 ~ 16 | - |
US206-401U2 / 2GN120SA | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 120 :1 | - 5/16 in. | - 26 lb-in | - 0.75 ~ 13 | - |
US206-401U2 / 2GN150SA | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 150 :1 | - 5/16 in. | - 26 lb-in | - 0.6 ~ 10 | - |
US206-401U2 / 2GN180SA | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 180 :1 | - 5/16 in. | - 26 lb-in | - 0.5 ~ 8.8 | - |
US206-402E2 / 2GN50SA | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 5/16 in. | - 14.1 lb-in [50 Hz] 15 lb-in [60 Hz] | - 1.8 ~ 28 [50 Hz] 1.8 ~ 32 [60 Hz] | - |
US206-402E2 / 2GN60SA | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 60 :1 | - 5/16 in. | - 16.8 lb-in [50 Hz] 17.7 lb-in [60 Hz] | - 1.5 ~ 23 [50 Hz] 1.5 ~ 26 [60 Hz] | - |
US206-402E2 / 2GN75SA | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 75 :1 | - 5/16 in. | - 20 lb-in [50 Hz] 22 lb-in [60 Hz] | - 1.2 ~ 18 [50 Hz] 1.2 ~ 21 [60 Hz] | - |
US206-402E2 / 2GN90SA | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 90 :1 | - 5/16 in. | - 24 lb-in [50 Hz] 26 lb-in [60 Hz] | - 1 ~ 15 [50 Hz] 1 ~ 17 [60 Hz] | - |
US206-402E2 / 2GN100SA | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 5/16 in. | - 26 lb-in | - 0.9 ~ 14 [50 Hz] 0.9 ~ 16 [60 Hz] | - |
US206-402E2 / 2GN120SA | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 120 :1 | - 5/16 in. | - 26 lb-in | - 0.75 ~ 11 [50 Hz] 0.75 ~ 13 [60 Hz] | - |
US206-402E2 / 2GN150SA | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 150 :1 | - 5/16 in. | - 26 lb-in | - 0.6 ~ 9 [50 Hz] 0.6 ~ 10 [60 Hz] | - |
US206-402E2 / 2GN180SA | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 180 :1 | - 5/16 in. | - 26 lb-in | - 0.5 ~ 7 [50 Hz] 0.5 ~ 8.8 [60 Hz] | - |
US315-001U2 | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Round Shaft (No Gearhead) | - | - 6 mm | - 1.11 lb-in | - 90 ~ 1600 | - |
US315-002E2 | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Round Shaft (No Gearhead) | - | - 6 mm | - 1.11 lb-in | - 90 ~ 1400 [50 Hz] 90 ~ 1600 [60 Hz] | - |
US315-401U2 / 3GN3SA | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 3 :1 | - 3/8 in. | - 2.6 lb-in | - 30 ~ 533 | - |
US315-401U2 / 3GN3.6SA | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 3.6 :1 | - 3/8 in. | - 3.1 lb-in | - 25 ~ 444 | - |
US315-401U2 / 3GN5SA | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 3/8 in. | - 4.5 lb-in | - 18 ~ 320 | - |
US315-401U2 / 3GN6SA | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 6 :1 | - 3/8 in. | - 5.3 lb-in | - 15 ~ 266 | - |
US315-401U2 / 3GN7.5SA | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - 3/8 in. | - 6.7 lb-in | - 12 ~ 213 | - |
US315-401U2 / 3GN9SA | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 9 :1 | - 3/8 in. | - 8 lb-in | - 10 ~ 177 | - |