Permissible Torque |
Variable Speed Range (r/min) |
Dimensions |
---|---|---|---|---|---|---|---|---|---|
US425-402E2 / 4GN75RH | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Right-Angle Hollow Shaft Gearhead | - 75 :1 | - 15 mm | - 55 lb-in | - 1.2 ~ 18 [50 Hz] 1.2 ~ 21 [60 Hz] | - |
US425-402E2 / 4GN90RH | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Right-Angle Hollow Shaft Gearhead | - 90 :1 | - 15 mm | - 67 lb-in | - 1 ~ 15 [50 Hz] 1 ~ 17 [60 Hz] | - |
US425-402E2 / 4GN100RH | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Right-Angle Hollow Shaft Gearhead | - 100 :1 | - 15 mm | - 70 lb-in | - 0.9 ~ 14 [50 Hz] 0.9 ~ 16 [60 Hz] | - |
US425-402E2 / 4GN120RH | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Right-Angle Hollow Shaft Gearhead | - 120 :1 | - 15 mm | - 70 lb-in | - 0.75 ~ 11 [50 Hz] 0.75 ~ 13 [60 Hz] | - |
US425-402E2 / 4GN150RH | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Right-Angle Hollow Shaft Gearhead | - 150 :1 | - 15 mm | - 70 lb-in | - 0.6 ~ 9 [50 Hz] 0.6 ~ 10 [60 Hz] | - |
US425-402E2 / 4GN180RH | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Right-Angle Hollow Shaft Gearhead | - 180 :1 | - 15 mm | - 70 lb-in | - 0.5 ~ 7 [50 Hz] 0.5 ~ 8.8 [60 Hz] | - |
US540-001U2 | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Round Shaft (No Gearhead) | - | - 10 mm | - 2.25 lb-in | - 90 ~ 1600 | - |
US540-002E2 | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Round Shaft (No Gearhead) | - | - 10 mm | - 2 lb-in [60 Hz] 2.63 lb-in [50 Hz] | - 90 ~ 1400 [50 Hz] 90 ~ 1600 [60 Hz] | - |
US540-401U2 / 5GN3SA | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 3 :1 | - 1/2 in. | - 5.5 lb-in | - 30 ~ 533 | - |
US540-401U2 / 5GN3.6SA | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 3.6 :1 | - 1/2 in. | - 6.7 lb-in | - 25 ~ 444 | - |
US540-401U2 / 5GN5SA | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 1/2 in. | - 9.7 lb-in | - 18 ~ 320 | - |
US540-401U2 / 5GN6SA | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 6 :1 | - 1/2 in. | - 11.5 lb-in | - 15 ~ 266 | - |
US540-401U2 / 5GN7.5SA | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - 1/2 in. | - 14.1 lb-in | - 12 ~ 213 | - |
US540-401U2 / 5GN9SA | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 9 :1 | - 1/2 in. | - 16.8 lb-in | - 10 ~ 177 | - |
US540-401U2 / 5GN12.5SA | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 12.5 :1 | - 1/2 in. | - 23 lb-in | - 7.2 ~ 128 | - |
US540-401U2 / 5GN15SA | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 1/2 in. | - 28 lb-in | - 6 ~ 106 | - |
US540-401U2 / 5GN18SA | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 18 :1 | - 1/2 in. | - 33 lb-in | - 5 ~ 88 | - |
US560-001U2 | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Round Shaft (No Gearhead) | - | - 12 mm | - 4.31 lb-in | - 90 ~ 1600 | - |
US540-402E2 / 5GN3SA | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 3 :1 | - 1/2 in. | - 4.9 lb-in [60 Hz] 6.4 lb-in [50 Hz] | - 30 ~ 466 [50 Hz] 30 ~ 533 [60 Hz] | - |
US540-402E2 / 5GN3.6SA | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 3.6 :1 | - 1/2 in. | - 5.9 lb-in [60 Hz] 7.6 lb-in [50 Hz] | - 25 ~ 388 [50 Hz] 25 ~ 444 [60 Hz] | - |
US540-402E2 / 5GN5SA | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 1/2 in. | - 10.6 lb-in [50 Hz] 8.2 lb-in [60 Hz] | - 18 ~ 280 [50 Hz] 18 ~ 320 [60 Hz] | - |
US540-402E2 / 5GN6SA | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 6 :1 | - 1/2 in. | - 13.2 lb-in [50 Hz] 9.7 lb-in [60 Hz] | - 15 ~ 233 [50 Hz] 15 ~ 266 [60 Hz] | - |
US540-402E2 / 5GN7.5SA | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - 1/2 in. | - 12.3 lb-in [60 Hz] 15.9 lb-in [50 Hz] | - 12 ~ 186 [50 Hz] 12 ~ 213 [60 Hz] | - |
US540-402E2 / 5GN9SA | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 9 :1 | - 1/2 in. | - 15 lb-in [60 Hz] 19.4 lb-in [50 Hz] | - 10 ~ 155 [50 Hz] 10 ~ 177 [60 Hz] | - |
US540-402E2 / 5GN12.5SA | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 12.5 :1 | - 1/2 in. | - 20 lb-in [60 Hz] 26 lb-in [50 Hz] | - 7.2 ~ 112 [50 Hz] 7.2 ~ 128 [60 Hz] | - |