Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
US_top.jpg
The US series combines a control unit and an AC speed control motor. Connection between the motor and control unit is simplified by and easy-to-use connector. The US series is designed for applications where remote control of the motor speed and easy installation are required.
  • Frame sizes from 2.36 in to 3.54 in
  • Output power from 6 W (1/125 HP) to 90 W (1/8 HP)
  • Rated torque from 1.06 lb-in to 260 lb-in
  • Variable speed ranges from 0.5 ~ 8.8r/min to 90 ~ 1600 r/min
Unit of Measure
« 11 12 13 14 15 »  

Item #

Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Permissible Torque

Variable Speed Range (r/min)

Dimensions

US540-402E2 / 5GN15RAA - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Right-Angle Solid Shaft Gearhead - 15 :1 - 3/8 in. - 20 lb-in   - 6 ~ 93 [50 Hz] 6 ~ 106 [60 Hz] -
US540-402E2 / 5GN18RAA - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Right-Angle Solid Shaft Gearhead - 18 :1 - 3/8 in. - 24 lb-in   - 5 ~ 77 [50 Hz] 5 ~ 88 [60 Hz] -
US540-401U2 / 5GN25RAA - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Right-Angle Solid Shaft Gearhead - 25 :1 - 3/8 in. - 34 lb-in   - 3.6 ~ 64 -
US540-401U2 / 5GN30RAA - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Right-Angle Solid Shaft Gearhead - 30 :1 - 3/8 in. - 41 lb-in   - 3 ~ 53 -
US540-401U2 / 5GN36RAA - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Right-Angle Solid Shaft Gearhead - 36 :1 - 3/8 in. - 49 lb-in   - 2.5 ~ 44 -
US540-401U2 / 5GN50SA - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 50 :1 - 1/2 in. - 76 lb-in   - 1.8 ~ 32 -
US540-401U2 / 5GN60SA - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 60 :1 - 1/2 in. - 88 lb-in   - 1.5 ~ 26 -
US540-401U2 / 5GN75SA - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 75 :1 - 1/2 in. - 88 lb-in   - 1.2 ~ 21 -
US540-401U2 / 5GN90SA - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 90 :1 - 1/2 in. - 88 lb-in   - 1 ~ 17 -
US540-401U2 / 5GN100SA - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 100 :1 - 1/2 in. - 88 lb-in   - 0.9 ~ 16 -
US540-401U2 / 5GN120SA - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 120 :1 - 1/2 in. - 88 lb-in   - 0.75 ~ 13 -
US540-401U2 / 5GN150SA - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 150 :1 - 1/2 in. - 88 lb-in   - 0.6 ~ 10 -
US540-401U2 / 5GN180SA - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 180 :1 - 1/2 in. - 88 lb-in   - 0.5 ~ 8.8 -
US540-402E2 / 5GN25RAA - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Right-Angle Solid Shaft Gearhead - 25 :1 - 3/8 in. - 30 lb-in   - 3.6 ~ 56 [50 Hz] 3.6 ~ 64 [60 Hz] -
US540-402E2 / 5GN30RAA - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Right-Angle Solid Shaft Gearhead - 30 :1 - 3/8 in. - 36 lb-in   - 3 ~ 46 [50 Hz] 3 ~ 53 [60 Hz] -
US540-402E2 / 5GN36RAA - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Right-Angle Solid Shaft Gearhead - 36 :1 - 3/8 in. - 44 lb-in   - 2.5 ~ 38 [50 Hz] 2.5 ~ 44 [60 Hz] -
US540-402E2 / 5GN50SA - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 50 :1 - 1/2 in. - 67 lb-in [60 Hz]  87 lb-in [50 Hz]   - 1.8 ~ 28 [50 Hz] 1.8 ~ 32 [60 Hz] -
US540-402E2 / 5GN60SA - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 60 :1 - 1/2 in. - 80 lb-in [60 Hz]  88 lb-in [50 Hz]   - 1.5 ~ 23 [50 Hz] 1.5 ~ 26 [60 Hz] -
US540-402E2 / 5GN75SA - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 75 :1 - 1/2 in. - 88 lb-in   - 1.2 ~ 18 [50 Hz] 1.2 ~ 21 [60 Hz] -
US540-402E2 / 5GN90SA - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 90 :1 - 1/2 in. - 88 lb-in   - 1 ~ 15 [50 Hz] 1 ~ 17 [60 Hz] -
US540-402E2 / 5GN100SA - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 100 :1 - 1/2 in. - 88 lb-in   - 0.9 ~ 14 [50 Hz] 0.9 ~ 16 [60 Hz] -
US540-402E2 / 5GN120SA - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 120 :1 - 1/2 in. - 88 lb-in   - 0.75 ~ 11 [50 Hz] 0.75 ~ 13 [60 Hz] -
US540-402E2 / 5GN150SA - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 150 :1 - 1/2 in. - 88 lb-in   - 0.6 ~ 9 [50 Hz] 0.6 ~ 10 [60 Hz] -
US540-402E2 / 5GN180SA - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 180 :1 - 1/2 in. - 88 lb-in   - 0.5 ~ 7 [50 Hz] 0.5 ~ 8.8 [60 Hz] -
US540-401U2 / 5GN3RH - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft Gearhead - 3 :1 - 15 mm - 3.4 lb-in   - 30 ~ 533 -
Unit of Measure
« 11 12 13 14 15 »