Permissible Torque |
Variable Speed Range (r/min) |
Dimensions |
---|---|---|---|---|---|---|---|---|---|
US540-401U2 / 5GN3.6RH | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Right-Angle Hollow Shaft Gearhead | - 3.6 :1 | - 15 mm | - 4.1 lb-in | - 25 ~ 444 | - |
US540-401U2 / 5GN5RH | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Right-Angle Hollow Shaft Gearhead | - 5 :1 | - 15 mm | - 5.7 lb-in | - 18 ~ 320 | - |
US540-401U2 / 5GN6RH | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Right-Angle Hollow Shaft Gearhead | - 6 :1 | - 15 mm | - 6.9 lb-in | - 15 ~ 266 | - |
US540-401U2 / 5GN7.5RH | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Right-Angle Hollow Shaft Gearhead | - 7.5 :1 | - 15 mm | - 11.5 lb-in | - 12 ~ 213 | - |
US540-401U2 / 5GN9RH | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Right-Angle Hollow Shaft Gearhead | - 9 :1 | - 15 mm | - 14.1 lb-in | - 10 ~ 177 | - |
US540-401U2 / 5GN12.5RH | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Right-Angle Hollow Shaft Gearhead | - 12.5 :1 | - 15 mm | - 19.4 lb-in | - 7.2 ~ 128 | - |
US540-401U2 / 5GN15RH | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Right-Angle Hollow Shaft Gearhead | - 15 :1 | - 15 mm | - 23 lb-in | - 6 ~ 106 | - |
US540-401U2 / 5GN18RH | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Right-Angle Hollow Shaft Gearhead | - 18 :1 | - 15 mm | - 28 lb-in | - 5 ~ 88 | - |
US540-402E2 / 5GN3RH | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Right-Angle Hollow Shaft Gearhead | - 3 :1 | - 15 mm | - 3 lb-in | - 30 ~ 466 [50 Hz] 30 ~ 533 [60 Hz] | - |
US540-402E2 / 5GN3.6RH | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Right-Angle Hollow Shaft Gearhead | - 3.6 :1 | - 15 mm | - 3.6 lb-in | - 25 ~ 388 [50 Hz] 25 ~ 444 [60 Hz] | - |
US540-402E2 / 5GN5RH | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Right-Angle Hollow Shaft Gearhead | - 5 :1 | - 15 mm | - 5.1 lb-in | - 18 ~ 280 [50 Hz] 18 ~ 320 [60 Hz] | - |
US540-402E2 / 5GN6RH | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Right-Angle Hollow Shaft Gearhead | - 6 :1 | - 15 mm | - 6.1 lb-in | - 15 ~ 233 [50 Hz] 15 ~ 266 [60 Hz] | - |
US540-402E2 / 5GN7.5RH | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Right-Angle Hollow Shaft Gearhead | - 7.5 :1 | - 15 mm | - 10.6 lb-in | - 12 ~ 186 [50 Hz] 12 ~ 213 [60 Hz] | - |
US540-402E2 / 5GN9RH | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Right-Angle Hollow Shaft Gearhead | - 9 :1 | - 15 mm | - 12.3 lb-in | - 10 ~ 155 [50 Hz] 10 ~ 177 [60 Hz] | - |
US540-402E2 / 5GN12.5RH | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Right-Angle Hollow Shaft Gearhead | - 12.5 :1 | - 15 mm | - 17.7 lb-in | - 7.2 ~ 112 [50 Hz] 7.2 ~ 128 [60 Hz] | - |
US540-402E2 / 5GN15RH | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Right-Angle Hollow Shaft Gearhead | - 15 :1 | - 15 mm | - 20 lb-in | - 6 ~ 93 [50 Hz] 6 ~ 106 [60 Hz] | - |
US540-402E2 / 5GN18RH | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Right-Angle Hollow Shaft Gearhead | - 18 :1 | - 15 mm | - 24 lb-in | - 5 ~ 77 [50 Hz] 5 ~ 88 [60 Hz] | - |
US540-401U2 / 5GN50RAA | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Right-Angle Solid Shaft Gearhead | - 50 :1 | - 3/8 in. | - 69 lb-in | - 1.8 ~ 32 | - |
US540-401U2 / 5GN60RAA | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Right-Angle Solid Shaft Gearhead | - 60 :1 | - 3/8 in. | - 83 lb-in | - 1.5 ~ 26 | - |
US540-401U2 / 5GN75RAA | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Right-Angle Solid Shaft Gearhead | - 75 :1 | - 3/8 in. | - 88 lb-in | - 1.2 ~ 21 | - |
US540-401U2 / 5GN90RAA | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Right-Angle Solid Shaft Gearhead | - 90 :1 | - 3/8 in. | - 88 lb-in | - 1 ~ 17 | - |
US540-401U2 / 5GN100RAA | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Right-Angle Solid Shaft Gearhead | - 100 :1 | - 3/8 in. | - 88 lb-in | - 0.9 ~ 16 | - |
US540-401U2 / 5GN120RAA | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Right-Angle Solid Shaft Gearhead | - 120 :1 | - 3/8 in. | - 88 lb-in | - 0.75 ~ 13 | - |
US540-401U2 / 5GN150RAA | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Right-Angle Solid Shaft Gearhead | - 150 :1 | - 3/8 in. | - 88 lb-in | - 0.6 ~ 10 | - |
US540-401U2 / 5GN180RAA | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Right-Angle Solid Shaft Gearhead | - 180 :1 | - 3/8 in. | - 88 lb-in | - 0.5 ~ 8.8 | - |