Permissible Torque |
Variable Speed Range (r/min) |
Dimensions |
---|---|---|---|---|---|---|---|---|---|
US560-501U2 / 5GU50KA | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 5/8 in. | - 143 lb-in | - 1.8 ~ 32 | - |
US560-501U2 / 5GU60KA | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 60 :1 | - 5/8 in. | - 171 lb-in | - 1.5 ~ 26 | - |
US560-502E2 / 5GU12.5KA | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 12.5 :1 | - 5/8 in. | - 36 lb-in [60 Hz] 39 lb-in [50 Hz] | - 7.2 ~ 112 [50 Hz] 7.2 ~ 128 [60 Hz] | - |
US560-502E2 / 5GU15KA | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 5/8 in. | - 43 lb-in [60 Hz] 47 lb-in [50 Hz] | - 6 ~ 93 [50 Hz] 6 ~ 106 [60 Hz] | - |
US560-502E2 / 5GU18KA | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 18 :1 | - 5/8 in. | - 52 lb-in [60 Hz] 56 lb-in [50 Hz] | - 5 ~ 77 [50 Hz] 5 ~ 88 [60 Hz] | - |
US560-501U2 / 5GU3RAA | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Right-Angle Solid Shaft Gearhead | - 3 :1 | - 5/8 in. | - 8.8 lb-in | - 30 ~ 533 | - |
US560-501U2 / 5GU3.6RAA | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Right-Angle Solid Shaft Gearhead | - 3.6 :1 | - 5/8 in. | - 10.6 lb-in | - 25 ~ 444 | - |
US560-501U2 / 5GU5RAA | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Right-Angle Solid Shaft Gearhead | - 5 :1 | - 5/8 in. | - 15 lb-in | - 18 ~ 320 | - |
US560-501U2 / 5GU6RAA | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Right-Angle Solid Shaft Gearhead | - 6 :1 | - 5/8 in. | - 17.7 lb-in | - 15 ~ 266 | - |
US560-501U2 / 5GU7.5RAA | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Right-Angle Solid Shaft Gearhead | - 7.5 :1 | - 5/8 in. | - 22 lb-in | - 12 ~ 213 | - |
US560-501U2 / 5GU9RAA | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Right-Angle Solid Shaft Gearhead | - 9 :1 | - 5/8 in. | - 26 lb-in | - 10 ~ 177 | - |
US560-502E2 / 5GU25KA | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 25 :1 | - 5/8 in. | - 65 lb-in [60 Hz] 71 lb-in [50 Hz] | - 3.6 ~ 56 [50 Hz] 3.6 ~ 64 [60 Hz] | - |
US560-502E2 / 5GU30KA | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 5/8 in. | - 78 lb-in [60 Hz] 85 lb-in [50 Hz] | - 3 ~ 46 [50 Hz] 3 ~ 53 [60 Hz] | - |
US560-502E2 / 5GU36KA | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 36 :1 | - 5/8 in. | - 102 lb-in [50 Hz] 94 lb-in [60 Hz] | - 2.5 ~ 38 [50 Hz] 2.5 ~ 44 [60 Hz] | - |
US560-502E2 / 5GU50KA | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 5/8 in. | - 131 lb-in [60 Hz] 143 lb-in [50 Hz] | - 1.8 ~ 28 [50 Hz] 1.8 ~ 32 [60 Hz] | - |
US560-502E2 / 5GU60KA | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 60 :1 | - 5/8 in. | - 157 lb-in [60 Hz] 171 lb-in [50 Hz] | - 1.5 ~ 23 [50 Hz] 1.5 ~ 26 [60 Hz] | - |
US560-502E2 / 5GU3RAA | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Right-Angle Solid Shaft Gearhead | - 3 :1 | - 5/8 in. | - 8.1 lb-in | - 30 ~ 466 [50 Hz] 30 ~ 533 [60 Hz] | - |
US560-502E2 / 5GU3.6RAA | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Right-Angle Solid Shaft Gearhead | - 3.6 :1 | - 5/8 in. | - 9.7 lb-in | - 25 ~ 388 [50 Hz] 25 ~ 444 [60 Hz] | - |
US560-502E2 / 5GU5RAA | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Right-Angle Solid Shaft Gearhead | - 5 :1 | - 5/8 in. | - 13.2 lb-in | - 18 ~ 280 [50 Hz] 18 ~ 320 [60 Hz] | - |
US560-502E2 / 5GU6RAA | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Right-Angle Solid Shaft Gearhead | - 6 :1 | - 5/8 in. | - 15.9 lb-in | - 15 ~ 233 [50 Hz] 15 ~ 266 [60 Hz] | - |
US560-502E2 / 5GU7.5RAA | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Right-Angle Solid Shaft Gearhead | - 7.5 :1 | - 5/8 in. | - 20 lb-in | - 12 ~ 186 [50 Hz] 12 ~ 213 [60 Hz] | - |
US560-502E2 / 5GU9RAA | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Right-Angle Solid Shaft Gearhead | - 9 :1 | - 5/8 in. | - 24 lb-in | - 10 ~ 155 [50 Hz] 10 ~ 177 [60 Hz] | - |
US560-501U2 / 5GU75KA | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 75 :1 | - 5/8 in. | - 177 lb-in | - 1.2 ~ 21 | - |
US560-501U2 / 5GU90KA | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 90 :1 | - 5/8 in. | - 177 lb-in | - 1 ~ 17 | - |
US560-501U2 / 5GU100KA | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 5/8 in. | - 177 lb-in | - 0.9 ~ 16 | - |