Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
V series top
The V series utilizes a comprehensive set of noise-reduction technologies: a special tooth-surface machining technology to remove cutting marks from the surface of the motor shaft teeth, an optimized quiet-running design that considers circular speed of the motor while maintaining its strength, and a high-accuracy assembly technology that ensures precision at micron levels.
  • Frame sizes from 1.65 in to 3.54 in
  • Output power from 6 W (1/125 HP) to 90 W (1/8 HP)
  • Rated torque from 1.59 lb-in to 350 lb-in
  • Designed for long-term performance (10,000 hours)
Unit of Measure
« 11 12 13 

Item #

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Rated Torque

Rated Speed (rpm)

Web Price

Lead Time (Legacy)

VHI560S2M-9 - 3.54 in - 60 W (1/12 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 9 :1 - 18 mm - 27 lb-in [60 Hz]  31 lb-in [200 VAC, 50 Hz]   - 166 [50 Hz 200 [60 Hz] Request Quote -
VHI560S2M-12.5 - 3.54 in - 60 W (1/12 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 12.5 :1 - 18 mm - 38 lb-in [60 Hz]  45 lb-in [200 VAC, 50 Hz]   - 120 [50 Hz 144 [60 Hz] Request Quote -
VHI560S2M-15 - 3.54 in - 60 W (1/12 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 15 :1 - 18 mm - 45 lb-in [60 Hz]  53 lb-in [200 VAC, 50 Hz]   - 100 [50 Hz 120 [60 Hz] Request Quote -
VHI560S2M-18 - 3.54 in - 60 W (1/12 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 18 :1 - 18 mm - 54 lb-in [60 Hz]  64 lb-in [200 VAC, 50 Hz]   - 83 [50 Hz 100 [60 Hz] Request Quote -
VHI560S2M-25 - 3.54 in - 60 W (1/12 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 25 :1 - 18 mm - 72 lb-in [60 Hz]  85 lb-in [200 VAC, 50 Hz]   - 60 [50 Hz 72 [60 Hz] Request Quote -
VHI560S2M-30 - 3.54 in - 60 W (1/12 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 30 :1 - 18 mm - 102 lb-in [200 VAC, 50 Hz]  86 lb-in [60 Hz]   - 50 [50 Hz 60 [60 Hz] Request Quote -
VHI560S2M-36 - 3.54 in - 60 W (1/12 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 36 :1 - 18 mm - 104 lb-in [60 Hz]  123 lb-in [200 VAC, 50 Hz]   - 41 [50 Hz 50 [60 Hz] Request Quote -
VHI560S2M-50 - 3.54 in - 60 W (1/12 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 50 :1 - 18 mm - 144 lb-in [60 Hz]  171 lb-in [200 VAC, 50 Hz]   - 30 [50 Hz 36 [60 Hz] Request Quote -
VHI560S2M-60 - 3.54 in - 60 W (1/12 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 60 :1 - 18 mm - 173 lb-in [60 Hz]  200 lb-in [200 VAC, 50 Hz]   - 25 [50 Hz 30 [60 Hz] Request Quote -
VHI560S2M-75 - 3.54 in - 60 W (1/12 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 75 :1 - 18 mm - 210 lb-in [60 Hz]  250 lb-in [200 VAC, 50 Hz]   - 20 [50 Hz 24 [60 Hz] Request Quote -
VHI560S2M-90 - 3.54 in - 60 W (1/12 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 90 :1 - 18 mm - 260 lb-in   - 16 [50 Hz 20 [60 Hz] Request Quote -
VHI560S2M-100 - 3.54 in - 60 W (1/12 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 100 :1 - 18 mm - 260 lb-in   - 15 [50 Hz 18 [60 Hz] Request Quote -
VHI560S2M-120 - 3.54 in - 60 W (1/12 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 120 :1 - 18 mm - 260 lb-in   - 12.5 [50 Hz 15 [60 Hz] Request Quote -
VHI560S2M-150 - 3.54 in - 60 W (1/12 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 150 :1 - 18 mm - 260 lb-in   - 10 [50 Hz 12 [60 Hz] Request Quote -
VHI560S2M-180 - 3.54 in - 60 W (1/12 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 180 :1 - 18 mm - 260 lb-in   - 8.3 [50 Hz 10 [60 Hz] Request Quote -
VHI560S2M-250 - 3.54 in - 60 W (1/12 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 250 :1 - 18 mm - 260 lb-in   - 7.2 [60 Hz] 6 [50 Hz Request Quote -
VHI560S2M-300 - 3.54 in - 60 W (1/12 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 300 :1 - 18 mm - 260 lb-in   - 5 [50 Hz 6 [60 Hz] Request Quote -
VHR590A2M-5U - 3.54 in - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 5 :1 - 18 mm - 23 lb-in   - 360 Request Quote -
VHR590A2M-6U - 3.54 in - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 6 :1 - 18 mm - 28 lb-in   - 300 Request Quote -
VHR590A2M-7.5U - 3.54 in - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 7.5 :1 - 18 mm - 34 lb-in   - 240 Request Quote -
VHR590A2M-9U - 3.54 in - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 9 :1 - 18 mm - 41 lb-in   - 200 Request Quote -
VHR590A2M-12.5U - 3.54 in - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 12.5 :1 - 18 mm - 58 lb-in   - 144 Request Quote -
VHR590A2M-15U - 3.54 in - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 15 :1 - 18 mm - 69 lb-in   - 120 Request Quote -
VHR590A2M-18U - 3.54 in - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 18 :1 - 18 mm - 80 lb-in   - 100 Request Quote -
VHR590A2M-25U - 3.54 in - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 25 :1 - 18 mm - 111 lb-in   - 72 Request Quote -
Unit of Measure
« 11 12 13