Lead Time (Legacy) |
---|---|---|---|---|---|---|---|---|---|---|
VHR590A2M-30U | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 18 mm | - 133 lb-in | - 60 | Request Quote | - |
VHR590A2M-36U | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 36 :1 | - 18 mm | - 160 lb-in | - 50 | Request Quote | - |
VHR590A2M-50U | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 18 mm | - 220 lb-in | - 36 | Request Quote | - |
VHR590A2M-60U | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 60 :1 | - 18 mm | - 260 lb-in | - 30 | Request Quote | - |
VHR590A2M-75U | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 75 :1 | - 18 mm | - 310 lb-in | - 24 | Request Quote | - |
VHR590A2M-90U | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 90 :1 | - 18 mm | - 350 lb-in | - 20 | Request Quote | - |
VHR590A2M-100U | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 18 mm | - 350 lb-in | - 18 | Request Quote | - |
VHR590A2M-120U | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 120 :1 | - 18 mm | - 350 lb-in | - 15 | Request Quote | - |
VHR590A2M-150U | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 150 :1 | - 18 mm | - 350 lb-in | - 12 | Request Quote | - |
VHR590A2M-180U | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 180 :1 | - 18 mm | - 350 lb-in | - 10 | Request Quote | - |
VHR590C2M-5E | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 18 mm | - 23 lb-in [60 Hz] 29 lb-in [50 Hz] | - 300 [50 Hz 360 [60 Hz] | Request Quote | - |
VHR590C2M-6E | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 6 :1 | - 18 mm | - 29 lb-in [60 Hz] 34 lb-in [50 Hz] | - 250 [50 Hz 300 [60 Hz] | Request Quote | - |
VHR590C2M-7.5E | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - 18 mm | - 36 lb-in [60 Hz] 43 lb-in [50 Hz] | - 200 [50 Hz 240 [60 Hz] | Request Quote | - |
VHR590C2M-9E | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 9 :1 | - 18 mm | - 43 lb-in [60 Hz] 52 lb-in [50 Hz] | - 166 [50 Hz 200 [60 Hz] | Request Quote | - |
VHR590C2M-12.5E | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 12.5 :1 | - 18 mm | - 60 lb-in [60 Hz] 72 lb-in [50 Hz] | - 120 [50 Hz 144 [60 Hz] | Request Quote | - |
VHR590C2M-15E | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 18 mm | - 72 lb-in [60 Hz] 87 lb-in [50 Hz] | - 100 [50 Hz 120 [60 Hz] | Request Quote | - |
VHR590C2M-18E | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 18 :1 | - 18 mm | - 100 lb-in [50 Hz] 83 lb-in [60 Hz] | - 83 [50 Hz 100 [60 Hz] | Request Quote | - |
VHR590C2M-25E | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 25 :1 | - 18 mm | - 115 lb-in [60 Hz] 138 lb-in [50 Hz] | - 60 [50 Hz 72 [60 Hz] | Request Quote | - |
VHR590C2M-30E | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 18 mm | - 138 lb-in [60 Hz] 166 lb-in [50 Hz] | - 50 [50 Hz 60 [60 Hz] | Request Quote | - |
VHR590C2M-36E | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 36 :1 | - 18 mm | - 165 lb-in [60 Hz] 200 lb-in [50 Hz] | - 41 [50 Hz 50 [60 Hz] | Request Quote | - |
VHR590C2M-50E | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 18 mm | - 230 lb-in [60 Hz] 270 lb-in [50 Hz] | - 30 [50 Hz 36 [60 Hz] | Request Quote | - |
VHR590C2M-60E | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 60 :1 | - 18 mm | - 270 lb-in [60 Hz] 330 lb-in [50 Hz] | - 25 [50 Hz 30 [60 Hz] | Request Quote | - |
VHR590C2M-75E | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 75 :1 | - 18 mm | - 320 lb-in [60 Hz] 350 lb-in [50 Hz] | - 20 [50 Hz 24 [60 Hz] | Request Quote | - |
VHR590C2M-90E | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 90 :1 | - 18 mm | - 350 lb-in | - 16 [50 Hz 20 [60 Hz] | Request Quote | - |
VHR590C2M-100E | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 18 mm | - 350 lb-in | - 15 [50 Hz 18 [60 Hz] | Request Quote | - |