Lead Time (Legacy) |
---|---|---|---|---|---|---|---|---|---|---|
VHR590C2M-120E | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 120 :1 | - 18 mm | - 350 lb-in | - 12.5 [50 Hz 15 [60 Hz] | Request Quote | - |
VHR590C2M-150E | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 150 :1 | - 18 mm | - 350 lb-in | - 10 [50 Hz 12 [60 Hz] | Request Quote | - |
VHR590C2M-180E | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 180 :1 | - 18 mm | - 350 lb-in | - 8.3 [50 Hz 10 [60 Hz] | Request Quote | - |
VHI590S2M-5 | - 3.54 in | - 90 W (1/8 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 18 mm | - 23 lb-in [60 Hz] 27 lb-in [200 VAC, 50 Hz] | - 300 [50 Hz 360 [60 Hz] | Request Quote | - |
VHI590S2M-6 | - 3.54 in | - 90 W (1/8 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 6 :1 | - 18 mm | - 27 lb-in [60 Hz] 32 lb-in [200 VAC, 50 Hz] | - 250 [50 Hz 300 [60 Hz] | Request Quote | - |
VHI590S2M-7.5 | - 3.54 in | - 90 W (1/8 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - 18 mm | - 33 lb-in [60 Hz] 40 lb-in [200 VAC, 50 Hz] | - 200 [50 Hz 240 [60 Hz] | Request Quote | - |
VHI590S2M-9 | - 3.54 in | - 90 W (1/8 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 9 :1 | - 18 mm | - 40 lb-in [60 Hz] 48 lb-in [200 VAC, 50 Hz] | - 166 [50 Hz 200 [60 Hz] | Request Quote | - |
VHI590S2M-12.5 | - 3.54 in | - 90 W (1/8 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 12.5 :1 | - 18 mm | - 56 lb-in [60 Hz] 68 lb-in [200 VAC, 50 Hz] | - 120 [50 Hz 144 [60 Hz] | Request Quote | - |
VHI590S2M-15 | - 3.54 in | - 90 W (1/8 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 18 mm | - 68 lb-in [60 Hz] 81 lb-in [200 VAC, 50 Hz] | - 100 [50 Hz 120 [60 Hz] | Request Quote | - |
VHI590S2M-18 | - 3.54 in | - 90 W (1/8 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 18 :1 | - 18 mm | - 77 lb-in [60 Hz] 92 lb-in [200 VAC, 50 Hz] | - 83 [50 Hz 100 [60 Hz] | Request Quote | - |
VHI590S2M-25 | - 3.54 in | - 90 W (1/8 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 25 :1 | - 18 mm | - 108 lb-in [60 Hz] 129 lb-in [200 VAC, 50 Hz] | - 60 [50 Hz 72 [60 Hz] | Request Quote | - |
VHI590S2M-30 | - 3.54 in | - 90 W (1/8 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 18 mm | - 130 lb-in [60 Hz] 154 lb-in [200 VAC, 50 Hz] | - 50 [50 Hz 60 [60 Hz] | Request Quote | - |
VHI590S2M-36 | - 3.54 in | - 90 W (1/8 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 36 :1 | - 18 mm | - 155 lb-in [60 Hz] 186 lb-in [200 VAC, 50 Hz] | - 41 [50 Hz 50 [60 Hz] | Request Quote | - |
VHI590S2M-50 | - 3.54 in | - 90 W (1/8 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 18 mm | - 210 lb-in [60 Hz] 250 lb-in [200 VAC, 50 Hz] | - 30 [50 Hz 36 [60 Hz] | Request Quote | - |
VHI590S2M-60 | - 3.54 in | - 90 W (1/8 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 60 :1 | - 18 mm | - 260 lb-in [60 Hz] 310 lb-in [200 VAC, 50 Hz] | - 25 [50 Hz 30 [60 Hz] | Request Quote | - |
VHI590S2M-75 | - 3.54 in | - 90 W (1/8 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 75 :1 | - 18 mm | - 300 lb-in [60 Hz] 350 lb-in [200 VAC, 50 Hz] | - 20 [50 Hz 24 [60 Hz] | Request Quote | - |
VHI590S2M-90 | - 3.54 in | - 90 W (1/8 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 90 :1 | - 18 mm | - 350 lb-in | - 16 [50 Hz 20 [60 Hz] | Request Quote | - |
VHI590S2M-100 | - 3.54 in | - 90 W (1/8 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 18 mm | - 350 lb-in | - 15 [50 Hz 18 [60 Hz] | Request Quote | - |
VHI590S2M-120 | - 3.54 in | - 90 W (1/8 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 120 :1 | - 18 mm | - 350 lb-in | - 12.5 [50 Hz 15 [60 Hz] | Request Quote | - |
VHI590S2M-150 | - 3.54 in | - 90 W (1/8 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 150 :1 | - 18 mm | - 350 lb-in | - 10 [50 Hz 12 [60 Hz] | Request Quote | - |
VHI590S2M-180 | - 3.54 in | - 90 W (1/8 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 180 :1 | - 18 mm | - 350 lb-in | - 8.3 [50 Hz 10 [60 Hz] | Request Quote | - |