Lead Time (Legacy) |
---|---|---|---|---|---|---|---|---|---|---|
VHR315C2M-75E | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 75 :1 | - 12 mm | - 60 lb-in [60 Hz] 71 lb-in [50 Hz] | - 20 [50 Hz 24 [60 Hz] | Request Quote | - |
VHR315C2M-90E | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 90 :1 | - 12 mm | - 71 lb-in [60 Hz] 85 lb-in [50 Hz] | - 16 [50 Hz 20 [60 Hz] | Request Quote | - |
VHR315C2M-100E | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 12 mm | - 79 lb-in [60 Hz] 88 lb-in [50 Hz] | - 15 [50 Hz 18 [60 Hz] | Request Quote | - |
VHR315C2M-120E | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 120 :1 | - 12 mm | - 88 lb-in | - 12.5 [50 Hz 15 [60 Hz] | Request Quote | - |
VHR315C2M-150E | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 150 :1 | - 12 mm | - 88 lb-in | - 10 [50 Hz 12 [60 Hz] | Request Quote | - |
VHR315C2M-180E | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 180 :1 | - 12 mm | - 88 lb-in | - 8.3 [50 Hz 10 [60 Hz] | Request Quote | - |
VHR315C2M-250E | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 250 :1 | - 12 mm | - 88 lb-in | - 7.2 [60 Hz] 6 [50 Hz | Request Quote | - |
VHR315C2M-300E | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 300 :1 | - 12 mm | - 88 lb-in | - 5 [50 Hz 6 [60 Hz] | Request Quote | - |
VHR315C2M-360E | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 360 :1 | - 12 mm | - 88 lb-in | - 4.2 [50 Hz 5 [60 Hz] | Request Quote | - |
VHR425A2M-5U | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 15 mm | - 6.8 lb-in | - 360 | Request Quote | - |
VHR425A2M-6U | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 6 :1 | - 15 mm | - 8.1 lb-in | - 300 | Request Quote | - |
VHR425A2M-7.5U | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - 15 mm | - 9.7 lb-in | - 240 | Request Quote | - |
VHR425A2M-9U | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 9 :1 | - 15 mm | - 12.3 lb-in | - 200 | Request Quote | - |
VHR425A2M-12.5U | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 12.5 :1 | - 15 mm | - 16.8 lb-in | - 144 | Request Quote | - |
VHR425A2M-15U | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 15 mm | - 20 lb-in | - 120 | Request Quote | - |
VHR425A2M-18U | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 18 :1 | - 15 mm | - 24 lb-in | - 100 | Request Quote | - |
VHR425A2M-25U | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 25 :1 | - 15 mm | - 33 lb-in | - 72 | Request Quote | - |
VHR425A2M-30U | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 15 mm | - 38 lb-in | - 60 | Request Quote | - |
VHR425A2M-36U | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 36 :1 | - 15 mm | - 46 lb-in | - 50 | Request Quote | - |
VHR425A2M-50U | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 15 mm | - 64 lb-in | - 36 | Request Quote | - |
VHR425A2M-60U | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 60 :1 | - 15 mm | - 77 lb-in | - 30 | Request Quote | - |
VHR425A2M-75U | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 75 :1 | - 15 mm | - 97 lb-in | - 24 | Request Quote | - |
VHR425A2M-90U | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 90 :1 | - 15 mm | - 116 lb-in | - 20 | Request Quote | - |
VHR425A2M-100U | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 15 mm | - 129 lb-in | - 18 | Request Quote | - |
VHR425A2M-120U | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 120 :1 | - 15 mm | - 141 lb-in | - 15 | Request Quote | - |