Lead Time (Legacy) |
---|---|---|---|---|---|---|---|---|---|---|
VHI540S2M-90 | - 3.54 in | - 40 W (1/19 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 90 :1 | - 18 mm | - 164 lb-in [220/230 VAC, 60 Hz] 177 lb-in [200 VAC, 60 Hz] 200 lb-in [200 VAC, 50 Hz] | - 16 [50 Hz 20 [60 Hz] | Request Quote | - |
VHI540S2M-100 | - 3.54 in | - 40 W (1/19 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 18 mm | - 182 lb-in [220/230 VAC, 60 Hz] 198 lb-in [200 VAC, 60 Hz] 220 lb-in [200 VAC, 50 Hz] | - 15 [50 Hz 18 [60 Hz] | Request Quote | - |
VHI540S2M-120 | - 3.54 in | - 40 W (1/19 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 120 :1 | - 18 mm | - 200 lb-in [220/230 VAC, 60 Hz] 220 lb-in [200 VAC, 60 Hz] 250 lb-in [200 VAC, 50 Hz] | - 12.5 [50 Hz 15 [60 Hz] | Request Quote | - |
VHI540S2M-150 | - 3.54 in | - 40 W (1/19 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 150 :1 | - 18 mm | - 250 lb-in [220/230 VAC, 60 Hz] 260 lb-in [200 VAC, 50 Hz] 260 lb-in [200 VAC, 60 Hz] | - 10 [50 Hz 12 [60 Hz] | Request Quote | - |
VHI540S2M-180 | - 3.54 in | - 40 W (1/19 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 180 :1 | - 18 mm | - 260 lb-in | - 8.3 [50 Hz 10 [60 Hz] | Request Quote | - |
VHI540S2M-250 | - 3.54 in | - 40 W (1/19 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 250 :1 | - 18 mm | - 260 lb-in | - 7.2 [60 Hz] 6 [50 Hz | Request Quote | - |
VHI540S2M-300 | - 3.54 in | - 40 W (1/19 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 300 :1 | - 18 mm | - 260 lb-in | - 5 [50 Hz 6 [60 Hz] | Request Quote | - |
VHR560A2M-5U | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 18 mm | - 15.9 lb-in | - 360 | Request Quote | - |
VHR560A2M-6U | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 6 :1 | - 18 mm | - 19.4 lb-in | - 300 | Request Quote | - |
VHR560A2M-7.5U | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - 18 mm | - 23 lb-in | - 240 | Request Quote | - |
VHR560A2M-9U | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 9 :1 | - 18 mm | - 29 lb-in | - 200 | Request Quote | - |
VHR560A2M-12.5U | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 12.5 :1 | - 18 mm | - 40 lb-in | - 144 | Request Quote | - |
VHR560A2M-15U | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 18 mm | - 48 lb-in | - 120 | Request Quote | - |
VHR560A2M-18U | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 18 :1 | - 18 mm | - 58 lb-in | - 100 | Request Quote | - |
VHR560A2M-25U | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 25 :1 | - 18 mm | - 76 lb-in | - 72 | Request Quote | - |
VHR560A2M-30U | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 18 mm | - 92 lb-in | - 60 | Request Quote | - |
VHR560A2M-36U | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 36 :1 | - 18 mm | - 110 lb-in | - 50 | Request Quote | - |
VHR560A2M-50U | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 18 mm | - 153 lb-in | - 36 | Request Quote | - |
VHR560A2M-60U | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 60 :1 | - 18 mm | - 184 lb-in | - 30 | Request Quote | - |
VHR560A2M-75U | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 75 :1 | - 18 mm | - 230 lb-in | - 24 | Request Quote | - |
VHR560A2M-90U | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 90 :1 | - 18 mm | - 260 lb-in | - 20 | Request Quote | - |
VHR560A2M-100U | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 18 mm | - 260 lb-in | - 18 | Request Quote | - |
VHR560A2M-120U | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 120 :1 | - 18 mm | - 260 lb-in | - 15 | Request Quote | - |
VHR560A2M-150U | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 150 :1 | - 18 mm | - 260 lb-in | - 12 | Request Quote | - |
VHR560A2M-180U | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 180 :1 | - 18 mm | - 260 lb-in | - 10 | Request Quote | - |