Lead Time (Legacy) |
---|---|---|---|---|---|---|---|---|---|---|
VHR206A2M-5U | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 10 mm | - 1.59 lb-in | - 360 | Request Quote | - |
VHR206A2M-6U | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 6 :1 | - 10 mm | - 1.94 lb-in | - 300 | Request Quote | - |
VHR206A2M-7.5U | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - 10 mm | - 2.4 lb-in | - 240 | Request Quote | - |
VHR206A2M-9U | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 9 :1 | - 10 mm | - 2.9 lb-in | - 200 | Request Quote | - |
VHR206A2M-12.5U | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 12.5 :1 | - 10 mm | - 4 lb-in | - 144 | Request Quote | - |
VHR206A2M-15U | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 10 mm | - 4.8 lb-in | - 120 | Request Quote | - |
VHR206A2M-18U | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 18 :1 | - 10 mm | - 5.8 lb-in | - 100 | Request Quote | - |
VHR206A2M-25U | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 25 :1 | - 10 mm | - 8.1 lb-in | - 72 | Request Quote | - |
VHR206A2M-30U | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 10 mm | - 9.7 lb-in | - 60 | Request Quote | - |
VHR206A2M-36U | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 36 :1 | - 10 mm | - 11.5 lb-in | - 50 | Request Quote | - |
VHR206A2M-50U | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 10 mm | - 15.9 lb-in | - 36 | Request Quote | - |
VHR206A2M-60U | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 60 :1 | - 10 mm | - 18.5 lb-in | - 30 | Request Quote | - |
VHR206A2M-75U | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 75 :1 | - 10 mm | - 23 lb-in | - 24 | Request Quote | - |
VHR206A2M-90U | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 90 :1 | - 10 mm | - 28 lb-in | - 20 | Request Quote | - |
VHR206A2M-100U | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 10 mm | - 30 lb-in | - 18 | Request Quote | - |
VHR206A2M-120U | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 120 :1 | - 10 mm | - 37 lb-in | - 15 | Request Quote | - |
VHR206A2M-150U | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 150 :1 | - 10 mm | - 44 lb-in | - 12 | Request Quote | - |
VHR206A2M-180U | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 180 :1 | - 10 mm | - 53 lb-in | - 10 | Request Quote | - |
VHR206A2M-250U | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 250 :1 | - 10 mm | - 53 lb-in | - 7.20 | Request Quote | - |
VHR206A2M-300U | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 300 :1 | - 10 mm | - 53 lb-in | - 6 | Request Quote | - |
VHR206A2M-360U | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 360 :1 | - 10 mm | - 53 lb-in | - 5 | Request Quote | - |
VHR206C2M-5E | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 10 mm | - 1.59 lb-in [60 Hz] 1.94 lb-in [50 Hz] | - 300 [50 Hz 360 [60 Hz] | Request Quote | - |
VHR206C2M-6E | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 6 :1 | - 10 mm | - 1.94 lb-in [60 Hz] 2.3 lb-in [50 Hz] | - 250 [50 Hz 300 [60 Hz] | Request Quote | - |
VHR206C2M-7.5E | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - 10 mm | - 2.4 lb-in [60 Hz] 2.9 lb-in [50 Hz] | - 200 [50 Hz 240 [60 Hz] | Request Quote | - |
VHR206C2M-9E | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 9 :1 | - 10 mm | - 2.9 lb-in [60 Hz] 3.5 lb-in [50 Hz] | - 166 [50 Hz 200 [60 Hz] | Request Quote | - |