Rated Torque |
Rated Speed (rpm) |
Web Price |
Lead Time (Legacy) |
---|---|---|---|---|---|---|---|---|---|---|
VHI560S2M-9 | - 3.54 in | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 9 :1 | - 18 mm | - 27 lb-in [60 Hz] 31 lb-in [200 VAC, 50 Hz] | - 166 [50 Hz 200 [60 Hz] | Request Quote | - |
VHI560S2M-12.5 | - 3.54 in | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 12.5 :1 | - 18 mm | - 38 lb-in [60 Hz] 45 lb-in [200 VAC, 50 Hz] | - 120 [50 Hz 144 [60 Hz] | Request Quote | - |
VHI560S2M-15 | - 3.54 in | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 18 mm | - 45 lb-in [60 Hz] 53 lb-in [200 VAC, 50 Hz] | - 100 [50 Hz 120 [60 Hz] | Request Quote | - |
VHI560S2M-18 | - 3.54 in | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 18 :1 | - 18 mm | - 54 lb-in [60 Hz] 64 lb-in [200 VAC, 50 Hz] | - 83 [50 Hz 100 [60 Hz] | Request Quote | - |
VHI560S2M-25 | - 3.54 in | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 25 :1 | - 18 mm | - 72 lb-in [60 Hz] 85 lb-in [200 VAC, 50 Hz] | - 60 [50 Hz 72 [60 Hz] | Request Quote | - |
VHI560S2M-30 | - 3.54 in | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 18 mm | - 102 lb-in [200 VAC, 50 Hz] 86 lb-in [60 Hz] | - 50 [50 Hz 60 [60 Hz] | Request Quote | - |
VHI560S2M-36 | - 3.54 in | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 36 :1 | - 18 mm | - 104 lb-in [60 Hz] 123 lb-in [200 VAC, 50 Hz] | - 41 [50 Hz 50 [60 Hz] | Request Quote | - |
VHI560S2M-50 | - 3.54 in | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 18 mm | - 144 lb-in [60 Hz] 171 lb-in [200 VAC, 50 Hz] | - 30 [50 Hz 36 [60 Hz] | Request Quote | - |
VHI560S2M-60 | - 3.54 in | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 60 :1 | - 18 mm | - 173 lb-in [60 Hz] 200 lb-in [200 VAC, 50 Hz] | - 25 [50 Hz 30 [60 Hz] | Request Quote | - |
VHI560S2M-75 | - 3.54 in | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 75 :1 | - 18 mm | - 210 lb-in [60 Hz] 250 lb-in [200 VAC, 50 Hz] | - 20 [50 Hz 24 [60 Hz] | Request Quote | - |
VHI560S2M-90 | - 3.54 in | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 90 :1 | - 18 mm | - 260 lb-in | - 16 [50 Hz 20 [60 Hz] | Request Quote | - |
VHI560S2M-100 | - 3.54 in | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 18 mm | - 260 lb-in | - 15 [50 Hz 18 [60 Hz] | Request Quote | - |
VHI560S2M-120 | - 3.54 in | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 120 :1 | - 18 mm | - 260 lb-in | - 12.5 [50 Hz 15 [60 Hz] | Request Quote | - |
VHI560S2M-150 | - 3.54 in | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 150 :1 | - 18 mm | - 260 lb-in | - 10 [50 Hz 12 [60 Hz] | Request Quote | - |
VHI560S2M-180 | - 3.54 in | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 180 :1 | - 18 mm | - 260 lb-in | - 8.3 [50 Hz 10 [60 Hz] | Request Quote | - |
VHI560S2M-250 | - 3.54 in | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 250 :1 | - 18 mm | - 260 lb-in | - 7.2 [60 Hz] 6 [50 Hz | Request Quote | - |
VHI560S2M-300 | - 3.54 in | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 300 :1 | - 18 mm | - 260 lb-in | - 5 [50 Hz 6 [60 Hz] | Request Quote | - |
VHR590A2M-5U | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 18 mm | - 23 lb-in | - 360 | Request Quote | - |
VHR590A2M-6U | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 6 :1 | - 18 mm | - 28 lb-in | - 300 | Request Quote | - |
VHR590A2M-7.5U | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - 18 mm | - 34 lb-in | - 240 | Request Quote | - |
VHR590A2M-9U | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 9 :1 | - 18 mm | - 41 lb-in | - 200 | Request Quote | - |
VHR590A2M-12.5U | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 12.5 :1 | - 18 mm | - 58 lb-in | - 144 | Request Quote | - |
VHR590A2M-15U | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 18 mm | - 69 lb-in | - 120 | Request Quote | - |
VHR590A2M-18U | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 18 :1 | - 18 mm | - 80 lb-in | - 100 | Request Quote | - |
VHR590A2M-25U | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 25 :1 | - 18 mm | - 111 lb-in | - 72 | Request Quote | - |