Lead Time (Legacy) |
---|---|---|---|---|---|---|---|---|---|---|
VHR425A2M-150U | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 150 :1 | - 15 mm | - 141 lb-in | - 12 | Request Quote | - |
VHR425A2M-180U | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 180 :1 | - 15 mm | - 141 lb-in | - 10 | Request Quote | - |
VHR425A2M-250U | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 250 :1 | - 15 mm | - 141 lb-in | - 7.20 | Request Quote | - |
VHR425A2M-300U | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 300 :1 | - 15 mm | - 141 lb-in | - 6 | Request Quote | - |
VHR425A2M-360U | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 360 :1 | - 15 mm | - 141 lb-in | - 5 | Request Quote | - |
VHR425C2M-5E | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 15 mm | - 6.8 lb-in [60 Hz] 8.1 lb-in [50 Hz] | - 300 [50 Hz 360 [60 Hz] | Request Quote | - |
VHR425C2M-6E | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 6 :1 | - 15 mm | - 8.1 lb-in [60 Hz] 9.7 lb-in [50 Hz] | - 250 [50 Hz 300 [60 Hz] | Request Quote | - |
VHR425C2M-7.5E | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - 15 mm | - 12.3 lb-in [50 Hz] 9.7 lb-in [60 Hz] | - 200 [50 Hz 240 [60 Hz] | Request Quote | - |
VHR425C2M-9E | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 9 :1 | - 15 mm | - 12.3 lb-in [60 Hz] 15 lb-in [50 Hz] | - 166 [50 Hz 200 [60 Hz] | Request Quote | - |
VHR425C2M-12.5E | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 12.5 :1 | - 15 mm | - 16.8 lb-in [60 Hz] 20 lb-in [50 Hz] | - 120 [50 Hz 144 [60 Hz] | Request Quote | - |
VHR425C2M-15E | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 15 mm | - 20 lb-in [60 Hz] 24 lb-in [50 Hz] | - 100 [50 Hz 120 [60 Hz] | Request Quote | - |
VHR425C2M-18E | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 18 :1 | - 15 mm | - 24 lb-in [60 Hz] 29 lb-in [50 Hz] | - 83 [50 Hz 100 [60 Hz] | Request Quote | - |
VHR425C2M-25E | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 25 :1 | - 15 mm | - 33 lb-in [60 Hz] 40 lb-in [50 Hz] | - 60 [50 Hz 72 [60 Hz] | Request Quote | - |
VHR425C2M-30E | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 15 mm | - 38 lb-in [60 Hz] 46 lb-in [50 Hz] | - 50 [50 Hz 60 [60 Hz] | Request Quote | - |
VHR425C2M-36E | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 36 :1 | - 15 mm | - 46 lb-in [60 Hz] 55 lb-in [50 Hz] | - 41 [50 Hz 50 [60 Hz] | Request Quote | - |
VHR425C2M-50E | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 15 mm | - 64 lb-in [60 Hz] 77 lb-in [50 Hz] | - 30 [50 Hz 36 [60 Hz] | Request Quote | - |
VHR425C2M-60E | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 60 :1 | - 15 mm | - 77 lb-in [60 Hz] 93 lb-in [50 Hz] | - 25 [50 Hz 30 [60 Hz] | Request Quote | - |
VHR425C2M-75E | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 75 :1 | - 15 mm | - 116 lb-in [50 Hz] 97 lb-in [60 Hz] | - 20 [50 Hz 24 [60 Hz] | Request Quote | - |
VHR425C2M-90E | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 90 :1 | - 15 mm | - 116 lb-in [60 Hz] 140 lb-in [50 Hz] | - 16 [50 Hz 20 [60 Hz] | Request Quote | - |
VHR425C2M-100E | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 15 mm | - 129 lb-in [60 Hz] 141 lb-in [50 Hz] | - 15 [50 Hz 18 [60 Hz] | Request Quote | - |
VHR425C2M-120E | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 120 :1 | - 15 mm | - 141 lb-in | - 12.5 [50 Hz 15 [60 Hz] | Request Quote | - |
VHR425C2M-150E | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 150 :1 | - 15 mm | - 141 lb-in | - 10 [50 Hz 12 [60 Hz] | Request Quote | - |
VHR425C2M-180E | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 180 :1 | - 15 mm | - 141 lb-in | - 8.3 [50 Hz 10 [60 Hz] | Request Quote | - |
VHR425C2M-250E | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 250 :1 | - 15 mm | - 141 lb-in | - 7.2 [60 Hz] 6 [50 Hz | Request Quote | - |
VHR425C2M-300E | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 300 :1 | - 15 mm | - 141 lb-in | - 5 [50 Hz 6 [60 Hz] | Request Quote | - |