Lead Time (Legacy) |
---|---|---|---|---|---|---|---|---|---|---|
VHR425C2M-360E | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 360 :1 | - 15 mm | - 141 lb-in | - 4.2 [50 Hz 5 [60 Hz] | Request Quote | - |
VHI425S2M-5 | - 3.15 in | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 15 mm | - 6 lb-in [220/230 VAC, 60 Hz] 6.3 lb-in [200 VAC, 60 Hz] 7.6 lb-in [200 VAC, 50 Hz] | - 300 [50 Hz 360 [60 Hz] | Request Quote | - |
VHI425S2M-6 | - 3.15 in | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 6 :1 | - 15 mm | - 7.1 lb-in [220/230 VAC, 60 Hz] 7.6 lb-in [200 VAC, 60 Hz] 8.8 lb-in [200 VAC, 50 Hz] | - 250 [50 Hz 300 [60 Hz] | Request Quote | - |
VHI425S2M-7.5 | - 3.15 in | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - 15 mm | - 11.5 lb-in [200 VAC, 50 Hz] 8.8 lb-in [220/230 VAC, 60 Hz] 9.7 lb-in [200 VAC, 60 Hz] | - 200 [50 Hz 240 [60 Hz] | Request Quote | - |
VHI425S2M-9 | - 3.15 in | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 9 :1 | - 15 mm | - 10.6 lb-in [220/230 VAC, 60 Hz] 11.5 lb-in [200 VAC, 60 Hz] 13.2 lb-in [200 VAC, 50 Hz] | - 166 [50 Hz 200 [60 Hz] | Request Quote | - |
VHI425S2M-12.5 | - 3.15 in | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 12.5 :1 | - 15 mm | - 15 lb-in [220/230 VAC, 60 Hz] 15.9 lb-in [200 VAC, 60 Hz] 18.5 lb-in [200 VAC, 50 Hz] | - 120 [50 Hz 144 [60 Hz] | Request Quote | - |
VHI425S2M-15 | - 3.15 in | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 15 mm | - 17.7 lb-in [220/230 VAC, 60 Hz] 19.4 lb-in [200 VAC, 60 Hz] 23 lb-in [200 VAC, 50 Hz] | - 100 [50 Hz 120 [60 Hz] | Request Quote | - |
VHI425S2M-18 | - 3.15 in | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 18 :1 | - 15 mm | - 21 lb-in [220/230 VAC, 60 Hz] 23 lb-in [200 VAC, 60 Hz] 27 lb-in [200 VAC, 50 Hz] | - 83 [50 Hz 100 [60 Hz] | Request Quote | - |
VHI425S2M-25 | - 3.15 in | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 25 :1 | - 15 mm | - 30 lb-in [220/230 VAC, 60 Hz] 31 lb-in [200 VAC, 60 Hz] 38 lb-in [200 VAC, 50 Hz] | - 60 [50 Hz 72 [60 Hz] | Request Quote | - |
VHI425S2M-30 | - 3.15 in | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 15 mm | - 34 lb-in [220/230 VAC, 60 Hz] 36 lb-in [200 VAC, 60 Hz] 43 lb-in [200 VAC, 50 Hz] | - 50 [50 Hz 60 [60 Hz] | Request Quote | - |
VHI425S2M-36 | - 3.15 in | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 36 :1 | - 15 mm | - 40 lb-in [220/230 VAC, 60 Hz] 44 lb-in [200 VAC, 60 Hz] 52 lb-in [200 VAC, 50 Hz] | - 41 [50 Hz 50 [60 Hz] | Request Quote | - |
VHI425S2M-50 | - 3.15 in | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 15 mm | - 57 lb-in [220/230 VAC, 60 Hz] 61 lb-in [200 VAC, 60 Hz] 72 lb-in [200 VAC, 50 Hz] | - 30 [50 Hz 36 [60 Hz] | Request Quote | - |
VHI425S2M-60 | - 3.15 in | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 60 :1 | - 15 mm | - 68 lb-in [220/230 VAC, 60 Hz] 73 lb-in [200 VAC, 60 Hz] 86 lb-in [200 VAC, 50 Hz] | - 25 [50 Hz 30 [60 Hz] | Request Quote | - |
VHI425S2M-75 | - 3.15 in | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 75 :1 | - 15 mm | - 108 lb-in [200 VAC, 50 Hz] 85 lb-in [220/230 VAC, 60 Hz] 91 lb-in [200 VAC, 60 Hz] | - 20 [50 Hz 24 [60 Hz] | Request Quote | - |
VHI425S2M-90 | - 3.15 in | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 90 :1 | - 15 mm | - 102 lb-in [220/230 VAC, 60 Hz] 109 lb-in [200 VAC, 60 Hz] 130 lb-in [200 VAC, 50 Hz] | - 16 [50 Hz 20 [60 Hz] | Request Quote | - |
VHI425S2M-100 | - 3.15 in | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 15 mm | - 114 lb-in [220/230 VAC, 60 Hz] 122 lb-in [200 VAC, 60 Hz] 141 lb-in [200 VAC, 50 Hz] | - 15 [50 Hz 18 [60 Hz] | Request Quote | - |
VHI425S2M-120 | - 3.15 in | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 120 :1 | - 15 mm | - 137 lb-in [220/230 VAC, 60 Hz] 141 lb-in [200 VAC, 50 Hz] 141 lb-in [200 VAC, 60 Hz] | - 12.5 [50 Hz 15 [60 Hz] | Request Quote | - |
VHI425S2M-150 | - 3.15 in | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 150 :1 | - 15 mm | - 141 lb-in | - 10 [50 Hz 12 [60 Hz] | Request Quote | - |
VHI425S2M-180 | - 3.15 in | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 180 :1 | - 15 mm | - 141 lb-in | - 8.3 [50 Hz 10 [60 Hz] | Request Quote | - |
VHI425S2M-250 | - 3.15 in | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 250 :1 | - 15 mm | - 141 lb-in | - 7.2 [60 Hz] 6 [50 Hz | Request Quote | - |
VHI425S2M-300 | - 3.15 in | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 300 :1 | - 15 mm | - 141 lb-in | - 5 [50 Hz 6 [60 Hz] | Request Quote | - |
VHI425S2M-360 | - 3.15 in | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 360 :1 | - 15 mm | - 141 lb-in | - 4.2 [50 Hz 5 [60 Hz] | Request Quote | - |
VHR540A2M-5U | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 18 mm | - 10.6 lb-in | - 360 | Request Quote | - |
VHR540A2M-6U | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 6 :1 | - 18 mm | - 13.2 lb-in | - 300 | Request Quote | - |
VHR540A2M-7.5U | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - 18 mm | - 15.9 lb-in | - 240 | Request Quote | - |