Rated Torque |
Rated Speed (rpm) |
Web Price |
Lead Time (Legacy) |
---|---|---|---|---|---|---|---|---|---|---|
VHR540A2M-9U | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 9 :1 | - 18 mm | - 19.4 lb-in | - 200 | Request Quote | - |
VHR540A2M-12.5U | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 12.5 :1 | - 18 mm | - 26 lb-in | - 144 | Request Quote | - |
VHR540A2M-15U | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 18 mm | - 31 lb-in | - 120 | Request Quote | - |
VHR540A2M-18U | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 18 :1 | - 18 mm | - 38 lb-in | - 100 | Request Quote | - |
VHR540A2M-25U | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 25 :1 | - 18 mm | - 51 lb-in | - 72 | Request Quote | - |
VHR540A2M-30U | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 18 mm | - 61 lb-in | - 60 | Request Quote | - |
VHR540A2M-36U | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 36 :1 | - 18 mm | - 74 lb-in | - 50 | Request Quote | - |
VHR540A2M-50U | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 18 mm | - 102 lb-in | - 36 | Request Quote | - |
VHR540A2M-60U | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 60 :1 | - 18 mm | - 123 lb-in | - 30 | Request Quote | - |
VHR540A2M-75U | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 75 :1 | - 18 mm | - 153 lb-in | - 24 | Request Quote | - |
VHR540A2M-90U | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 90 :1 | - 18 mm | - 184 lb-in | - 20 | Request Quote | - |
VHR540A2M-100U | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 18 mm | - 200 lb-in | - 18 | Request Quote | - |
VHR540A2M-120U | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 120 :1 | - 18 mm | - 230 lb-in | - 15 | Request Quote | - |
VHR540A2M-150U | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 150 :1 | - 18 mm | - 260 lb-in | - 12 | Request Quote | - |
VHR540A2M-180U | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 180 :1 | - 18 mm | - 260 lb-in | - 10 | Request Quote | - |
VHR540A2M-250U | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 250 :1 | - 18 mm | - 260 lb-in | - 7.20 | Request Quote | - |
VHR540A2M-300U | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 300 :1 | - 18 mm | - 260 lb-in | - 6 | Request Quote | - |
VHR540C2M-5E | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 18 mm | - 10.6 lb-in [60 Hz] 12.3 lb-in [50 Hz] | - 300 [50 Hz 360 [60 Hz] | Request Quote | - |
VHR540C2M-6E | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 6 :1 | - 18 mm | - 12.3 lb-in [60 Hz] 15 lb-in [50 Hz] | - 250 [50 Hz 300 [60 Hz] | Request Quote | - |
VHR540C2M-7.5E | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - 18 mm | - 15.9 lb-in [60 Hz] 18.5 lb-in [50 Hz] | - 200 [50 Hz 240 [60 Hz] | Request Quote | - |
VHR540C2M-9E | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 9 :1 | - 18 mm | - 18.5 lb-in [60 Hz] 23 lb-in [50 Hz] | - 166 [50 Hz 200 [60 Hz] | Request Quote | - |
VHR540C2M-12.5E | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 12.5 :1 | - 18 mm | - 25 lb-in [60 Hz] 30 lb-in [50 Hz] | - 120 [50 Hz 144 [60 Hz] | Request Quote | - |
VHR540C2M-15E | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 18 mm | - 30 lb-in [60 Hz] 38 lb-in [50 Hz] | - 100 [50 Hz 120 [60 Hz] | Request Quote | - |
VHR540C2M-18E | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 18 :1 | - 18 mm | - 37 lb-in [60 Hz] 45 lb-in [50 Hz] | - 83 [50 Hz 100 [60 Hz] | Request Quote | - |
VHR540C2M-25E | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 25 :1 | - 18 mm | - 49 lb-in [60 Hz] 60 lb-in [50 Hz] | - 60 [50 Hz 72 [60 Hz] | Request Quote | - |