---|---|---|---|---|---|---|---|---|---|---|---|
VHI540S2T-15 | - Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 18 mm | - Terminal Box | - 30 lb-in [60 Hz] 36 lb-in [200 VAC, 50 Hz] | - 100 [50 Hz] 120 [60 Hz] | Request Quote |
VHI540S2-18 | - Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 18 :1 | - 18 mm | - Lead Wire | - 37 lb-in [60 Hz] 43 lb-in [200 VAC, 50 Hz] | - 83 [50 Hz] 100 [60 Hz] | Request Quote |
VHI540S2T-18 | - Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 18 :1 | - 18 mm | - Terminal Box | - 37 lb-in [60 Hz] 43 lb-in [200 VAC, 50 Hz] | - 83 [50 Hz] 100 [60 Hz] | Request Quote |
VHI540S2-25 | - Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 25 :1 | - 18 mm | - Lead Wire | - 49 lb-in [60 Hz] 57 lb-in [200 VAC, 50 Hz] | - 60 [50 Hz] 72 [60 Hz] | Request Quote |
VHI540S2T-25 | - Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 25 :1 | - 18 mm | - Terminal Box | - 49 lb-in [60 Hz] 57 lb-in [200 VAC, 50 Hz] | - 60 [50 Hz] 72 [60 Hz] | Request Quote |
VHI540S2-30 | - Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 18 mm | - Lead Wire | - 59 lb-in [60 Hz] 68 lb-in [200 VAC, 50 Hz] | - 50 [50 Hz] 60 [60 Hz] | Request Quote |
VHI540S2T-30 | - Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 18 mm | - Terminal Box | - 59 lb-in [60 Hz] 68 lb-in [200 VAC, 50 Hz] | - 50 [50 Hz] 60 [60 Hz] | Request Quote |
VHI540S2-36 | - Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 36 :1 | - 18 mm | - Lead Wire | - 70 lb-in [60 Hz] 82 lb-in [200 VAC, 50 Hz] | - 50 [60 Hz] 41 [50 Hz] | Request Quote |
VHI540S2T-36 | - Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 36 :1 | - 18 mm | - Terminal Box | - 70 lb-in [60 Hz] 82 lb-in [200 VAC, 50 Hz] | - 50 [60 Hz] 41 [50 Hz] | Request Quote |
VHI540S2-50 | - Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 18 mm | - Lead Wire | - 114 lb-in [200 VAC, 50 Hz] 99 lb-in [60 Hz] | - 30 [50 Hz] 36 [60 Hz] | Request Quote |
VHI540S2T-50 | - Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 18 mm | - Terminal Box | - 114 lb-in [200 VAC, 50 Hz] 99 lb-in [60 Hz] | - 30 [50 Hz] 36 [60 Hz] | Request Quote |
VHI540S2-60 | - Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 60 :1 | - 18 mm | - Lead Wire | - 118 lb-in [60 Hz] 137 lb-in [200 VAC, 50 Hz] | - 25 [50 Hz] 30 [60 Hz] | Request Quote |
VHI540S2T-60 | - Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 60 :1 | - 18 mm | - Terminal Box | - 118 lb-in [60 Hz] 137 lb-in [200 VAC, 50 Hz] | - 25 [50 Hz] 30 [60 Hz] | Request Quote |
VHI540S2-75 | - Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 75 :1 | - 18 mm | - Lead Wire | - 148 lb-in [60 Hz] 171 lb-in [200 VAC, 50 Hz] | - 20 [50 Hz] 24 [60 Hz] | Request Quote |
VHI540S2T-75 | - Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 75 :1 | - 18 mm | - Terminal Box | - 148 lb-in [60 Hz] 171 lb-in [200 VAC, 50 Hz] | - 20 [50 Hz] 24 [60 Hz] | Request Quote |
VHI540S2-90 | - Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 90 :1 | - 18 mm | - Lead Wire | - 177 lb-in [60 Hz] 200 lb-in [200 VAC, 50 Hz] | - 16 [50 Hz] 20 [60 Hz] | Request Quote |
VHI540S2T-90 | - Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 90 :1 | - 18 mm | - Terminal Box | - 177 lb-in [60 Hz] 200 lb-in [200 VAC, 50 Hz] | - 16 [50 Hz] 20 [60 Hz] | Request Quote |
VHI540S2-100 | - Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 18 mm | - Lead Wire | - 198 lb-in [60 Hz] 220 lb-in [200 VAC, 50 Hz] | - 15 [50 Hz] 18 [60 Hz] | Request Quote |
VHI540S2T-100 | - Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 18 mm | - Terminal Box | - 198 lb-in [60 Hz] 220 lb-in [200 VAC, 50 Hz] | - 15 [50 Hz] 18 [60 Hz] | Request Quote |
VHI540S2-120 | - Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 120 :1 | - 18 mm | - Lead Wire | - 220 lb-in [60 Hz] 250 lb-in [200 VAC, 50 Hz] | - 12.5 [50 Hz] 15 [60 Hz] | Request Quote |
VHI540S2T-120 | - Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 120 :1 | - 18 mm | - Terminal Box | - 220 lb-in [60 Hz] 250 lb-in [200 VAC, 50 Hz] | - 12.5 [50 Hz] 15 [60 Hz] | Request Quote |
VHI540S2-150 | - Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 150 :1 | - 18 mm | - Lead Wire | - 260 lb-in | - 10 [50 Hz] 12 [60 Hz] | Request Quote |
VHI540S2T-150 | - Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 150 :1 | - 18 mm | - Terminal Box | - 260 lb-in | - 10 [50 Hz] 12 [60 Hz] | Request Quote |
VHI540S2-180 | - Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 180 :1 | - 18 mm | - Lead Wire | - 260 lb-in | - 8.3 [50 Hz] 10 [60 Hz] | Request Quote |
VHI540S2T-180 | - Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 180 :1 | - 18 mm | - Terminal Box | - 260 lb-in | - 8.3 [50 Hz] 10 [60 Hz] | Request Quote |