---|---|---|---|---|---|---|---|---|---|---|---|
VHI540S2-250 | - Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 250 :1 | - 18 mm | - Lead Wire | - 260 lb-in | - 6 [50 Hz] 7.2 [60 Hz] | Request Quote |
VHI540S2T-250 | - Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 250 :1 | - 18 mm | - Terminal Box | - 260 lb-in | - 6 [50 Hz] 7.2 [60 Hz] | Request Quote |
VHI540S2-300 | - Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 300 :1 | - 18 mm | - Lead Wire | - 260 lb-in | - 5 [50 Hz] 6 [60 Hz] | Request Quote |
VHI540S2T-300 | - Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 300 :1 | - 18 mm | - Terminal Box | - 260 lb-in | - 5 [50 Hz] 6 [60 Hz] | Request Quote |
VHI560A2-5U | - Induction Motor | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 18 mm | - Lead Wire | - 15.9 lb-in | - 360 | Request Quote |
VHI560A2T-5U | - Induction Motor | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 18 mm | - Terminal Box | - 15.9 lb-in | - 360 | Request Quote |
VHI560A2-6U | - Induction Motor | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 6 :1 | - 18 mm | - Lead Wire | - 19.4 lb-in | - 300 | Request Quote |
VHI560A2T-6U | - Induction Motor | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 6 :1 | - 18 mm | - Terminal Box | - 19.4 lb-in | - 300 | Request Quote |
VHI560A2-7.5U | - Induction Motor | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - 18 mm | - Lead Wire | - 23 lb-in | - 240 | Request Quote |
VHI560A2T-7.5U | - Induction Motor | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - 18 mm | - Terminal Box | - 23 lb-in | - 240 | Request Quote |
VHI560A2-9U | - Induction Motor | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 9 :1 | - 18 mm | - Lead Wire | - 29 lb-in | - 200 | Request Quote |
VHI560A2T-9U | - Induction Motor | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 9 :1 | - 18 mm | - Terminal Box | - 29 lb-in | - 200 | Request Quote |
VHI560A2-12.5U | - Induction Motor | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 12.5 :1 | - 18 mm | - Lead Wire | - 40 lb-in | - 144 | Request Quote |
VHI560A2T-12.5U | - Induction Motor | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 12.5 :1 | - 18 mm | - Terminal Box | - 40 lb-in | - 144 | Request Quote |
VHI560A2-15U | - Induction Motor | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 18 mm | - Lead Wire | - 48 lb-in | - 120 | Request Quote |
VHI560A2T-15U | - Induction Motor | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 18 mm | - Terminal Box | - 48 lb-in | - 120 | Request Quote |
VHI560A2-18U | - Induction Motor | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 18 :1 | - 18 mm | - Lead Wire | - 58 lb-in | - 100 | Request Quote |
VHI560A2T-18U | - Induction Motor | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 18 :1 | - 18 mm | - Terminal Box | - 58 lb-in | - 100 | Request Quote |
VHI560A2-25U | - Induction Motor | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 25 :1 | - 18 mm | - Lead Wire | - 76 lb-in | - 72 | Request Quote |
VHI560A2T-25U | - Induction Motor | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 25 :1 | - 18 mm | - Terminal Box | - 76 lb-in | - 72 | Request Quote |
VHI560A2-30U | - Induction Motor | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 18 mm | - Lead Wire | - 92 lb-in | - 60 | Request Quote |
VHI560A2T-30U | - Induction Motor | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 18 mm | - Terminal Box | - 92 lb-in | - 60 | Request Quote |
VHI560A2-36U | - Induction Motor | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 36 :1 | - 18 mm | - Lead Wire | - 110 lb-in | - 50 | Request Quote |
VHI560A2T-36U | - Induction Motor | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 36 :1 | - 18 mm | - Terminal Box | - 110 lb-in | - 50 | Request Quote |
VHI560A2-50U | - Induction Motor | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 18 mm | - Lead Wire | - 153 lb-in | - 36 | Request Quote |